Water Jetting Hose - 2640N/2648N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Jetting Hose - 2640N/2648N

Water Jetting Hose - 2640N/2648N

Parker 2640N/2648N high pressure cleaning hose handles pressures up to 26,000 psi (1,800 bar) in water jetting applications.

Technical Specifications

  • Design Factor: 2.5
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: JX Series, 5X Series, CX Series, 2X Series
  • Weight: 1.37 to 3.10 kg/m, 0.92 to 2.08 lb/ft
  • Inside Diameter: 1/2 to 1 inch, 12.7 to 25.4 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 1400 to 1800 bar, 140.0 to 180.0 MPa, 20300 to 26100 psi
  • Application: Construction Equipment, Industrial Cleaning, Shipbuilding, Waterblasting
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyamide (PA)
  • Minimum Bend Radius: 11-3/4 to 15-3/4 inch, 290 to 400 mm
  • Size: -8 to -16
  • Outside Diameter: 0.960 inch, 1.300 inch, 1.330 inch, 1.610 inch, 24.5 to 40.8 mm

Full Product Description

Parker 2640N High Pressure Water Jetter Hoses promote easy handling for operators and handle pressures up to 40,600 psi. Use water jet hose in ultra-high pressure water jetting and industrial cleaning applications, high pressure tank cleaning, hydrodemolition and for waterjet high pressure lines.

Markets:
•Refineries
• Construction
• Hydrodemolition
• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2

Applications:
• Tank cleaning
• Surface cleaning on marine vessels
• Water jetting equipment
• Industrial cleaning with working pressure up to 40,000 psi (2800 bar)

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
2640N-08V32 1/2 26,100
2640N-12V32 3/4 20,300
2648N-12V32 3/4 23,200
2648N-16V32 1 21,750

687463
687563