Water Blast Hose - 2240D/2248D | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Blast Hose - 2240D/2248D

Water Blast Hose - 2240D/2248D

High Pressure Water Blast 2240D/2248D Hoses are developed for use as a high pressure tube cleaning hose and for ultra high pressure applications.

Technical Specifications

  • Design Factor: 2.5
  • Cover Color: Blue (2248D hose), Green (2240D hose)
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: AX Series (dependent on hose), TX Series (dependent on hose)
  • Inside Diameter: 1/8 to 5/16 inch, 3.2 to 7.9 mm
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Maximum Operating Pressure: 1034 to 1500 bar, 15000 to 21750 psi
  • Application: Construction Equipment, Industrial Cleaning, Shipbuilding, Waterblasting
  • Weight: 0.05 to 0.07 lb/ft, 0.07 to 0.10 kg/m
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Hose Reinforcement Material: 2 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.280 inch, 0.300 inch, 0.310 inch, 0.370 inch, 0.460 inch, 0.530 inch, 7.1 to 13.5 mm
  • Minimum Bend Radius: 2-3/8 to 4-3/4 inch, 60 to 125 mm

Full Product Description

Parker Polyflex High Pressure 2240D/2248D Hoses have a compact hose design (20% smaller than competitor hoses and promote easy handling for operators. Typical applications include high pressure service tube cleaning, such as, heat exchanger tube cleaning in the chemical and refining industries and as waterblast hoses. In flexible lance applications, hoses handle pressures above 13,000 psi. Available with a Parker Tough Cover, for improved abrasion resistance.

Markets:
• Semiconductor
• Marine
• Refineries
• Water jet cutting
• All markets requiring pressures over 13,000 psi for their cleaning and cutting applications

Features/Benefits:
• Compact design (20% smaller than comparable hoses) promotes easy handling and space improvements
• Compliant with DIN EN 1829-2
• Available with a Tough Cover, for improved abrasion resistance in many applications

Applications:
• Tube cleaning such as heat exchangers in the chemical and oil refining industries and also, in petrochemical plants and power plants
• Waterblast cleaning
• Applications as flexible lance at working pressures of over 13,000 psi
• Industrial pressure washing with working pressure up to 21,750 psi

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi)
2240D-02V33-TC 1/8 15950
2240D-025V33-TC 5/32 17400
2240D-03V33-TC 3/16 15955
2240D-04V33-TC 1/4 15950
2248D-025V32-TC 5/32 21750
2248D-03V32-TC 3/16 20300
2248D-05V33-TC 5/16 15000

687463
687563