Water Blast Hose - 2380N/2388N | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Cover Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Blast Hose - 2380N/2388N

Water Blast Hose - 2380N/2388N

Parker 2380N/2388N high pressure waterblast hoses operate up to 18,000 psi (1200 bar) and are ideal for dirt and paint removal.

Technical Specifications

  • Minimum Operating Temperature: -40 °C, -40 °F
  • Design Factor: 2.5
  • Cover Color: Blue, Green, Red, Yellow
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: BS Series, KY Series, NX Series
  • Weight: 0.30 to 0.80 kg/m, 0.20 to 0.54 lb/ft
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Inside Diameter: 5/16 to 1/2 inch, 6.4 to 12.7 mm
  • Maximum Operating Pressure: 910 to 1280 bar, 91.0 to 128.0 MPa, 13200 to 18560 psi
  • Application: High Pressure Hydraulics, Waterblasting
  • Hose Reinforcement Material: 2 Closed Spirals and 2 Open Spirals of High Tensile Steel Wire
  • Hose Inner Tube Material: Polyamide (PA)
  • Cover Material: Polyurethane
  • Size: -4 to -8
  • Minimum Bend Radius: 1-1/2 to 4-1/2 inch, 40 to 120 mm
  • Outside Diameter: 0.530 inch, 0.620 inch, 0.910 inch, 13.4 to 23 mm

Full Product Description

Parker 2380N and 2388N hoses are developed for high pressure water blast applications handling pressures up to 18,000 psi (1,200 bar). They are both available with a TOUGHJACKETâ„¢ (TJ) cover to eliminate the bulky, PVC cover and a TJ cover features 16% more abrasion resistance than PVC (see TOUGHJACKET Series). Additionally, they feature a built in ColorGardâ„¢ sheath, giving operators easy visualization of core tube erosion for more efficient product inspections and reduced unscheduled downtime. These hoses often replace steel pipe where flexibility is important.

Markets:
• Water Blast
• Construction
• Industrial markets requiring pressures of 14,000 psi or higher

Features/Benefits:
• Operates up to 18,000 psi
• Up to 35% lighter weight for a 20 meter hose assembly when compared to rubber hose
• High kink resistance
• Compact design (20% smaller than comparable hoses) promotes easy handling and space
• Replaces steel pipe when flexibility is needed
• Compliant with DIN EN 1829-2
• Available in TOUGHJACKET design to eliminate bulky, PVC cover featuring 16% more abrasion
• ColorGard™ Technology for a more reliable & safer operation

Applications:
• Industrial high pressure cleaning
• High pressure water blast
• Paint removal

Related Documents

×
Products Hose I.D. (inch) Cover Color
2380N-05V06W 5/16 Yellow
2388N-04V13W 1/4 Green
2388N-04V14W 1/4 Red
2388N-04V14 1/4 Red
2380N-04V66 1/4 Green
2380N-05V03W 5/16 Green
2388N-08V13 1/2 Green

687463
687563