Water Jetting Hose - 2440D/2448D | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Maximum Working Pressure (psi)

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Water Jetting Hose - 2440D/2448D

Water Jetting Hose - 2440D/2448D

Parker Tough Cover Ultra High Pressure Water Jetting Hose handles pressures up to 43,000 psi (3000 bar)

Technical Specifications

  • Cover Color: Blue, Gray, Orange
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: LX Series
  • Weight: 0.12 to 0.44 kg/m, 0.08 to 030 lb/ft
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Inside Diameter: 1/8 to 5/16 inch, 3.2 to 7.9 mm
  • Maximum Operating Pressure: 1500 to 3010 bar, 21750 to 43645 psi
  • Application: Construction Equipment, Industrial Cleaning, Shipbuilding, Waterblasting
  • Design Factor: 2.16 to 2.5
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Minimum Bend Radius: 4 to 6-3/4 inch, 100 to 175 mm
  • Hose Reinforcement Material: 4 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.310 inch, 0.390 inch, 0.410 inch, 0.450 inch, 0.490 inch, 0.590 inch, 7.9 to 15.1 mm

Full Product Description

Parker High Pressure Water Jetting Hoses are developed for very high pressure applications. They are used in high pressure service tube cleaning applications, such as, heat exchanger tube cleaning in chemical plants and refineries and as ultra high pressure waterblast hoses. Parker 2440D water jet hoses handle pressures up to 43,000 psi (3000 bar) and are available with the Tough Cover jacket for improved abrasion resistance.

Markets:
• Water Blast• Refineries
• Industrial markets requiring pressures over 21,000 psi for cleaning applications

Features/Benefits:
• Operating pressures up to 43,000 psi (3000 bar)
• Compliant with DIN EN 1829-2
• Available with a Tough Cover jacket, for improved abrasion resistance in many applications.

Applications:
• Tube cleaning such as heat ex-changers in the chemical and oil refining industries
• Hydrodemolition and removal of accumulated dirt from concrete, asphalt and tanks
• Waterjet high pressure lines
• Industrial cleaning

Related Documents

×
Products Hose I.D. (inch) Maximum Working Pressure (psi) Notes
2440D-02V37-TC 1/8 30,000
2440D-025V37-TC 5/32 31,900 See PFX25-025
2440D-03V32-TC 3/16 26,100
2440D-04V32-TC 1/4 23,780
2440D-05V32-TC 5/16 21,750
2448D-025V35-TC 5/32 43,645

687463
687563