High Pressure Water Jet Hose - 2640D | Product Series

Filter by

    No filters selected

Hose I.D. (inch)

Notes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure Water Jet Hose - 2640D

High Pressure Water Jet Hose - 2640D

High Pressure 2640D water jet hoses handles pressures up to 40,600 psi (4,000 bar), making it ideal for water jet cutting equipment and ship washdown applications.

Technical Specifications

  • Design Factor: 2.5
  • Cover Color: Gray (3/16 inch hose), Orange (5/32 inch hose)
  • Media: Chemicals, Water
  • Specifications Met: DIN 1829-2
  • Compatible Fitting: 2X Series
  • Weight: 0.12 to 0.44 kg/m, 0.29 to 0.41 lb/ft
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: 14 °F, -10 °C
  • Inside Diameter: 5/32 to 3/16 inch, 4.0 to 4.8 mm
  • Maximum Operating Pressure: 2500 to 2800 bar, 35230 to 40600 psi
  • Application: High Pressure Hydraulics, Waterblasting
  • Hose Inner Tube Material: Polyoxymethylene (POM)
  • Cover Material: Polyamide (PA)
  • Hose Reinforcement Material: 6 Spirals of Maximum Tensile Steel Wire
  • Outside Diameter: 0.470 inch, 0.510 inch, 12.0 to 12.9 mm
  • Minimum Bend Radius: 5-1/2 to 6-11/16 inch, 140 to 175 mm

Full Product Description

Parker 2640D High Pressure Water Jet Hoses promote easy handling for operators and handle pressures up to 40,600 psi. Use hoses in ultra-high pressure water jetting and industrial cleaning applications, in shipbuilding, for marine washdown and when working with water jet cutting equipment. They are ideal for removing different kinds of dirt accumulation, or materials from various surfaces in tanks, from concrete or asphalt, etc.

Markets:
• Shipbuilding
• Construction
•Water jet cutting
• Industrial Cleaning
• All markets requiring pressures over 36,000 psi for their cleaning applications

Features/Benefits:
• Compact design promotes easy handling
• Compliant with DIN EN 1829-2

Applications:
•Ship wash down
• Surface cleaning
• Water jet equipment
• Industrial cleaning with working pressure up to 40,000 psi (2800 bar)

Related Documents

×
Products Hose I.D. (inch) Notes
2640D-025V35 5/32
2640D-03V37 3/16 Obsolete - see PFX25-03

687463
687563