Hydraulic Cylinder, Heavy Duty Industrial - Gen II Series 2H, 3H Family (Americas) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Cylinder, Heavy Duty Industrial - Gen II Series 2H, 3H Family (Americas) Hydraulic Cylinder, Heavy Duty Industrial - Gen II Series 2H, 3H Family (Americas) Hydraulic Cylinder, Heavy Duty Industrial - Gen II Series 2H, 3H Family (Americas)

Hydraulic Cylinder, Heavy Duty Industrial - Gen II Series 2H, 3H Family (Americas)

Heavy Duty Hydraulic Cylinders, tie rod style Series 2H/2HD & Series 3H/3HD, and non-tie rod Series 2HB/3HB set the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life.

Technical Specifications

  • Specifications Met: ANSI (NFPA) T3.6.7R3-2009
  • Materials of Construction: Steel
  • Operating Pressure: 3000 psi
  • For Fluid Type: Hydraulic Oil
  • Operating Temperature: -10 to 165 °F
  • Bore Diameter: 1.5 to 20 inch
  • Rod Diameter: 0.625 to 5.5 inch
  • Mounting Option: 19 Standard Styles at various application ratings
  • Assembly: Tie Rod Construction, Bolted Construction
  • Length: Available in any practical stroke length.
  • Technology: Hydraulics
  • Product Type: Cylinder Actuator
  • Product Series: Series 2H, 3H Heavy Duty Hydraulic Cylinders

Full Product Description

Parker Series 2H/3H Gen II 3,000 psi Heavy Duty Hydraulic Cylinders set the standard for performance, durability, and trouble-free operation. Parker's superior design, the use of high-quality materials and stringent manufacturing practices provide all customers with long cylinder service life and reduced operating costs.
Design features such as the “Jewel” rod gland assembly, hard chrome plated piston rods, and stepped cushions provide increased machine productivity.
Parker’s new Universal Piston design addresses the performance balance between low pressure sealability, low friction, extrusion resistance and seal life.  The TS2000 Rod Seal in Series 2H/3H and Tri-Lip Rod Seal in Series 2HD/3DH/2HB/3HB in combination with the standard polyurethane Double-Service Wiperseal™ comprises a sealing system that delivers dry rod performance.  Pressure actuated polyurethane O-ring Body End Seals provide leak free service.
Every Series 2H/3H, Series 2HD/3HD and Series 2HB/3HB cylinder is individually tested before leaving our plant to assure proper performance and leak free operation and comes with an eighteen-month warranty.
Markets:
• Industrial
• Energy
• Natural Resources
• Government (Non-Defense)
• Processing
Features and Benefits:
• "Jewel" rod gland for increased machine productivity.
• TS2000 Rod Seal in Series 2H/3H and Tri-Lip Rod Seal in Series 2HD/3HD/2HB/3HB for positive no-leak sealing.
• Universal Piston with 4 seal options permits easy in-field seal style change
• Every cylinder is individually tested to assure reliability
• 18-month warranty
Applications:
• Energy Production, Development & Service
• Power Generation
• Defense
• Government (Non-Defense)
• Factory Automation
• Machine Tools
• Molding
• Vehicle Assembly Facilities
• Mining
• Oil & Gas
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing

Use our cylinder configurator above to build the right part for your application.

Feedback cylinders are available through the Parker Series 2HX/3HX. 

Learn more about the Parker Series 2H/3H Gen II Heavy Duty Hydraulic Cylinders by viewing the hydraulic cylinders catalogs under Product Support.
For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×

687463
687492