Hydraulic Cylinders - Medium Duty, Tie Rod Construction - Series 3L (Americas) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hydraulic Cylinders - Medium Duty, Tie Rod Construction - Series 3L (Americas) Hydraulic Cylinders - Medium Duty, Tie Rod Construction - Series 3L (Americas) Hydraulic Cylinders - Medium Duty, Tie Rod Construction - Series 3L (Americas)

Hydraulic Cylinders - Medium Duty, Tie Rod Construction - Series 3L (Americas)

Series 3L medium duty hydraulic cylinders offer advanced features like the “Jewel” rod gland assembly, adjustable floating cushions, case hardened piston rods and high strength tie rods with rolled threads - compare and choose the Parker advantage.

Technical Specifications

  • Specifications Met: ANSI (NFPA) T3.6.7R3-2009. Specifications and Mounting. Dimension Standards.
  • Materials of Construction: Steel
  • Operating Pressure: 1000 psi Bore Size Dependent
  • For Fluid Type: Hydraulic Oil
  • Operating Temperature: -10 to 165 °F
  • Bore Diameter: 1 to 8 inch
  • Rod Diameter: 0.5 to 5.5 inch
  • Mounting Type: 16 Standard Styles at various application ratings
  • Configuration: Square Head, Tie Rod
  • Stroke Length: Available in any practical stroke length.
  • Technology: Hydraulics
  • Product Type: Cylinder Actuator
  • Product Series: Series 3L Medium Duty Hydraulic Cylinders

Full Product Description

Parker Series 3L hydraulic cylinders provide value through proven reliability, efficient performance and the quality that you expect from every Parker Cylinder Division product line. Each Series 3L cylinder incorporates design features that are superior in a 1,000 psi nominally rated cylinder. These features include the “Jewel” rod gland, adjustable floating cushions, hard chrome plated piston rods and high strength tie rods with rolled threads rather than cut threads.

The TS2000 Rod Seal in combination with the Double-Service Wiperseal™ comprises a sealing system that delivers dry rod performance. The one-piece design is piloted to the piston rod, assuring concentricity and the wide piston surface contacting cylinder bore reduces bearing loads. Pressure actuated o-ring Body End Seals provide leak free service.

Every Series 3L cylinder is individually tested before it leaves our facility to ensure proper performance and leak free operation, and comes with an 18 month warranty.

Markets:
• Industrial
• Processing

Features/Benefits:
• “Jewel” rod gland for increased machine productivity
• TS2000 Rod Seal for positive no-leak sealing
• Every cylinder is individually tested to assure reliability
• Eighteen month warranty

Applications:
• Factory Automation
• Machine Tools
• Molding
• Vehicle Assembly Facilities
• Food & Beverage
• Plastic Processing
• Rubber & Tire Processing
• Water

3L Series Available Mounting Styles:
• Basic
• Tie Rods Extended Head End
• Tie Rods Extended Cap End
• Tie Rods Extended Both Ends
• Head Rectangular Flange
• Head Square Flange
• Head Rectangular
• Cap Rectangular Flange
• Cap Square Flange
• Side Lug
• Side Tapped
• Head Trunnion
• Cap Trunnion
• Intermediate Fixed Trunnion
• Cap Fixed Clevis
• Spherical Bearing
• Double Rod Cylinders

Related Documents

×

687463
687492