Heavy Duty Motor - Torqmotor™ TK Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Heavy Duty Motor - Torqmotor™ TK Series Heavy Duty Motor - Torqmotor™ TK Series

Heavy Duty Motor - Torqmotor™ TK Series

The largest Torqmotor, the TK Series is available in flange and wheel mounts. Torques to 23,500 lb-in, intermittent pressures to 4500 psi. Side loads to 7500 lb. on flange mounts, 9,400 lb. on wheel mounts. Shaft size 1.5-inch nominal.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 250 to 1000 cm3/rev (Motor), 15.3 to 61.0 inch3/rev (Motor)
  • Maximum Pressure Differential: 190 to 310 bar Intermittent (172 to 241 Continuous), 2750 to 4500 psi Intermittent (2500 to 3500 Continuous)
  • Maximum Flow Rate: 133 to 227 L/min Intermittent (114 to 151 Continuous), 35 to 60 gal/min Intermittent (30 to 40 Continuous)
  • Maximum Output Torque: 1043 to 2660 Nm Intermittent (814 to 2413 Continuous), 9234 to 23540 lb-inch Intermittent (7204 to 21360 Continuous)
  • Minimum Starting Torque: 879 to 2180 Nm Intermittent (689 to 1981 Continuous), 7780 to 19290 lb-inch Intermittent (6100 to 17535 Continuous)
  • Maximum Operating Speed: 218 to 523 RPM at Intermittent Flow
  • Shaft Diameter: 1.75 inch Nominal (other sizes available)

Full Product Description

Parker's TK series low speed, high torque motors can deliver six times the endurance life, which decreases OEM warranty expenditures and end user field maintenance. Torqmotor™ TK Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for heavy duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. Intermittent pressures go to 4,500 psi. with high flow capability to 60 gpm. Max dynamic side load capability is 7500 lb. on wheel mounts at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.



Markets:

• Turf Equipment

• Aerial

• Agriculture Machinery

• Construction Equipment

• Factory Automation

• Material Handling Equipment

• Oil & Gas

• Forestry Equipment

• Mining



Features/Benefits:

• Flange mounts carry up to 6000 lb. dynamic side load at the key

• Wheel mounts carry up to 7500 lb. dynamic side load at the key

• Robust construction for longer life

• Continuous oil flow across internal splines for longer life

• Superior side load capacity

• Smooth, extra low speed operation

• High pressure shaft seal is standard

• Innovative design eliminates the need for a case drain

• Dependability based on high quality design and manufacturing

• Designed and manufactured in Greeneville, TN USA



Applications:

• Trenchers

• Skid Steer Attachments

• Golf Course Maintenance Equipment

• Sweepers

• Wood Chippers

• Conveyers

• Combine Harvesters

• Winches

• Augers

• Portable Irrigation Systems

• Post Hole Augers

• Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape Specialty Harvesters

• Combine Header Drives

• Sprayers

• Forestry

• Snow Removal

• Salt and Sand Spreaders

• Pipe Spinners

Related Documents

×

687463
688058