Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3 Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3 Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3 Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3

Variable Displacement Axial Piston Pump for Closed Circuit Applications – PC3 OBSOLETE

Note: This product is no longer available - please refer to the “Related Documents" or "Related products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Operating Pressure: 4350 psi, 300 bar, 176 L/min
  • Flow Rate: 46.5 gal/min
  • Technology: Hydraulics
  • Displacement: 7-52 cc cm3/rev
  • Product Style: PISTON \ Hydrostatic
  • Body Material: Cast Iron
  • Drain Option: Yes
  • Charge Pump Included: Yes
  • Circuit Path: Closed
  • Configuration: Single/Tandem
  • Control Method: Yes
  • Energy Recovery Capability: Yes
  • Filter Included: Yes
  • For Fluid Type: Standard Hydraulic Fluid
  • Maximum Displacement: 52 cm3/rev, 3.17 inch3/rev
  • Maximum Flow Rate: 46.5 gal/min, 176 L/min
  • Maximum Fluid Temperature: 80 °C, 176 °F
  • Minimum Fluid Temperature: 0 °C, 32 °F
  • Maximum Noise Level: n/a
  • Maximum Operating Pressure: 300 bar, 4350 psi
  • Radial Load Capacity: N/A, NA
  • Maximum Operating Speed: 3600 RPM
  • Maximum Kinematic Viscosity: 3635 SUS
  • Minimum Kinematic Viscosity: 60 SUS
  • Weight: 32 kg (Max), 71 lb (Max)
  • Media: Hydraulic
  • Mounting Option: SAE
  • Port Connection: SAE
  • Port Type: Flange | Straight Threaded
  • Port Location: Side ports
  • Pump Type: PISTON \ Hydrostatic, Variable
  • Direction of Rotation: Clockwise | Counter Clockwise
  • Sensor Type: NA
  • Shaft Type: SAE
  • Thru-Drive Capability: Yes

Full Product Description

Not every closed circuit application needs a heavy duty C series or a severe duty Gold Cup Pump. The PC³ Series Pumps are a medium duty series that are designed to meet the needs of your application in a package that is compact in size, but big on performance. Learn more about how the PC³ line of medium duty hydrostatic pumps are the perfect fit for your application.

Markets:
• Agriculture machinery
• Construction equipment
• Turf care equipment
• Material handling equipment
• Forestry equipment
• Vocational and municipal equipment
• Processing equipment
• Other mobile and industrial applications

Features/Benefits:
• Robust swashplate and bearing design
• Hydraulic pressure override
• Built in hot oil shuttle valve
• Built in bypass valve
• Cross port reliefs for overload protection
• Modular and interchangeable controls
• Multiple displacement options
• Tandem mount available

Controls:
• Manual swashplate (frame size 1)
• Manual Servo
•.With neutral position switch and neutral position valve
• Hydraulic proportional with internal mechanical feedback
• Electronic proportional with internal mechanical feedback

Applications:
• Harvesters
• Airport utility vehicles
• Trenchers
• Directional drills
• Wheel loaders
• Road pavers
• Road sweepers
• Road stripers
• Mini Skids
• Agricultural sprayers
• Forestry tractors
• Fork lifts
• Commercial lawn mowers
• Industrial sweepers

Technical Characteristics:
• Maximum operating pressure of 300 bar (4350 PSI)
• Maximum input speed of 3600 RPM
• 10 displacements, 7, 11,18,20,25,30,35,40,45, and 52 cc/rev

Related Documents

×

687463
246579