Medium Duty Motor - Torqmotor™ TG Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Motor - Torqmotor™ TG Series Medium Duty Motor - Torqmotor™ TG Series

Medium Duty Motor - Torqmotor™ TG Series

With increased power and durability, the Parker Torqmotor™ TG Series low speed high torque (LSHT) hydraulic motor is available in flange or wheel mounts. Torques to 12,600 lb-in and displacements to 58.5 cu in. Shaft sizes to 1.375-inch nominal.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 141 to 959 cm3/rev (Motor), 8.6 to 58.5 inch3/rev (Motor)
  • Maximum Pressure Differential: 103 to 276 bar Intermittent (69 to 207 Continuous), 1500 to 4000 psi Intermittent (1000 to 3000 Continuous)
  • Maximum Flow Rate: 95 to 114 L/min Intermittent (76 Continuous), 25 to 30 gal/min Intermittent (20 Continuous)
  • Maximum Output Torque: 530 to 1268 Nm Intermittent (390 to 773 Continuous), 4692 to 11227 lb-inch Intermittent (3455 to 6843 Continuous)
  • Minimum Starting Torque: 418 to 1177 Nm Intermittent (315 to 763 Continuous), 3706 to 10419 lb-inch Intermittent (2791 to 6752 Continuous)
  • Maximum Operating Speed: 118 to 660 RPM at Intermittent Flow
  • Shaft Diameter: 1.25 inch Nominal (other sizes available)

Full Product Description

Torqmotor™ TG Series is a durable high torque hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for medium duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. Intermittent pressures go to 4000 psi. Max dynamic side load capability is 3600 lb. at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.



Markets:

• Turf Equipment

• Aerial

• Agriculture Machinery

• Construction Equipment

• Factory Automation

• Material Handling Equipment

• Oil & Gas

• Forestry Equipment

• Mining



Features/Benefits:

• Carries up to 3600 lb. dynamic side load at the key

• Robust construction for longer life

• Continuous oil flow across internal splines for longer life

• Superior side load capacity

• Smooth, extra low speed operation

• High pressure shaft seal is standard

• Innovative design eliminates the need for a case drain

• Dependability based on high quality design and manufacturing

• Designed and manufactured in Greeneville, TN USA



Applications:

• Trenchers

• Skid Steer Attachments

• Zero Turn Mowers

• Golf Course Maintenance Equipment

• Sweepers

• Wood Chippers

• Conveyers

• Combine Harvesters

• Winches

• Augers

• Portable Irrigation Systems

• Post Hole Augers

• Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape Specialty Harvesters

• Combine Header Drives

• Sprayers

• Scissor Lifts

• Snow Removal

• Salt and Sand Spreaders

• Oil and Gas Blender Trucks

• Mini and Walk-Behind Skid Steers

• Tool Carriers

• Pipe Spinners

Related Documents

×

687463
688058