Medium Duty Motor - Torqmotor™ TF Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Motor - Torqmotor™ TF Series Medium Duty Motor - Torqmotor™ TF Series

Medium Duty Motor - Torqmotor™ TF Series

Available in flange or wheel mounts, the TF Series motor has intermittent pressure ratings to 4,000 psi, torques to 8,100 lb-in. Side load capability is 4,000 lb. on flange mounts, 6,000 lb. on wheel mounts. Shaft size 1.25 inch nominal.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 81 to 477 cm3/rev (Motor), 4.9 to 29.1 inch3/rev (Motor)
  • Maximum Pressure Differential: 136 to 276 bar Intermittent (113 to 207 Continuous), 2000 to 4000 psi Intermittent (1645 to 3000 Continuous)
  • Maximum Flow Rate: 57 to 95 L/min Intermittent (46 to 76 Continuous), 15 to 25 gal/min Intermittent (12 to 20 Continuous)
  • Maximum Output Torque: 296 to 851 Nm Intermittent (220 to 681 Continuous), 2621 to 7528 lb-inch Intermittent (1948 to 6027 Continuous)
  • Minimum Starting Torque: 205 to 740 Nm Intermittent (158 to 603 Continuous), 1811 to 6548 lb-inch Intermittent (1401 to 5334 Continuous)
  • Maximum Operating Speed: 195 to 749 RPM at Intermittent Flow
  • Shaft Diameter: 1.25 inch Nominal (other sizes available)

Full Product Description

Torqmotor™ TF Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal, and smooth low speed operation. Ideal for medium duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. The TF Series with a 1.25 inch nominal shaft size can handle intermittent pressures to 4,000 psi, and torques to 8,100 lb-in.. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Factory Automation
• Material Handling Equipment
• Oil & Gas
• Forestry Equipment
• Mining

Features/Benefits:
• Flange mounts carry up to 4,000 lb. side load
• Wheel mounts carry up to 6,000 lb. side load
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Trenchers
• Skid Steer Attachments
• Zero Turn Radius Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Wood Chippers
• Conveyers
• Combine Harvesters
• Winches
• Augers
• Portable Irrigation Systems
• Post Hole Augers
• Specialty Harvesters Such as Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape
• Combine Header Drives
• Sprayers
• Scissor Lifts
• Snow Removal
• Salt and Sand Spreaders
• Oil and Gas Blender Trucks
• Mini- and Walk-Behind Skid Steers
• Tool Carriers

Related Documents

×

687463
688058