Medium Duty Motor - Torqmotor™ TL Series | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Duty Motor - Torqmotor™ TL Series Medium Duty Motor - Torqmotor™ TL Series

Medium Duty Motor - Torqmotor™ TL Series

The compact TL Series wheel motor has reduced length but still plenty of power. Intermittent pressures are 3500 psi, torques to 10,300 lb-in. Side load capacity 3600 lb. at key. Shaft size is 1.25 inch nominal.

Technical Specifications

  • Brand: Torqmotor™
  • Displacement: 140 to 364 cm3/rev (Motor), 8.6 to 22.2 inch3/rev (Motor)
  • Maximum Pressure Differential: 224 to 241 bar Intermittent (172 to 190 Continuous), 3250 to 3500 psi Intermittent (2500 to 2750 Continuous)
  • Maximum Flow Rate: 95 L/min Intermittent (68 Continuous), 25 gal/min Intermittent (18 Continuous)
  • Maximum Output Torque: 463 to 1163 Nm Intermittent (364 to 890 Continuous), 4095 to 10293 lb-inch Intermittent (3226 to 7874 Continuous)
  • Minimum Starting Torque: 365 to 1002 Nm Intermittent (294 to 778 Continuous), 3234 to 8867 lb-inch Intermittent (2606 to 6882 Continuous)
  • Maximum Operating Speed: 255 to 613 RPM at Intermittent Flow
  • Shaft Diameter: 1.25 inch Nominal

Full Product Description

Torqmotor™ TL Series is a durable hydraulic motor with superior side load capacity, high pressure shaft seal and smooth low speed operation. Ideal for medium duty applications such as vehicle propulsion, augers, chain drives, winches and boom rotate. Intermittent pressures go to 3500 psi. Max dynamic side load capability is 3600 lb. at the key. This rugged Low Speed High Torque (LSHT) orbital motor features robust construction with continuous oil flow across the splines for longer life, superior side load capacity, and smooth extra low speed operation. A high pressure shaft seal is standard. Its innovative design eliminates the need for a case drain. Dependability is based on high quality design and manufacturing. Designed and manufactured in Greeneville, TN USA.

Markets:
• Turf Equipment
• Aerial
• Agriculture Machinery
• Construction Equipment
• Material Handling Equipment

Features/Benefits:
• Carries up to 3600 lb. dynamic side load at the key
• Robust construction for longer life
• Continuous oil flow across internal splines for longer life
• Superior side load capacity
• Smooth, extra low speed operation
• High pressure shaft seal is standard
• Innovative design eliminates the need for a case drain
• Dependability based on high quality design and manufacturing
• Designed and manufactured in Greeneville, TN USA

Applications:
• Trenchers
• Skid Steer Attachments
• Zero Turn Mowers
• Golf Course Maintenance Equipment
• Sweepers
• Potato, Tomato, Nut, Leafy Vegetable, Sugar, Cotton, Coffee and Grape Specialty Harvesters
• Sprayers
• Scissor Lifts
• Mini and Walk-Behind Skid Steers
• Tool Carriers

Related Documents

×

687463
688058