Pilot Operated Sequence Valve with Kickdown | Product Series

Filter by

    No filters selected

Flow Rate

Pressure Control Range

Adjustment Mechanism

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Sequence Valve with Kickdown

Pilot Operated Sequence Valve with Kickdown

REGIONAL - Parker’s kick-down pilot operated sequence valve is a hydraulic fuse used to unload flow once the pressure setting is reached, resets when all flow is removed. Capable of flows up to 160 lpm (42 gpm) and pressures up to 420 bar (6000 psi).

Technical Specifications

  • Flow Rate: 42 gal/min, 160 L/min
  • Pressure Control Range: 145 to 3000 psi, 145 to 6000 psi, 10 to 210 bar, 10 to 420 bar
  • Adjustment Mechanism: Knob, Screw, Tamper Resistant
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 42 gal/min, 160 L/min
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Maximum Tank Pressure: 6000 psi, 420 bar
  • Standard Setting Pressure: 1450, 2900 psi, 100, 200 bar
  • Maximum Pressure Setting: 3000, 6000 psi, 210, 420 bar
  • Pressure Control Sensitivity: 435 per turn, 800 per turn psi, 30 per turn, 55 per turn bar
  • Leak Rate: 100 @ 1450 PSI (100 BAR) cm3/min
  • Drain Option: External
  • Pilot Location: Internal
  • Mounting Type: Screw in cartridge valve
  • Actuation Type: Pressure Sensing
  • Configuration: Kick Down
  • Cavity Size: C10-3S
  • Function: Pilot Operated Sequence
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 37 lb-ft, 50 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Weight: 0.55 lb, 0.27 kg
  • Body Material: N/A

Full Product Description

Parker’s kick-down pilot operated sequence valve provides fast responding and reliable performance for hydraulic circuits that require pressure to be eliminated once the max setting is achieved. These valves can work with pressures up to 420 bar (6000 psi) and flows up to 160 lpm (42 gpm) and can be considered a hydraulic fuse. Parker’s kick-down pilot operated sequence valve is intended for clamping or press within industrial markets, but can also be use in mobile applications such as when attachments are used with quick disconnects and a fixed displacement pump.

Markets:
• Agriculture
• Aerial
• Construction
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High pressure and flow capacity
• Integrated 250 micron screen
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Clamping
• Power units
• Attachments/implements with quick disconnects

Additional Technical Insight:
Unlike relief valves which will reset slightly below their pressure setting, Parker’s B04C3 Kick-Down sequence valve will continue to unload pump flow until its supply flow is completely stopped.  Two adjustable pressure ranges are standard for 3000 or 6000 PSI maximum operating pressures, and each version is capable of flows up to 42 GPM.   Screw, knob, and tamper-resistant adjustment options are available.

B04C3 pilot operated cartridges are normally closed, internally piloted and externally drained.   The external drain prevents downstream pressure from having an effect on the valve setting.  When inlet pressure at port 1 is lower than the valve’s setting, flow is not allowed to exit port 2.  Once the pressure setting is reached, flow from port 1 is unloaded to port 2.  The valve does not reset and close until flow is completely removed from port 1.  Staying open after the setting is reached creates a requirement for an operator or the system controls to take steps of removing flow before the valve can stop unloading the pump.  Functioning in a manner similar to a fuse can provide additional over-pressurization protection and can also help to detect unusual high pressure machine conditions.

Related Documents

×
Products Flow Rate Pressure Control Range Adjustment Mechanism Seal Material
B04C3HZN 42 GAL/MIN, 160 L/MIN 145-3000 PSI, 10-210 BAR Screw Nitrile
B04C3HZV 42 GAL/MIN, 160 L/MIN 145-3000 PSI, 10-210 BAR Screw Fluorocarbon
B04C3HWN 42 GAL/MIN, 160 L/MIN 145-3000 PSI, 10-210 BAR Knob Nitrile
B04C3HWV 42 GAL/MIN, 160 L/MIN 145-3000 PSI, 10-210 BAR Knob Fluorocarbon
B04C3HTN 42 GAL/MIN, 160 L/MIN 145-3000 PSI, 10-210 BAR Tamper Resistant Nitrile
B04C3HTV 42 GAL/MIN, 160 L/MIN 145-3000 PSI, 10-210 BAR Tamper Resistant Fluorocarbon
B04C3PZN 42 GAL/MIN, 160 L/MIN 145-6000 PSI, 10-420 BAR Screw Nitrile
B04C3PZV 42 GAL/MIN, 160 L/MIN 145-6000 PSI, 10-420 BAR Screw Fluorocarbon
B04C3PWN 42 GAL/MIN, 160 L/MIN 145-6000 PSI, 10-420 BAR Knob Nitrile
B04C3PWV 42 GAL/MIN, 160 L/MIN 145-6000 PSI, 10-420 BAR Knob Fluorocarbon
B04C3PTN 42 GAL/MIN, 160 L/MIN 145-6000 PSI, 10-420 BAR Tamper Resistant Nitrile
B04C3PTV 42 GAL/MIN, 160 L/MIN 145-6000 PSI, 10-420 BAR Tamper Resistant Fluorocarbon

687463
687505