Pilot Operated Sequence Valves | Product Series

Filter by

    No filters selected

Rated Flow (gpm)

Pressure Range Adjustment (psi)

Pilot Option

Drain Option

Adjustment Type

Cracking Pressure (psi)

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pilot Operated Sequence Valves

Pilot Operated Sequence Valves

Parker’s pilot operated sequence valves can be internally or externally piloted to allow multiple actuators to work in sequence based on pressure settings; working with flows up to 152 lpm (40 gpm) and pressures up to 380 bar (5500 psi).

Technical Specifications

  • Maximum Flow Rate: 12, 15, 40 gal/min, 45, 56.3, 151.6 L/min
  • Maximum Inlet Pressure Rating: 5500 psi, 380 bar
  • Pressure Control Range: N/A, 100-1000, 100-2000, 200-2000, 200-3000, 200-5000, 300-1000, 300-3000, 500-5000 psi, N/A, 6.9-69, 6.9-138, 13.8-138, 13.8-210, 13.8-350, 20.7-69, 20.7-210, 34.5-350 bar
  • Adjustment Mechanism: Fixed, Knob, Screw, Tamper Resistant
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Flow Rate: 12, 15, 40 gal/min, 45, 56.3, 151.6 L/min
  • Maximum Drain Flow Rate: 0.15, 0.2, 0.25, 0.29, 0.4, 0.5, 0.58, 0.82, 1 gal/min, 0.56, 0.76, 0.94, 1.08, 1.53, 1.87, 2.19, 3.1, 3.79 L/min
  • Maximum Operating Pressure: 5500 psi, 380 bar
  • Maximum Tank Pressure: 5000 psi, 350 bar
  • Standard Setting Pressure: 500, 1000, 1500, 2500 psi, 34.5, 69, 103.5, 172.4 bar
  • Reseat Pressure: 80% of set pressure, 90% of set pressure
  • Maximum Pressure Setting: 1000, 2000, 3000, 5000 psi, 69, 138, 210, 350 bar
  • Pressure Control Sensitivity: N/A, 285 per turn, 334 per turn, 539 per turn, 570 per turn, 855 per turn, 867 per turn, 1711 per turn, 1910 per turn psi, N/A, 19.6 per turn, 23 per turn, 37 per turn, 39.3 per turn, 59 per turn, 59.7 per turn, 118 per turn, 131.7 per turn bar
  • Leak Rate: 5 per 100 PSI (6.8 BAR) setting, 82 @ 3000 PSI (210 BAR), 82 @ 75% Crack Pressure cm3/min
  • Drain Option: External, Internal
  • Pilot Location: External, Internal
  • Mounting Type: Line Mounted, Threaded Cartridge Valve
  • Cavity Size: N/A, C08-3, C10-3, C16-3
  • Port Size: N/A, SAE-8
  • Body Material: N/A, Steel
  • Cracking Pressure: N/A, 5, 20, 50, 65, 100 psi, N/A, 0.3, 1.4, 3.5, 4.5, 6.9 bar
  • Actuation Type: Pressure Sensing
  • Function: Pilot Operated Sequence
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: N/A, 32-36, 51-55, 73 lb-ft, N/A, 43-49, 69-75, 99 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.25 to 3.5 lbs, 0.11 to 1.6 kg

Full Product Description

Parker’s selection of pilot operated sequence valves provide superior stability and are designed for sequenced applications with pressures up to 380 bar (5500 psi) and flows up to 152 lpm (40 gpm) in a variety of sizes. The variety of pressure adjustment styles and piloted or vented controls makes these valves an ideal solution for controlling multiple circuit sections that operate at different pressure settings. Normally-open and normally-closed valves are available in a 2 position 2-way configuration and can be either internally or externally drained depending on application needs. These pilot operated sequence valves can be used within clamping circuits or high/low system applications within several industrial and mobile markets.

Markets:
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• High pressure and flow capacity
• Internal screens for pilot spring protection
• Low profile designs
• Hardened, precision ground parts for durability
• All external parts zinc plated

Applications:
• Dump circuits
• High/low systems
• Sequencing applications

Additional Technical Insight:
SVH081, SVH101, and SVH161 pilot operated sequence valves are internally piloted and externally drained.  All three versions are normally closed spool-type valves that prevent flow from passing through the valve until the adjustable pressure setting is reached.  When the inlet pressure exceeds the sequence setting the valve is internally piloted open allowing flow downstream to a secondary function.  An external drain port plumbed directly to tank ensures that downstream pressure does not affect the pressure setting.  Clamp and machine, or unlock and dump, are typical applications since they require one function to happen before another one.

SVH102 and SVH162 are externally piloted and internally drained sequence valves.  Both are normally closed and prevent flow from passing through the valve when the pilot pressure is below the pressure setting.  When the external pilot source exceeds the adjustable pressure setting, the valve opens allowing flow to go downstream.  Back pressure on the downstream port is added to the valve setting due to the internal drain, therefore it is most common to connect the sequenced port to tank.  High-Low Pump Unloading is a common application.

SVCH101 is an inline mounted combination of an internally piloted, externally drained sequence valve and a reverse flow check.  An SVH101 sequence valve and a CVH103 check valve are incorporated into a single body with SAE-8 work ports and an SAE-6 drain.

Related Documents

×
Products Rated Flow (gpm) Pressure Range Adjustment (psi) Pilot Option Drain Option Adjustment Type Cracking Pressure (psi) Seal Material
SVH101K50 15 200-5000 Internal External Knob N/A D-Ring (Standard)
SVH101K50N 15 200-5000 Internal External Knob N/A Nitrile
SVH101K50V 15 200-5000 Internal External Knob N/A Fluorocarbon
SVH101S10 15 300-1000 Internal External Screw N/A D-Ring (Standard)
SVH101S10N 15 300-1000 Internal External Screw N/A Nitrile
SVH101S10V 15 300-1000 Internal External Screw N/A Fluorocarbon
SVH101S20 15 100-2000 Internal External Screw N/A D-Ring (Standard)
SVH101S20N 15 100-2000 Internal External Screw N/A Nitrile
SVH101S20V 15 100-2000 Internal External Screw N/A Fluorocarbon
SVH101S30 15 200-3000 Internal External Screw N/A D-Ring (Standard)
SVH102T50 15 200-5000 External Internal Tamper Resistant N/A D-Ring (Standard)
SVH101F50 15 N/A Internal External Fixed N/A D-Ring (Standard)
SVH101F50N 15 N/A Internal External Fixed N/A Nitrile
SVH101F50V 15 N/A Internal External Fixed N/A Fluorocarbon
SVH101K10 15 300-1000 Internal External Knob N/A D-Ring (Standard)
SVH101K10N 15 300-1000 Internal External Knob N/A Nitrile
SVH101K10V 15 300-1000 Internal External Knob N/A Fluorocarbon
SVH101K20 15 100-2000 Internal External Knob N/A D-Ring (Standard)
SVH101K20N 15 100-2000 Internal External Knob N/A Nitrile
SVH101K20V 15 100-2000 Internal External Knob N/A Fluorocarbon
SVH101K30 15 200-3000 Internal External Knob N/A D-Ring (Standard)
SVH101K30N 15 200-3000 Internal External Knob N/A Nitrile
SVH161T50 40 500-5000 Internal External Tamper Resistant N/A Nitrile
SVH161T50V 40 500-5000 Internal External Tamper Resistant N/A Fluorocarbon
SVH162F10 40 N/A External Internal Fixed N/A Nitrile
SVH162F10V 40 N/A External Internal Fixed N/A Fluorocarbon
SVH162F20 40 N/A External Internal Fixed N/A Nitrile
SVH162F20V 40 N/A External Internal Fixed N/A Fluorocarbon
SVH162F30 40 N/A External Internal Fixed N/A Nitrile
SVH162F30V 40 N/A External Internal Fixed N/A Fluorocarbon
SVH162F50 40 N/A External Internal Fixed N/A Nitrile
SVH162F50V 40 N/A External Internal Fixed N/A Fluorocarbon
SVH101K30V 15 200-3000 Internal External Knob N/A Fluorocarbon
SVH162K10 40 100-1000 External Internal Knob N/A Nitrile
SVH162K10V 40 100-1000 External Internal Knob N/A Fluorocarbon
SVH162K20 40 200-2000 External Internal Knob N/A Nitrile
SVH162K20V 40 200-2000 External Internal Knob N/A Fluorocarbon
SVH162K30 40 300-3000 External Internal Knob N/A Nitrile
SVH162K30V 40 300-3000 External Internal Knob N/A Fluorocarbon
SVH162K50 40 500-5000 External Internal Knob N/A Nitrile
SVH162K50V 40 500-5000 External Internal Knob N/A Fluorocarbon
SVH162S10 40 100-1000 External Internal Screw N/A Nitrile
SVH162S10V 40 100-1000 External Internal Screw N/A Fluorocarbon
SVH162S20 40 200-2000 External Internal Screw N/A Nitrile
SVH162S20V 40 200-2000 External Internal Screw N/A Fluorocarbon
SVH162S30 40 300-3000 External Internal Screw N/A Nitrile
SVH162S30V 40 300-3000 External Internal Screw N/A Fluorocarbon
SVH162S50 40 500-5000 External Internal Screw N/A Nitrile
SVH162S50V 40 500-5000 External Internal Screw N/A Fluorocarbon
SVH162T10 40 100-1000 External Internal Tamper Resistant N/A Nitrile
SVH162T10V 40 100-1000 External Internal Tamper Resistant N/A Fluorocarbon
SVH162T20 40 200-2000 External Internal Tamper Resistant N/A Nitrile
SVH162T20V 40 200-2000 External Internal Tamper Resistant N/A Fluorocarbon
SVH162T30 40 300-3000 External Internal Tamper Resistant N/A Nitrile
SVH162T30V 40 300-3000 External Internal Tamper Resistant N/A Fluorocarbon
SVH162T50 40 500-5000 External Internal Tamper Resistant N/A Nitrile
SVH162T50V 40 500-5000 External Internal Tamper Resistant N/A Fluorocarbon
SVH101S30N 15 200-3000 Internal External Screw N/A Nitrile
SVH101S30V 15 200-3000 Internal External Screw N/A Fluorocarbon
SVH101S50 15 200-5000 Internal External Screw N/A D-Ring (Standard)
SVH101S50N 15 200-5000 Internal External Screw N/A Nitrile
SVH101S50V 15 200-5000 Internal External Screw N/A Fluorocarbon
SVH101T10 15 300-1000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH101T10N 15 300-1000 Internal External Tamper Resistant N/A Nitrile
SVH101T10V 15 300-1000 Internal External Tamper Resistant N/A Fluorocarbon
SVH101T20 15 100-2000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH101T20N 15 100-2000 Internal External Tamper Resistant N/A Nitrile
SVH101T20V 15 100-2000 Internal External Tamper Resistant N/A Fluorocarbon
SVH081F10 12 N/A Internal External Fixed N/A D-Ring (Standard)
SVH081F10N 12 N/A Internal External Fixed N/A Nitrile
SVH081F10V 12 N/A Internal External Fixed N/A Fluorocarbon
SVH081F20 12 N/A Internal External Fixed N/A D-Ring (Standard)
SVH081F20N 12 N/A Internal External Fixed N/A Nitrile
SVH081F20V 12 N/A Internal External Fixed N/A Fluorocarbon
SVH101T30 15 200-3000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH101T30N 15 200-3000 Internal External Tamper Resistant N/A Nitrile
SVH101T30V 15 200-3000 Internal External Tamper Resistant N/A Fluorocarbon
SVH101T50 15 200-5000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH101T50N 15 200-5000 Internal External Tamper Resistant N/A Nitrile
SVH101T50V 15 200-5000 Internal External Tamper Resistant N/A Fluorocarbon
SVH102F10 15 N/A External Internal Fixed N/A D-Ring (Standard)
SVH102F10N 15 N/A External Internal Fixed N/A Nitrile
SVH102F10V 15 N/A External Internal Fixed N/A Fluorocarbon
SVH102F20 15 N/A External Internal Fixed N/A D-Ring (Standard)
SVH102F20N 15 N/A External Internal Fixed N/A Nitrile
SVH081F30 12 N/A Internal External Fixed N/A D-Ring (Standard)
SVH081F30N 12 N/A Internal External Fixed N/A Nitrile
SVH081F30V 12 N/A Internal External Fixed N/A Fluorocarbon
SVH081F50 12 N/A Internal External Fixed N/A D-Ring (Standard)
SVH081F50N 12 N/A Internal External Fixed N/A Nitrile
SVH081F50V 12 N/A Internal External Fixed N/A Fluorocarbon
SVH081K10 12 100-1000 Internal External Knob N/A D-Ring (Standard)
SVH081K10N 12 100-1000 Internal External Knob N/A Nitrile
SVH081K10V 12 100-1000 Internal External Knob N/A Fluorocarbon
SVH081K20 12 100-2000 Internal External Knob N/A D-Ring (Standard)
SVH102F20V 15 N/A External Internal Fixed N/A Fluorocarbon
SVH102F30 15 N/A External Internal Fixed N/A D-Ring (Standard)
SVH102F30N 15 N/A External Internal Fixed N/A Nitrile
SVH102F30V 15 N/A External Internal Fixed N/A Fluorocarbon
SVH102F50 15 N/A External Internal Fixed N/A D-Ring (Standard)
SVH102F50N 15 N/A External Internal Fixed N/A Nitrile
SVH102F50V 15 N/A External Internal Fixed N/A Fluorocarbon
SVH102K10 15 300-1000 External Internal Knob N/A D-Ring (Standard)
SVH102K10N 15 300-1000 External Internal Knob N/A Nitrile
SVH102K10V 15 300-1000 External Internal Knob N/A Fluorocarbon
SVH081K20N 12 100-2000 Internal External Knob N/A Nitrile
SVH081K20V 12 100-2000 Internal External Knob N/A Fluorocarbon
SVH081K30 12 200-3000 Internal External Knob N/A D-Ring (Standard)
SVH081K30N 12 200-3000 Internal External Knob N/A Nitrile
SVH081K30V 12 200-3000 Internal External Knob N/A Fluorocarbon
SVH081K50 12 200-5000 Internal External Knob N/A D-Ring (Standard)
SVH081K50N 12 200-5000 Internal External Knob N/A Nitrile
SVH081K50V 12 200-5000 Internal External Knob N/A Fluorocarbon
SVH081S10 12 100-1000 Internal External Screw N/A D-Ring (Standard)
SVH081S10N 12 100-1000 Internal External Screw N/A Nitrile
SVH102T50N 15 200-5000 External Internal Tamper Resistant N/A Nitrile
SVH102T50V 15 200-5000 External Internal Tamper Resistant N/A Fluorocarbon
SVH102K20 15 100-2000 External Internal Knob N/A D-Ring (Standard)
SVH102K20N 15 100-2000 External Internal Knob N/A Nitrile
SVH102K20V 15 100-2000 External Internal Knob N/A Fluorocarbon
SVH102K30 15 200-3000 External Internal Knob N/A D-Ring (Standard)
SVH102K30N 15 200-3000 External Internal Knob N/A Nitrile
SVH102K30V 15 200-3000 External Internal Knob N/A Fluorocarbon
SVH102K50 15 200-5000 External Internal Knob N/A D-Ring (Standard)
SVH102K50N 15 200-5000 External Internal Knob N/A Nitrile
SVH102K50V 15 200-5000 External Internal Knob N/A Fluorocarbon
SVH102S10 15 300-1000 External Internal Screw N/A D-Ring (Standard)
SVH081S10V 12 100-1000 Internal External Screw N/A Fluorocarbon
SVH081S20 12 100-2000 Internal External Screw N/A D-Ring (Standard)
SVH081S20N 12 100-2000 Internal External Screw N/A Nitrile
SVH081S20V 12 100-2000 Internal External Screw N/A Fluorocarbon
SVH081S30 12 200-3000 Internal External Screw N/A D-Ring (Standard)
SVH081S30N 12 200-3000 Internal External Screw N/A Nitrile
SVH081S30V 12 200-3000 Internal External Screw N/A Fluorocarbon
SVH081S50 12 200-5000 Internal External Screw N/A D-Ring (Standard)
SVH081S50N 12 200-5000 Internal External Screw N/A Nitrile
SVH081S50V 12 200-5000 Internal External Screw N/A Fluorocarbon
SVH161F10 40 N/A Internal External Fixed N/A Nitrile
SVH161F10V 40 N/A Internal External Fixed N/A Fluorocarbon
SVH161F20 40 N/A Internal External Fixed N/A Nitrile
SVH161F20V 40 N/A Internal External Fixed N/A Fluorocarbon
SVH161F30 40 N/A Internal External Fixed N/A Nitrile
SVH161F30V 40 N/A Internal External Fixed N/A Fluorocarbon
SVH161F50 40 N/A Internal External Fixed N/A Nitrile
SVH161F50V 40 N/A Internal External Fixed N/A Fluorocarbon
SVH161K10 40 100-1000 Internal External Knob N/A Nitrile
SVH161K10V 40 100-1000 Internal External Knob N/A Fluorocarbon
SVH102S10N 15 300-1000 External Internal Screw N/A Nitrile
SVH102S10V 15 300-1000 External Internal Screw N/A Fluorocarbon
SVH102S20 15 100-2000 External Internal Screw N/A D-Ring (Standard)
SVH102S20N 15 100-2000 External Internal Screw N/A Nitrile
SVH102S20V 15 100-2000 External Internal Screw N/A Fluorocarbon
SVH102S30 15 200-3000 External Internal Screw N/A D-Ring (Standard)
SVH102S30N 15 200-3000 External Internal Screw N/A Nitrile
SVH102S30V 15 200-3000 External Internal Screw N/A Fluorocarbon
SVH102S50 15 200-5000 External Internal Screw N/A D-Ring (Standard)
SVH102S50N 15 200-5000 External Internal Screw N/A Nitrile
SVH081T10 12 100-1000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH081T10N 12 100-1000 Internal External Tamper Resistant N/A Nitrile
SVH081T10V 12 100-1000 Internal External Tamper Resistant N/A Fluorocarbon
SVH081T20 12 100-2000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH081T20N 12 100-2000 Internal External Tamper Resistant N/A Nitrile
SVH081T20V 12 100-2000 Internal External Tamper Resistant N/A Fluorocarbon
SVH081T30 12 200-3000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH081T30N 12 200-3000 Internal External Tamper Resistant N/A Nitrile
SVH081T30V 12 200-3000 Internal External Tamper Resistant N/A Fluorocarbon
SVH081T50 12 200-5000 Internal External Tamper Resistant N/A D-Ring (Standard)
SVH161K20 40 200-2000 Internal External Knob N/A Nitrile
SVH161K20V 40 200-2000 Internal External Knob N/A Fluorocarbon
SVH161K30 40 300-3000 Internal External Knob N/A Nitrile
SVH161K30V 40 300-3000 Internal External Knob N/A Fluorocarbon
SVH161K50 40 500-5000 Internal External Knob N/A Nitrile
SVH161K50V 40 500-5000 Internal External Knob N/A Fluorocarbon
SVH161S10 40 100-1000 Internal External Screw N/A Nitrile
SVH161S10V 40 100-1000 Internal External Screw N/A Fluorocarbon
SVH161S20 40 200-2000 Internal External Screw N/A Nitrile
SVH161S20V 40 200-2000 Internal External Screw N/A Fluorocarbon
SVH102S50V 15 200-5000 External Internal Screw N/A Fluorocarbon
SVH102T10 15 300-1000 External Internal Tamper Resistant N/A D-Ring (Standard)
SVH102T10N 15 300-1000 External Internal Tamper Resistant N/A Nitrile
SVH102T10V 15 300-1000 External Internal Tamper Resistant N/A Fluorocarbon
SVH102T20 15 100-2000 External Internal Tamper Resistant N/A D-Ring (Standard)
SVH102T20N 15 100-2000 External Internal Tamper Resistant N/A Nitrile
SVH102T20V 15 100-2000 External Internal Tamper Resistant N/A Fluorocarbon
SVH102T30 15 200-3000 External Internal Tamper Resistant N/A D-Ring (Standard)
SVH102T30N 15 200-3000 External Internal Tamper Resistant N/A Nitrile
SVH102T30V 15 200-3000 External Internal Tamper Resistant N/A Fluorocarbon
SVH081T50N 12 200-5000 Internal External Tamper Resistant N/A Nitrile
SVH081T50V 12 200-5000 Internal External Tamper Resistant N/A Fluorocarbon
SVH101F10 15 N/A Internal External Fixed N/A D-Ring (Standard)
SVH101F10N 15 N/A Internal External Fixed N/A Nitrile
SVH101F10V 15 N/A Internal External Fixed N/A Fluorocarbon
SVH101F20 15 N/A Internal External Fixed N/A D-Ring (Standard)
SVH101F20N 15 N/A Internal External Fixed N/A Nitrile
SVH101F20V 15 N/A Internal External Fixed N/A Fluorocarbon
SVH101F30 15 N/A Internal External Fixed N/A D-Ring (Standard)
SVH101F30N 15 N/A Internal External Fixed N/A Nitrile
SVH101F30V 15 N/A Internal External Fixed N/A Fluorocarbon
SVH161S30 40 300-3000 Internal External Screw N/A Nitrile
SVH161S30V 40 300-3000 Internal External Screw N/A Fluorocarbon
SVH161S50 40 500-5000 Internal External Screw N/A Nitrile
SVH161S50V 40 500-5000 Internal External Screw N/A Fluorocarbon
SVH161T10 40 100-1000 Internal External Tamper Resistant N/A Nitrile
SVH161T10V 40 100-1000 Internal External Tamper Resistant N/A Fluorocarbon
SVH161T20 40 200-2000 Internal External Tamper Resistant N/A Nitrile
SVH161T20V 40 200-2000 Internal External Tamper Resistant N/A Fluorocarbon
SVH161T30 40 300-3000 Internal External Tamper Resistant N/A Nitrile
SVH161T30V 40 300-3000 Internal External Tamper Resistant N/A Fluorocarbon

687463
687505