PTFE Hose - 919 Series | Product Series

Filter by

    No filters selected

Hose Type

Size

Length

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PTFE Hose - 919 Series

PTFE Hose - 919 Series

PTFE hoses feature superior chemical compatibility, resist moisture, perform in a wide temperature range and offer a low coefficient of friction to assist with flow. Most 919 hoses handle temperatures up to 450°F.

Technical Specifications

  • Design Factor: 4
  • Cover Color: Brown, Natural, Red
  • Media: Air, Chemicals (Adhesive), Chemicals - Check your fluid compatibility with our catalogue chart., Food & Beverage (Cooking Oil), Industrial Fluids, Water
  • Specifications Met: FDA 21 CFR 177.1550 (Natural Tube), SAE 100R14A, SAE 100R14B
  • Compatible Fitting: 90 Series, 91 Series, 91N Series
  • Weight: 0.09 to 0.58 kg/m, 0.06 to 0.39 lb/ft
  • Inside Diameter: 3/16 to 1-1/8 inch, 5 to 29 mm
  • Maximum Operating Temperature: 135 to 232 °C, 275 to 450 °F
  • Minimum Operating Temperature: -40 to -73 °C, -40 to -100 °F
  • Product Style: Static Dissipative
  • Maximum Operating Pressure: 69 to 207 bar, 6.9 to 20.7 MPa, 1000 to 3000 psi
  • Outside Diameter: 0.330 to 1.32 inch, 8.2 to 33.5 mm
  • Size: -4 to -20
  • Application: Chemical Transfer, Fluid Handling, Industrial, Instrumentation, Manufacturing, Medical, Packaging, Pharmaceutical, Transportation
  • Hose Inner Tube Material: Natural Static Dissipative, Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: Silicone, Polyurethane
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Minimum Bend Radius: 2 to 9 inch, 50 to 229 mm
  • Vacuum Pressure Rating: 10 to 28 inch-Hg, 254 to 711 mm-Hg

Full Product Description

Parker's Chemical Resistant PTFE hoses have exceptional chemical compatibility and handle temperatures as high as +450°F, except in jacketed designs. PTFE Braided hoses are used in numerous applications including, but not limited to, chemical transfer lines, high temperature general hydraulics, and coolant lines. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

Parker 919B PTFE Hoses should be used when conveying non-conducting fluids such as oils, paints, fuels, or steam.

Parker’s stainless steel braided PTFE hoses are available with silicone or polyurethane jackets..

Markets:
• Fluid Handling
• Medical
• Oilfield Service
• Transportation
• Military
• Compressed Gas

Features/Benefits:
•PTFE lines provide excellent chemical compatibility for successful chemical transfer between lines
• Handles extreme temperatures from -100°F to +450°F
• Resists moisture
• Low friction minimizes pressure drops and deposits
• Steam cleanable
• Available with extruded silicone jacket to provide a clean, smooth cover (919J)
• Available with non-marring, abrasion-resistant polyurethane jacket to shield the stainless steel wire reinforcement against wear, fraying and contaminants (919U)

Applications:
• Chemical Transfer Lines
• General Hydraulics
• Compressed Air/Gases
• Adhesive Dispensing
• Coolant Lines
• Medical Gases

Technical Specifications:• Use hose type 919B with static-dissipative core tube when conveying non-conducting fluids such as oils, paints, fuels, steam, etc.
• Hoses with covers must be skived prior to fitting attachment
• Burst pressure is 4x max working pressure at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum
• Other colors available upon request

Related Documents

×
Products Hose Type Size Length
919-3 SS Braid, Natural -3 Random
919-4-100 SS Braid, Natural -4 100 ft
919-5-100 SS Braid, Natural -5 100 ft
919-6-100 SS Braid, Natural -6 100 ft
919-8-100 SS Braid, Natural -8 100 ft
919-10-50 SS Braid, Natural -10 50 ft
919-12-50 SS Braid, Natural -12 50 ft
919-16-50 SS Braid, Natural -16 Random
919-20 SS Braid, Natural -20 Random
919B-4 SS Braid, Static Dissipative -4 Random
919B-5 SS Braid, Static Dissipative -5 Random
919B-6 SS Braid, Static Dissipative -6 Random
919B-8 SS Braid, Static Dissipative -8 Random
919J-4-RED Silicone Jacket, Natural -4 Random
919J-5-RED Silicone Jacket, Natural -5 Random
919J-6-RED Silicone Jacket, Natural -6 Random
919J-8-RED Silicone Jacket, Natural -8 Random
919J-10-RED Silicone Jacket, Natural -10 Random
919J-12-RED Silicone Jacket, Natural -12 Random
919U-4 Polyurethane Jacket, Natural -4 Random
919U-6 Polyurethane Jacket, Natural -6 Random
919U-8 Polyurethane Jacket, Natural -8 Random
919U-12 Polyurethane Jacket, Natural -12 Random
919U-16 Polyurethane Jacket, Natural -16 Random
919J-16-RED Silicone Jacket, Natural -16 Random
919BJ-16-ORG Silicone Jacket, Static Dissipative -16 Random
919BJ-5-ORG Silicone Jacket, Static Dissipative -5 Random
919BJ-4-ORG Silicone Jacket, Static Dissipative -4 Random
919BJ-6-ORG Silicone Jacket, Static Dissipative -6 Random
919BJ-8-ORG Silicone Jacket, Static Dissipative -8 Random
919BJ-10-ORG Silicone Jacket, Static Dissipative -10 Random
919BJ-12-ORG Silicone Jacket, Static Dissipative -12 Random
919-10 SS Braid, Natural -10 Random
919-12 SS Braid, Natural -12 Random
919-16 SS Braid, Natural -16 Random
919-4 SS Braid, Natural -4 Random
919-5 SS Braid, Natural -5 Random
919-6 SS Braid, Natural -6 Random
919-8 SS Braid, Natural -8 Random
919B-10 SS Braid, Static Dissipative -10 Random
919B-12 SS Braid, Static Dissipative -12 Random
919B-16 SS Braid, Static Dissipative -16 Random

687463
687563