Stainless Steel Braided PTFE Hose - STW/STB | Product Series

Filter by

    No filters selected

Hose Style

Hose I.D. (inch)

Hose O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Stainless Steel Braided PTFE Hose - STW/STB

Stainless Steel Braided PTFE Hose - STW/STB

Parker's STW/STB “True-Bore” Hose differs from other smoothbore PTFE hoses. This braided PTFE hose has a larger I.D. to speed up the flow of the media.

Technical Specifications

  • Design Factor: 4
  • Cover Color: n/a
  • Media: Air, Chemicals (Adhesive), Chemicals - Check your fluid compatibility with our catalogue chart., Food & Beverage (Cooking Oil), Industrial Fluids, Water
  • Specifications Met: FDA (Core Tube), USP Class VI (compliant core tube)
  • Compatible Fitting: PAGE Series
  • Weight: 0.13 to 1.18 kg/m, 0.08 to 0.79 lb/ft
  • Maximum Operating Temperature: 450 °F, 232 °C
  • Minimum Operating Temperature: -100 °F, -73 °C
  • Outside Diameter: 0.370 inch, 0.510 inch, 0.630 inch, 0.880 inch, 1.130 inch, 1.220 inch, 1.520 inch, 1.730 inch, 9 to 44 mm
  • Inside Diameter: 1/4 to 1-1/2 inch, 6 to 38 mm
  • Maximum Operating Pressure: 62 to 207 bar, 6.2 to 20.7 MPa, 900 to 3000 psi
  • Application: Chemical Transfer, Fluid Handling, Food & Beverage Processing, Industrial, Instrumentation, Manufacturing, Medical, Packaging, Pharmaceutical
  • Hose Reinforcement Material: Braid of Stainless Steel
  • Vacuum Pressure Rating: 15 to 28 inch-Hg, 381 to 711 mm-Hg
  • Hose Inner Tube Material: Natural Static Dissipative, Polytetrafluoroethylene (PTFE) Static Dissipative
  • Cover Material: n/a
  • Product Style: Smoothbore, Truebore
  • Size: -4 to -24
  • Minimum Bend Radius: 1-1/2 to 15 inch, 76 to 381 mm

Full Product Description

Parker's STW/STB “True-Bore” Hose differs from other smoothbore PTFE hoses because these hoses have a larger inside diameter to speed up the flow of the media through the tube. For example, an S30-6 PTFE hose has a nominal inside diameter of 5/16 whereas STW-6 “True Bore” hose has a nominal inside diameter of 3/8.  The increased I.D. speeds up the flow of the media traveling through the tube and, in some cases, allows the hose to carry up to 15% more flow.

STW/STB “True-Bore” Smooth Bore Stainless Steel Braided PTFE Hose maintains excellent chemical compatibility, resists moisture and is capable of withstanding high temperatures up to 450°F/260°C. It exhibits high performance in applications that involve fluid handling, chemical transfer, food and beverage, paint, pharmaceutical and cosmetics.

Markets:  
• Fluid Handling
• Industrial
• Pharmaceutical
• Food & Beverage

Features/Benefits:
• Increased I.D. speeds up the flow of the media traveling through the tube and, in some cases, allows the hose to carry up to 15% more flow
• Handles temperatures up to 450°F/260°C
• Excellent chemical compatibility
• Resists moisture
• Low friction minimizes pressure drops and deposits

Applications:
• Transfer of fluids and harsh chemicals, sanitizers or pesticides
• Chemical transfer
• Paint
• Pharma dispensers
• Cosmetics

Compliance:
• FDA 21 CFR 177.1550 (core tube)
• USP Class VI (core tube)

Technical Specifications:
• “Z” indicates double braid
• Working and burst pressures rated at 73°F (23°C)
• Uses PAGE Fittings and crimp collar ST300 only
• Cannot be used with 90 or 91N Series fittings
• Hose I.D. is nominal
• Hose O.D. is maximum

Related Documents

×
Products Hose Style Hose I.D. (inch) Hose O.D. (inch)
04-STW Natural 1/4 0.37
06-STW Natural 3/8 0.51
08-STW Natural 1/2 0.63
12-STW Natural 3/4 0.88
16-STW Natural 1 1.13
16Z-STW Natural 1 1.22
20Z-STW Natural 1-1/4 1.52
24Z-STW Natural 1-1/2 1.73
04-STB Static Dissipative 1/4 0.37
06-STB Static Dissipative 3/8 0.51
08-STB Static Dissipative 1/2 0.63
12-STB Static Dissipative 3/4 0.88
16-STB Static Dissipative 1 1.13
16Z-STB Static Dissipative 1 1.22
20Z-STB Static Dissipative 1-1/4 1.52
24Z-STB Static Dissipative 1-1/2 1.73

687463
687563