Pioneer Agricultural, Connect Under Pressure, Lever Operated Quick Couplers, Breakaway Sleeve (ISO 5675) - 9200 Series | Product Series

Filter by

    No filters selected

Connection Thread Size (inch)

Mounting Position

Sleeve Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer Agricultural, Connect Under Pressure, Lever Operated Quick Couplers, Breakaway Sleeve (ISO 5675) - 9200 Series

Pioneer Agricultural, Connect Under Pressure, Lever Operated Quick Couplers, Breakaway Sleeve (ISO 5675) - 9200 Series

Parker's premium agricultural connect under pressure quick couplers are lever actuated to easily open and close the valves while under pressure. The coupler valve will close automatically in a breakaway.

Technical Specifications

  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Application: Hydraulics, Agriculture Equipment
  • Interchange Type: ISO 5675
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Fitting Connection Type: Female Thread
  • Vacuum Pressure Rating: No
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Poppet
  • Lock Type: Locking Balls
  • Thread Size: Female
  • Connection Type: NPTF, UNF
  • Specifications Met: ISO 5675, ISO 7241-B
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Brand: Pioneer

Full Product Description

9200 Series Pioneer Couplers (hydraulic) 3000 psi, are premium connect under pressure couplers that connect with 8010 Series Nipples (IS0 5675, Pioneer universal male tips).

Parker's 9200 Series are double shut-off, lever activated, connect under pressure quick couplings. The coupler allows zero pressure connection and disconnection while either or both the coupler or nipple are under pressure. A lever operated cam locks both coupler and nipple valves in the open or closed position. "Closed" the flow is shut off at the coupler, allowing easy connect and disconnect. Valves in the "Open" position are locked in place, preventing flow checking and are unaffected by hydraulic surges. Valves will automatically close if the coupling is accidentally disconnected or in the case of a breakaway.

9200 Series Pioneer Lever Couplers are available in 1/2" size with right or left hand lever orientation. Red lever grips indicate right hand and yellow lever grips indicate left hand operation. Couplers are compatible with 9006-4 double breakaway clamps and can also be purchased as a 9500 Series kit with 2 couplers, a clamp, and dust protection.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Port Ends: Female NPTF, Female UNF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• -320 version has a lower force sleeve spring for easier connection when not mounted in clamp
• -334 version connects with 1/4" ISO 7241-B nipples

Markets:
• Agriculture
• Mobile Equipment
• Industrial

Features/Benefits:
• Connect and disconnect with minimal effort while lines are under pressure
• Lever locks valves in open position to be unaffected by pressure surges and prevent flow checking
• Lever locks valves in closed position to enable easy connection and disconnection while lines are under pressure
• Right and left handed lever orientation with color coded grips help to easily identify raise and lower lines
• Coupling will disconnect and valves will automatically close in the case of a breakaway
• Globally connects with Pioneer universal male tips (nipples) complying to ISO 5675
• Functionally can replace a double shut off quick coupling and two high pressure ball valves

Applications:
• Tractors and mobile equipment attachments
• Agricultural attachments requiring breakaway
• Industrial hydraulics
• NOT recommended for use with gaseous or compressible media

Related Documents

×
Products Connection Thread Size (inch) Mounting Position Sleeve Type
9250-4-320 1/2 - 14 Left hand – yellow grip Manual push pull sleeve with lower sleeve spring force
9250-6-320 9/16 - 18 Left hand – yellow grip Manual push pull sleeve with lower sleeve spring force
9250-15-320 3/4 - 16 Left hand – yellow grip Manual push pull sleeve with lower sleeve spring force
9250-16-320 7/8 - 14 Left hand – yellow grip Manual push pull sleeve with lower sleeve spring force
9250-334 9/16 - 18 Left hand – yellow grip Manual push pull sleeve
9250-4L 1/2 - 14 Left hand – yellow grip Manual push pull sleeve
9250-4R 1/2 - 14 Right hand – red grip Manual push pull sleeve
9250-15L 3/4 - 16 Left hand – yellow grip Manual push pull sleeve
9250-15R 3/4 - 16 Right hand – red grip Manual push pull sleeve
9250-16L 7/8 - 14 Left hand – no grip Manual push pull sleeve
9250-16L-YE 7/8 - 14 Left hand – yellow grip Manual push pull sleeve
9250-16R 7/8 - 14 Right hand – no grip Manual push pull sleeve
9250-16R-RE 7/8 - 14 Right hand – red grip Manual push pull sleeve

687463
687539