Pioneer, Agriculture Universal Male Tip, ISO 5675 - 8010 Series | Product Series

Filter by

    No filters selected

Port Connection (inch)

Valve Style

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer, Agriculture Universal Male Tip, ISO 5675 - 8010 Series Pioneer, Agriculture Universal Male Tip, ISO 5675 - 8010 Series

Pioneer, Agriculture Universal Male Tip, ISO 5675 - 8010 Series

Pioneer 8010 Nipples are the standard male tip of the agricultural industry, developed and proven in over 65 years of farm service.

Technical Specifications

  • Application: Hydraulics, General Purpose
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Brand: Pioneer
  • Fitting Connection Type: Female Thread
  • Interchange Type: ISO 5675
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Vacuum Pressure Rating: No
  • Valve Type: Poppet, Ball, Connect Under Pressure
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile, n/a
  • Media: Hydraulic
  • Coupling Half: Nipple
  • Minimum Operating Temperature: -40 °F
  • Thread Size: Female
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Specifications Met: ISO 5675

Full Product Description

8010 Series Nipples (hydraulic) 3000 psi, connect with 1/2 "" size 4000, 4200,  5000, 8200, 9200,Series Couplers and are interchangeable with other products accepting ISO 5675 universal tips. Parker's 8010 Nipples are available with a ball valve, poppet valve, or pressure relieving (connect under pressure) valve. They are the universal standard male tip of the agricultural industry, commonly referred to as the Pioneer tip.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Valve Options: Ball, Poppet, Pressure Relieving Poppet (DC)
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options on poppet valves: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Industrial
• Construction

Features/Benefits:
• Globally interchanges with any other nipples or tips accepting ISO 5675
• Valve option styles include ball, poppet, and connect under pressure (DC) poppet
• Hardened locking ball groove resists wear for increased durability and protection from Brinelling
• Shielded valve and positive valve stop prevents flow checking for smooth performance
• DC valve version allows connection under system pressure on the coupler side and residual pressure (up to 3000 psi) on the nipple side

Applications:
• Tractor attachments
• Agricultural farm equipment  
• Hydraulic Loaders
• Add-on hydraulic circuits
• Hydraulic tools
• Ag/mobile attachments

Related Documents

×
Products Port Connection (inch) Valve Style Connection Type
8010-4 1/2 - 14 Ball NPTF
8010-4P 1/2 - 14 Poppet NPTF
8010-5 3/4 - 14 Ball NPTF
8010-5P 3/4 - 14 Poppet NPTF
8010-15 3/4 - 16 Ball ORB
8010-15P 3/4 - 16 Poppet ORB
8010-16 7/8 - 14 Ball ORB
8010-16P 7/8 - 14 Poppet ORB
8010-29BSPP 1/2 - 14 Ball BSPP
8010-4P-DC 1/2 - 14 Connect under pressure poppet NPTF
8010-15P-DC 3/4 - 16 Connect under pressure poppet ORB

687463
687539