Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series | Product Series

Filter by

    No filters selected

Coupling Half

Product Type

Valve Type

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series

Pioneer, Agriculture Quick Couplings, ISO 5675 / ISO 7241 - 4000 Series

Parker's agricultural quick couplers and nipples are the farmers choice where fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Interchange Type: ISO 5675 (1/2" size) 5675 (1/2" size), ISO 7241 (1/2" size)
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Application: Hydraulics, General Purpose
  • Minimum Operating Temperature: -40 °F
  • Product Type: Manual Connect
  • Flow Rate: 3 to 50 gal/min
  • Valve Type: Poppet, Ball
  • Vacuum Pressure Rating: No
  • Body Size: 1/4 to 1 inch
  • Body Material: Steel
  • Connection Type: Female NPTF, Female ORB, Female BSPP, Male ORB
  • Seal Material: Nitrile
  • Plating Type: Zinc with Clear Trivalent Chromate

Full Product Description

4000 Series Couplers (hydraulic) 3000 psi, connect with 4000 Series Nipples and 1/2" 8010 Series, ISO 5675 Pioneer tips and ISO 7241 nipples. Parker's 4000 Series are double shut-off quick couplings with poppet or ball valve options. Couplers have a manual sleeve. Push-pull breakaway sleeve is only available on 1/4" body size with 9/16 - 18 ORB thread, part number 4050P-T6.

4000 Series Nipples (hydraulic) 3000 psi, connect with 4000 Series Couplers and 4200 Series Couplers. Nipples are available with a poppet or ball valve.

Technical Characteristics:
• Sizes: 1/4” – 1”
• Material: Steel
• Port Ends: Female NPTF, Female ORB, Male ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Mobile Equipment
• Construction
• Snow removal
• Industrial

Features/Benefits:
• Proven design for rugged applications
• Poppet or ball valve option
• Critical parts are hardened for durability
• 1/2" size globally connects with ISO 5675 Pioneer tips and ISO 7241 nipples

Applications:  
• Tractors and agricultural equipment
• Hydraulic loaders
• Add-on hydraulic circuits
• Hydraulic tools
• Snow plow attachments

Related Documents

×
Products Coupling Half Product Type Valve Type Body Size (inch) Connection Type Connection Thread Size (inch)
4010-2P Male Nipple Manual sleeve Poppet 1/4 Female NPTF 1/4 - 18
4010-3P Male Nipple Manual sleeve Poppet 3/8 Female NPTF 3/8 - 18
4010-6P Male Nipple Manual sleeve Poppet 1 Female NPTF 1 - 11 1/2
4010-T6 Male Nipple Manual sleeve Poppet 1/4 Female ORB 9/16 - 18
4050-15 Female Coupler Manual sleeve Ball 1/2 Female ORB 3/4 - 16
4050-15P Female Coupler Manual sleeve Poppet 1/2 Female ORB 3/4 - 16
4050-16 Female Coupler Manual sleeve Ball 1/2 Female ORB 7/8 - 14
4050-16P Female Coupler Manual sleeve Poppet 1/2 Female ORB 7/8 - 14
4050-29BSPP Female Coupler Manual sleeve Ball 1/2 Female BSPP 1/2 - 14
4050-2P Female Coupler Manual sleeve Poppet 1/4 Female NPTF 1/4 - 18
4050-2P-T8M Female Coupler Manual sleeve Poppet 1/4 Male ORB 3/4 - 16
4050-3P Female Coupler Manual sleeve Poppet 3/8 Female NPTF 3/8 - 18
4050-4 Female Coupler Manual sleeve Ball 1/2 Female NPTF 1/2 - 14
4050-4P Female Coupler Manual sleeve Poppet 1/2 Female NPTF 1/2 - 14
4050-5 Female Coupler Manual sleeve Ball 1/2 Female NPTF 3/4 - 14
4050-5P Female Coupler Manual sleeve Poppet 1/2 Female NPTF 3/4 - 14
4050-6P Female Coupler Manual sleeve Poppet 1 Female NPTF 1 - 11 1/2
4050-T6 Female Coupler Manual sleeve Poppet 1/4 Female ORB 9/16 - 18
4050P-T6 Female Coupler Push pull sleeve Poppet 1/4 Female ORB 9/16 - 18
4110-5 Male Nipple Manual sleeve Ball 3/4 Female NPTF 3/4 - 14
4150-5 Female Coupler Manual sleeve Ball 3/4 Female NPTF 3/4 - 14

687463
687539