Pioneer, Agriculture Quick Couplers, Breakaway Sleeve, ISO 5675 / ISO 7241 - 4200 Series | Product Series

Filter by

    No filters selected

Connection Thread Size (inch)

Valve Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer, Agriculture Quick Couplers, Breakaway Sleeve, ISO 5675 / ISO 7241 - 4200 Series Pioneer, Agriculture Quick Couplers, Breakaway Sleeve, ISO 5675 / ISO 7241 - 4200 Series

Pioneer, Agriculture Quick Couplers, Breakaway Sleeve, ISO 5675 / ISO 7241 - 4200 Series

Parker's agricultural quick couplers and nipples are the farmers choice where fluid lines require fast and easy connection and disconnection.

Technical Specifications

  • Body Size: 3/8 to 1/2 inch, 3/8 to 1/2 inch
  • Maximum Operating Pressure: 3000 psi, 207 bar
  • Brand: Parker
  • Fitting Connection Type: Female Thread
  • Interchange Type: ISO 5675
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Vacuum Pressure Rating: No
  • Valve Type: Poppet, Ball
  • Flow Rate: 6 to 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Specifications Met: ISO 5675 (1/2 inch size)
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Sleeve Type: Push-pull, Breakaway Sleeve
  • Lock Type: Locking Balls
  • Thread Size: Female
  • Connection Type: NPTF, ORB
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Application: Hydraulics, General Purpose

Full Product Description

4200 Series Couplers (hydraulic) 3000 psi, connect with 1/2"" 8010 Series Nipples (ISO 5675, Pioneer male tips) and 4000 Series Nipples (3/8"" size).
Parker's 4200 Series are double shut-off quick couplings and the 1/2"" size is compatible with 5001-4 and 5006-4 breakaway clamps. Couplers have push to connect operation and a push/pull breakaway sleeve. When the coupler is clamp or bulkhead mounted it is ideal for use in applications where a breakaway feature is desirable. Couplers have a poppet or ball valve option.

Technical Characteristics:
• Sizes: 3/8” & 1/2”
• Material: Steel
• Port Ends: Female NPTF, Female ORB
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Mobile Equipment
• Construction

Features/Benefits:
• One handed push to connect operation
• Push - pull breakaway sleeve allows coupler to disconnect in the case of an implement breakaway
• Poppet or ball valve option
• Critical parts are hardened for durability
• 1/2"" size globally connects with Pioneer universal male tips (nipples) complying to ISO 5675

Applications:  
• Hydraulic Loaders
• Add-on hydraulic circuits
• Implement breakaway
• Hydraulic tools
• Tractors / mobile equipment

Related Documents

×
Products Connection Thread Size (inch) Valve Style
4250-3P 3/8 - 18 Poppet
4250-4 1/2 - 14 Ball
4250-4P 1/2 - 14 Poppet
4250-15 3/4 - 16 Ball
4250-15P 3/4 - 16 Poppet

687463
687539