Pioneer Agricultural, Connect Under Pressure, Thread Actuated Quick Couplers (ISO 5675) - 5000 Series | Product Series

Filter by

    No filters selected

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pioneer Agricultural, Connect Under Pressure, Thread Actuated Quick Couplers (ISO 5675) - 5000 Series

Pioneer Agricultural, Connect Under Pressure, Thread Actuated Quick Couplers (ISO 5675) - 5000 Series

Parker's connect under pressure quick couplers with threaded actuation are an economic solution for connecting fluid lines while under pressure. They require the use of tools to open the connected coupling valves.

Technical Specifications

  • Maximum Operating Pressure: 2500 psi, 172 bar
  • Application: Hydraulics, Connect Under Pressure, Hydraulics
  • Brand: Parker
  • Interchange Type: ISO 5675
  • Maximum Operating Temperature: 121 °C, 250 °F
  • Fitting Connection Type: Female Thread
  • Vacuum Pressure Rating: No
  • Body Size: 1/2 inch
  • Flow Rate: 12 gal/min
  • Seal Material: Nitrile
  • Media: Hydraulic
  • Coupling Half: Coupler
  • Minimum Operating Temperature: -40 °F
  • Valve Type: Ball
  • Sleeve Type: Manual
  • Lock Type: Locking Balls
  • Thread Size: Female
  • Connection Type: NPTF
  • Specifications Met: ISO 5675
  • Plating Type: Zinc with Clear Trivalent Chromate

Full Product Description

5000 Series Coupler (hydraulic) 2500 psi, connects with 8010 Series Nipples  (ISO 5675 Pioneer universal male tips).

Parker's 5000 Series is a manual, threaded actuation coupler that can be connected under pressure with the use of tools. When the coupler and nipple are connected, the valves remain closed until the threaded union on the back of the coupler body is tightened. With the valves open, the sleeve is locked in position. Unscrewing the threaded union allows the valves to close and the coupler sleeve can then be retracted to release the nipple.

These economical steel couplers are available in 1/2" size for pressures up to 2500 psi.

Technical Characteristics:
• Size: 1/2”
• Material: Steel
• Port Ends: Female NPTF
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene

Markets:
• Agriculture
• Hydraulic equipment

Features/Benefits:
• Globally connects with Pioneer male tips (8010 Series) or any other nipples conforming to ISO 5675
• Economical coupler to manually connect fluid lines under pressure with the use of tools

Applications:  
• Agricultural equipment and attachments
• Lubrication systems
• Hydraulic tools

Related Documents

×
Products Connection Thread Size (inch)
5050-4 1/2 - 14

687463
687539