SOFT-SHIELD 4000 Foil/Fabric Over Foam EMI Shielding Gaskets | Product Series

Filter by

    No filters selected

Material

Material Thickness (inch)

Width (inch)

Meets Certifications

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
SOFT-SHIELD 4000 Foil/Fabric Over Foam EMI Shielding Gaskets

SOFT-SHIELD 4000 Foil/Fabric Over Foam EMI Shielding Gaskets OBSOLETE

Note: This product is no longer available - please refer to the “Product Support" or "Recommended products" section of this page for details on any alternative products, or contact us for further assistance.

Technical Specifications

  • Length: 10 inch
  • Core Material: PORON1 Urethane Foam
  • Outer Wrap Material: Fabric-Reinforced Aluminum Foil
  • Interface Type: Chomerics Electrically Conductive Acrylic
  • Deflection at Pressure: < 1 to < 4, < 1 to < 5
  • Maximum Operating Temperature: 70 °C
  • Noise Shielding Level: > 70 dB
  • Transfer Impedance: See Figure 2
  • Surface Resistivity: 0.007 to 0.014 Ω/square

Full Product Description

Parker Chomerics SOFT-SHIELD® 4000 series PORON® urethane foam gaskets are wrapped in a fabric-reinforced aluminum foil and are ideal for grounding and low closure force EMI shielding applications. SOFT-SHIELD® 4000 is an extremely versatile product, coming in two different levels of foam softness as well as standard length, cut-to-length, and die cut part configurations. It is supplied with an electrically conductive acrylic adhesive, making it a very simple “Peel and Stick” grounding solution for ungrounded metal components

Features and Benefits:
• 90 dB shielding effectiveness from 10 MHz to 1 GHz
• Low closure force optimum performance
• Low compression set (less than 20%)
• Available in standard lengths, cut-to-length, die-cut and kiss-cut parts on a polyester release film
• Very thin rectangular cross sections available (thickness as small as 0.034 inch)
• Can be fabricated into D-subminiature connector gaskets
• Choice of UL 94 HB or UL 94 V-0 flammability ratings
• No degradation of shielding effectiveness after 10,000 cycles
• Low surface resistivity
• Excellent adhesion to steel and aluminum

Typical Applications:
• Grounding panels
• Backplane I/O panel
• Connector gaskets
• Aluminum and Steel enclosures

Related Documents

×
Products Material Material Thickness (inch) Width (inch) Meets Certifications
4002-012-127-2540 4002 0.048 0.5 UL 94 V-0
4002-017-127-2540 4002 0.068 0.5 UL 94 V-0
4002-023-127-2540 4002 0.091 0.5 UL 94 V-0
4002-027-127-2540 4002 0.106 0.5 UL 94 V-0
4002-037-127-2540 4002 0.147 0.5 UL 94 V-0
4002-047-127-2540 4002 0.187 0.5 UL 94 V-0
4002-057-127-2540 4002 0.226 0.5 UL 94 V-0
4002-067-127-2540 4002 0.264 0.5 UL 94 V-0
4002-009-127-2540 4002 0.034 0.5 UL 94 V-0
4002-014-127-2540 4002 0.054 0.5 UL 94 V-0
4002-020-127-2540 4002 0.077 0.5 UL 94 V-0
4002-024-127-2540 4002 0.094 0.5 UL 94 V-0
4002-034-127-2540 4002 0.133 0.5 UL 94 V-0
4002-044-127-2540 4002 0.173 0.5 UL 94 V-0
4002-054-127-2540 4002 0.212 0.5 UL 94 V-0
4002-064-127-2540 4002 0.25 0.5 UL 94 V-0
4002-012-210-2540 4002 0.048 0.825 UL 94 V-0
4002-017-210-2540 4002 0.068 0.825 UL 94 V-0
4002-023-210-2540 4002 0.091 0.825 UL 94 V-0
4002-027-210-2540 4002 0.106 0.825 UL 94 V-0
4002-037-210-2540 4002 0.147 0.825 UL 94 V-0
4002-047-210-2540 4002 0.187 0.825 UL 94 V-0
4002-057-210-2540 4002 0.226 0.825 UL 94 V-0
4002-067-210-2540 4002 0.264 0.825 UL 94 V-0
4002-009-210-2540 4002 0.034 0.825 UL 94 V-0
4002-014-210-2540 4002 0.054 0.825 UL 94 V-0
4002-020-210-2540 4002 0.077 0.825 UL 94 V-0
4002-024-210-2540 4002 0.094 0.825 UL 94 V-0
4002-034-210-2540 4002 0.133 0.825 UL 94 V-0
4002-044-210-2540 4002 0.173 0.825 UL 94 V-0
4002-054-210-2540 4002 0.212 0.825 UL 94 V-0
4002-064-210-2540 4002 0.25 0.825 UL 94 V-0
4002-012-254-2540 4002 0.048 1 UL 94 V-0
4002-020-1524-2540 4002 0.077 6 UL 94 V-0
4002-024-1524-2540 4002 0.094 6 UL 94 V-0
4002-034-1524-2540 4002 0.133 6 UL 94 V-0
4002-044-1524-2540 4002 0.173 6 UL 94 V-0
4002-054-1524-2540 4002 0.212 6 UL 94 V-0
4002-064-1524-2540 4002 0.25 6 UL 94 V-0
4004-012-127-2540 4004 0.048 0.5 UL 94 HB
4004-017-127-2540 4004 0.068 0.5 UL 94 HB
4004-023-127-2540 4004 0.091 0.5 UL 94 HB
4004-027-127-2540 4004 0.106 0.5 UL 94 HB
4004-037-127-2540 4004 0.147 0.5 UL 94 HB
4004-047-127-2540 4004 0.187 0.5 UL 94 HB
4004-057-127-2540 4004 0.226 0.5 UL 94 HB
4004-067-127-2540 4004 0.264 0.5 UL 94 HB
4004-009-127-2540 4004 0.034 0.5 UL 94 HB
4004-014-127-2540 4004 0.054 0.5 UL 94 HB
4004-020-127-2540 4004 0.077 0.5 UL 94 HB
4004-024-127-2540 4004 0.094 0.5 UL 94 HB
4004-034-127-2540 4004 0.133 0.5 UL 94 HB
4004-044-127-2540 4004 0.173 0.5 UL 94 HB
4004-054-127-2540 4004 0.212 0.5 UL 94 HB
4004-064-127-2540 4004 0.25 0.5 UL 94 HB
4004-012-210-2540 4004 0.048 0.825 UL 94 HB
4004-017-210-2540 4004 0.068 0.825 UL 94 HB
4004-023-210-2540 4004 0.091 0.825 UL 94 HB
4004-027-210-2540 4004 0.106 0.825 UL 94 HB
4004-037-210-2540 4004 0.147 0.825 UL 94 HB
4004-047-210-2540 4004 0.187 0.825 UL 94 HB
4004-057-210-2540 4004 0.226 0.825 UL 94 HB
4004-067-210-2540 4004 0.264 0.825 UL 94 HB
4004-009-210-2540 4004 0.034 0.825 UL 94 HB
4004-014-210-2540 4004 0.054 0.825 UL 94 HB
4004-020-210-2540 4004 0.077 0.825 UL 94 HB
4004-024-210-2540 4004 0.094 0.825 UL 94 HB
4004-034-210-2540 4004 0.133 0.825 UL 94 HB
4004-057-1524-2540 4004 0.226 6 UL 94 HB
4004-067-1524-2540 4004 0.264 6 UL 94 HB
4004-009-1524-2540 4004 0.034 6 UL 94 HB
4004-014-1524-2540 4004 0.054 6 UL 94 HB
4004-020-1524-2540 4004 0.077 6 UL 94 HB
4004-024-1524-2540 4004 0.094 6 UL 94 HB
4004-034-1524-2540 4004 0.133 6 UL 94 HB
4004-044-1524-2540 4004 0.173 6 UL 94 HB
4004-054-1524-2540 4004 0.212 6 UL 94 HB
4004-064-1524-2540 4004 0.25 6 UL 94 HB
4002-017-254-2540 4002 0.068 1 UL 94 V-0
4002-023-254-2540 4002 0.091 1 UL 94 V-0
4002-027-254-2540 4002 0.106 1 UL 94 V-0
4002-037-254-2540 4002 0.147 1 UL 94 V-0
4002-047-254-2540 4002 0.187 1 UL 94 V-0
4002-057-254-2540 4002 0.226 1 UL 94 V-0
4002-067-254-2540 4002 0.264 1 UL 94 V-0
4002-009-254-2540 4002 0.034 1 UL 94 V-0
4002-014-254-2540 4002 0.054 1 UL 94 V-0
4002-020-254-2540 4002 0.077 1 UL 94 V-0
4002-024-254-2540 4002 0.094 1 UL 94 V-0
4002-034-254-2540 4002 0.133 1 UL 94 V-0
4002-044-254-2540 4002 0.173 1 UL 94 V-0
4002-054-254-2540 4002 0.212 1 UL 94 V-0
4002-064-254-2540 4002 0.25 1 UL 94 V-0
4002-012-381-2540 4002 0.048 1.5 UL 94 V-0
4002-017-381-2540 4002 0.068 1.5 UL 94 V-0
4002-023-381-2540 4002 0.091 1.5 UL 94 V-0
4002-027-381-2540 4002 0.106 1.5 UL 94 V-0
4002-037-381-2540 4002 0.147 1.5 UL 94 V-0
4002-047-381-2540 4002 0.187 1.5 UL 94 V-0
4002-057-381-2540 4002 0.226 1.5 UL 94 V-0
4002-067-381-2540 4002 0.264 1.5 UL 94 V-0
4002-009-381-2540 4002 0.034 1.5 UL 94 V-0
4002-014-381-2540 4002 0.054 1.5 UL 94 V-0
4002-020-381-2540 4002 0.077 1.5 UL 94 V-0
4002-024-381-2540 4002 0.094 1.5 UL 94 V-0
4002-034-381-2540 4002 0.133 1.5 UL 94 V-0
4002-044-381-2540 4002 0.173 1.5 UL 94 V-0
4002-054-381-2540 4002 0.212 1.5 UL 94 V-0
4002-064-381-2540 4002 0.25 1.5 UL 94 V-0
4002-012-508-2540 4002 0.048 2 UL 94 V-0
4002-017-508-2540 4002 0.068 2 UL 94 V-0
4002-023-508-2540 4002 0.091 2 UL 94 V-0
4002-027-508-2540 4002 0.106 2 UL 94 V-0
4004-044-210-2540 4004 0.173 0.825 UL 94 HB
4004-054-210-2540 4004 0.212 0.825 UL 94 HB
4004-064-210-2540 4004 0.25 0.825 UL 94 HB
4004-012-254-2540 4004 0.048 1 UL 94 HB
4004-017-254-2540 4004 0.068 1 UL 94 HB
4004-023-254-2540 4004 0.091 1 UL 94 HB
4004-027-254-2540 4004 0.106 1 UL 94 HB
4004-037-254-2540 4004 0.147 1 UL 94 HB
4004-047-254-2540 4004 0.187 1 UL 94 HB
4004-057-254-2540 4004 0.226 1 UL 94 HB
4004-067-254-2540 4004 0.264 1 UL 94 HB
4004-009-254-2540 4004 0.034 1 UL 94 HB
4004-014-254-2540 4004 0.054 1 UL 94 HB
4004-020-254-2540 4004 0.077 1 UL 94 HB
4004-024-254-2540 4004 0.094 1 UL 94 HB
4004-034-254-2540 4004 0.133 1 UL 94 HB
4004-044-254-2540 4004 0.173 1 UL 94 HB
4004-054-254-2540 4004 0.212 1 UL 94 HB
4004-064-254-2540 4004 0.25 1 UL 94 HB
4004-012-381-2540 4004 0.048 1.5 UL 94 HB
4004-017-381-2540 4004 0.068 1.5 UL 94 HB
4004-023-381-2540 4004 0.091 1.5 UL 94 HB
4004-027-381-2540 4004 0.106 1.5 UL 94 HB
4004-037-381-2540 4004 0.147 1.5 UL 94 HB
4004-047-381-2540 4004 0.187 1.5 UL 94 HB
4004-057-381-2540 4004 0.226 1.5 UL 94 HB
4004-067-381-2540 4004 0.264 1.5 UL 94 HB
4004-009-381-2540 4004 0.034 1.5 UL 94 HB
4004-014-381-2540 4004 0.054 1.5 UL 94 HB
4004-020-381-2540 4004 0.077 1.5 UL 94 HB
4004-024-381-2540 4004 0.094 1.5 UL 94 HB
4004-034-381-2540 4004 0.133 1.5 UL 94 HB
4004-044-381-2540 4004 0.173 1.5 UL 94 HB
4004-054-381-2540 4004 0.212 1.5 UL 94 HB
4004-064-381-2540 4004 0.25 1.5 UL 94 HB
4002-037-508-2540 4002 0.147 2 UL 94 V-0
4002-047-508-2540 4002 0.187 2 UL 94 V-0
4002-057-508-2540 4002 0.226 2 UL 94 V-0
4002-067-508-2540 4002 0.264 2 UL 94 V-0
4002-009-508-2540 4002 0.034 2 UL 94 V-0
4002-014-508-2540 4002 0.054 2 UL 94 V-0
4002-020-508-2540 4002 0.077 2 UL 94 V-0
4002-024-508-2540 4002 0.094 2 UL 94 V-0
4002-034-508-2540 4002 0.133 2 UL 94 V-0
4002-044-508-2540 4002 0.173 2 UL 94 V-0
4002-054-508-2540 4002 0.212 2 UL 94 V-0
4002-064-508-2540 4002 0.25 2 UL 94 V-0
4002-012-762-2540 4002 0.048 3 UL 94 V-0
4002-017-762-2540 4002 0.068 3 UL 94 V-0
4002-023-762-2540 4002 0.091 3 UL 94 V-0
4002-027-762-2540 4002 0.106 3 UL 94 V-0
4002-037-762-2540 4002 0.147 3 UL 94 V-0
4002-047-762-2540 4002 0.187 3 UL 94 V-0
4002-057-762-2540 4002 0.226 3 UL 94 V-0
4002-067-762-2540 4002 0.264 3 UL 94 V-0
4002-009-762-2540 4002 0.034 3 UL 94 V-0
4002-014-762-2540 4002 0.054 3 UL 94 V-0
4002-020-762-2540 4002 0.077 3 UL 94 V-0
4002-024-762-2540 4002 0.094 3 UL 94 V-0
4002-034-762-2540 4002 0.133 3 UL 94 V-0
4002-044-762-2540 4002 0.173 3 UL 94 V-0
4002-054-762-2540 4002 0.212 3 UL 94 V-0
4002-064-762-2540 4002 0.25 3 UL 94 V-0
4002-012-1016-2540 4002 0.048 4 UL 94 V-0
4002-017-1016-2540 4002 0.068 4 UL 94 V-0
4002-023-1016-2540 4002 0.091 4 UL 94 V-0
4002-027-1016-2540 4002 0.106 4 UL 94 V-0
4002-037-1016-2540 4002 0.147 4 UL 94 V-0
4002-047-1016-2540 4002 0.187 4 UL 94 V-0
4002-057-1016-2540 4002 0.226 4 UL 94 V-0
4004-012-508-2540 4004 0.048 2 UL 94 HB
4004-017-508-2540 4004 0.068 2 UL 94 HB
4004-023-508-2540 4004 0.091 2 UL 94 HB
4004-027-508-2540 4004 0.106 2 UL 94 HB
4004-037-508-2540 4004 0.147 2 UL 94 HB
4004-047-508-2540 4004 0.187 2 UL 94 HB
4004-057-508-2540 4004 0.226 2 UL 94 HB
4004-067-508-2540 4004 0.264 2 UL 94 HB
4004-009-508-2540 4004 0.034 2 UL 94 HB
4004-014-508-2540 4004 0.054 2 UL 94 HB
4004-020-508-2540 4004 0.077 2 UL 94 HB
4004-024-508-2540 4004 0.094 2 UL 94 HB
4004-034-508-2540 4004 0.133 2 UL 94 HB
4004-044-508-2540 4004 0.173 2 UL 94 HB
4004-054-508-2540 4004 0.212 2 UL 94 HB
4004-064-508-2540 4004 0.25 2 UL 94 HB
4004-012-762-2540 4004 0.048 3 UL 94 HB
4004-017-762-2540 4004 0.068 3 UL 94 HB
4004-023-762-2540 4004 0.091 3 UL 94 HB
4004-027-762-2540 4004 0.106 3 UL 94 HB
4004-037-762-2540 4004 0.147 3 UL 94 HB
4004-047-762-2540 4004 0.187 3 UL 94 HB
4004-057-762-2540 4004 0.226 3 UL 94 HB
4004-067-762-2540 4004 0.264 3 UL 94 HB
4004-009-762-2540 4004 0.034 3 UL 94 HB
4004-014-762-2540 4004 0.054 3 UL 94 HB
4004-020-762-2540 4004 0.077 3 UL 94 HB
4004-024-762-2540 4004 0.094 3 UL 94 HB
4004-034-762-2540 4004 0.133 3 UL 94 HB
4004-044-762-2540 4004 0.173 3 UL 94 HB
4004-054-762-2540 4004 0.212 3 UL 94 HB
4004-064-762-2540 4004 0.25 3 UL 94 HB
4004-012-1016-2540 4004 0.048 4 UL 94 HB
4004-017-1016-2540 4004 0.068 4 UL 94 HB
4004-023-1016-2540 4004 0.091 4 UL 94 HB
4002-067-1016-2540 4002 0.264 4 UL 94 V-0
4002-009-1016-2540 4002 0.034 4 UL 94 V-0
4002-014-1016-2540 4002 0.054 4 UL 94 V-0
4002-020-1016-2540 4002 0.077 4 UL 94 V-0
4002-024-1016-2540 4002 0.094 4 UL 94 V-0
4002-034-1016-2540 4002 0.133 4 UL 94 V-0
4002-044-1016-2540 4002 0.173 4 UL 94 V-0
4002-054-1016-2540 4002 0.212 4 UL 94 V-0
4002-064-1016-2540 4002 0.25 4 UL 94 V-0
4002-012-1270-2540 4002 0.048 5 UL 94 V-0
4002-017-1270-2540 4002 0.068 5 UL 94 V-0
4002-023-1270-2540 4002 0.091 5 UL 94 V-0
4002-027-1270-2540 4002 0.106 5 UL 94 V-0
4002-037-1270-2540 4002 0.147 5 UL 94 V-0
4002-047-1270-2540 4002 0.187 5 UL 94 V-0
4002-057-1270-2540 4002 0.226 5 UL 94 V-0
4002-067-1270-2540 4002 0.264 5 UL 94 V-0
4002-009-1270-2540 4002 0.034 5 UL 94 V-0
4002-014-1270-2540 4002 0.054 5 UL 94 V-0
4002-020-1270-2540 4002 0.077 5 UL 94 V-0
4002-024-1270-2540 4002 0.094 5 UL 94 V-0
4002-034-1270-2540 4002 0.133 5 UL 94 V-0
4002-044-1270-2540 4002 0.173 5 UL 94 V-0
4002-054-1270-2540 4002 0.212 5 UL 94 V-0
4002-064-1270-2540 4002 0.25 5 UL 94 V-0
4002-012-1524-2540 4002 0.048 6 UL 94 V-0
4002-017-1524-2540 4002 0.068 6 UL 94 V-0
4002-023-1524-2540 4002 0.091 6 UL 94 V-0
4002-027-1524-2540 4002 0.106 6 UL 94 V-0
4002-037-1524-2540 4002 0.147 6 UL 94 V-0
4002-047-1524-2540 4002 0.187 6 UL 94 V-0
4002-057-1524-2540 4002 0.226 6 UL 94 V-0
4002-067-1524-2540 4002 0.264 6 UL 94 V-0
4002-009-1524-2540 4002 0.034 6 UL 94 V-0
4002-014-1524-2540 4002 0.054 6 UL 94 V-0
4004-027-1016-2540 4004 0.106 4 UL 94 HB
4004-037-1016-2540 4004 0.147 4 UL 94 HB
4004-047-1016-2540 4004 0.187 4 UL 94 HB
4004-057-1016-2540 4004 0.226 4 UL 94 HB
4004-067-1016-2540 4004 0.264 4 UL 94 HB
4004-009-1016-2540 4004 0.034 4 UL 94 HB
4004-014-1016-2540 4004 0.054 4 UL 94 HB
4004-020-1016-2540 4004 0.077 4 UL 94 HB
4004-024-1016-2540 4004 0.094 4 UL 94 HB
4004-034-1016-2540 4004 0.133 4 UL 94 HB
4004-044-1016-2540 4004 0.173 4 UL 94 HB
4004-054-1016-2540 4004 0.212 4 UL 94 HB
4004-064-1016-2540 4004 0.25 4 UL 94 HB
4004-012-1270-2540 4004 0.048 5 UL 94 HB
4004-017-1270-2540 4004 0.068 5 UL 94 HB
4004-023-1270-2540 4004 0.091 5 UL 94 HB
4004-027-1270-2540 4004 0.106 5 UL 94 HB
4004-037-1270-2540 4004 0.147 5 UL 94 HB
4004-047-1270-2540 4004 0.187 5 UL 94 HB
4004-057-1270-2540 4004 0.226 5 UL 94 HB
4004-067-1270-2540 4004 0.264 5 UL 94 HB
4004-009-1270-2540 4004 0.034 5 UL 94 HB
4004-014-1270-2540 4004 0.054 5 UL 94 HB
4004-020-1270-2540 4004 0.077 5 UL 94 HB
4004-024-1270-2540 4004 0.094 5 UL 94 HB
4004-034-1270-2540 4004 0.133 5 UL 94 HB
4004-044-1270-2540 4004 0.173 5 UL 94 HB
4004-054-1270-2540 4004 0.212 5 UL 94 HB
4004-064-1270-2540 4004 0.25 5 UL 94 HB
4004-012-1524-2540 4004 0.048 6 UL 94 HB
4004-017-1524-2540 4004 0.068 6 UL 94 HB
4004-023-1524-2540 4004 0.091 6 UL 94 HB
4004-027-1524-2540 4004 0.106 6 UL 94 HB
4004-037-1524-2540 4004 0.147 6 UL 94 HB
4004-047-1524-2540 4004 0.187 6 UL 94 HB

687463
179336