1" DS Coil | Product Series

Filter by

    No filters selected

Voltage

Connection Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
1 DS Coil

1" DS Coil

Parker’s 1 inch DS Coil is a high power coil often used with 12, 16, and 20 size proportional or on-off solenoid cartridges. Multiple voltage and termination styles are standard cataloged options.

Technical Specifications

  • Input Voltage: 12 VDC, 24 VDC, 120 VAC
  • Connection Type: Dual Spade, Dual Lead Wire, Din, Dual Lead Wire w/Conduit
  • Power Consumption: 42, 55 W
  • Current: 0.47, 1.79, 3.53 A
  • Resistance: 3.4, 13.4, 242 Ω
  • Duty Cycle: Continuous @ 100% voltage
  • Function: 1" DS Coil
  • Coil Type: Standard
  • Maximum Operating Temperature: +392 °F, +200 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 1.27 lb, 0.58 kg
  • Actuation Type: N/A
  • Body Material: N/A
  • Flow Rate: N/A
  • For Fluid Type: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: N/A
  • Seal Material: N/A

Full Product Description

Parker’s proven 1 inch DS coils are ideal for use in applications that require high flow and/or pressure. The DS coil is available in low and high watt versions for application flexibility and all coils are rated for continuous duty. DS coils are also capable of handling variable current, therefore, they can be used with proportional valves as well as on-off solenoid valves.

Features of Parker’s 1 inch DS Coil include:
• Compact one piece encapsulated design – resistant to moisture, caustic solutions, fungus, and temperatures from -40°C to 200°C (-40°F to 392°F.)
• Numerous voltage options – 12/24 VDC, 120 VAC, etc
• Numerous termination options – DIN, Dual Spade, Dual Leads, etc
• Heavy gauge color coded lead wire with built-in strain relief
• 200°C Class N wire standard

Parker’s 1” DS coil is a robust product that has undergone extensive testing and has a proven application performance record. Combined with Parker’s extensive line of solenoid and proportional cartridge valves, the DS coil is ideal for the most challenging applications and industries including:
• Power Units
• Oil and Gas
• Material Handling
• Construction
• Drills
• Presses
• Mixers
• Agriculture
• Balers
• Combines
• Refuse
• Cranes
• Compactors
• Graders
• Automotive

Related Documents

Literature and Reference Materials
Coils/Electronics Technical Tips
×
Products Voltage Connection Type
851060-012VDC 12 VDC Dual Spade
851060-024VDC 24 VDC Dual Spade
851062-012VDC 12 VDC Dual Lead Wire
851062-024VDC 24 VDC Dual Lead Wire
851058-012VDC 12 VDC Din
851058-024VDC 24 VDC Din
851057-120VAC 120 VAC Dual Lead Wire w/Conduit
851058-120VAC 120 VAC Din

687852
687505