2 Way Flow Control Proportional Valves | Product Series

Filter by

    No filters selected

Flow Rate

Configuration

Actuation Type

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2 Way Flow Control Proportional Valves

2 Way Flow Control Proportional Valves

Parker offers an extensive range of 2-way flow control proportional valves through the use of Current Controlled Pulse Width Modulation (PWM) valve drivers with flow capabilities up to 227 lpm (60 gpm) and pressures as high as 210 bar (3000 psi).

Technical Specifications

  • Flow Rate: 2, 2.5, 3.5, 4, 5, 6, 8, 9.5, 14, 15, 40, 60 gal/min, 7.5, 9.5, 13.3, 15, 19, 22.8, 23, 30, 36, 53, 56.8, 150, 227 L/min
  • Configuration: Normally Closed, Normally Open, Partially Pressure Compensated, Pressure Compensated
  • Actuation Type: Electrical, Manual
  • Seal Material: Nitrile, Fluorocarbon
  • Maximum Flow Rate: 2, 2.5, 3.5, 4, 5, 6, 8, 9.5, 14, 15, 40, 60 gal/min, 7.5, 9.5, 13.3, 15, 19, 22.8, 23, 30, 36, 53, 56.8, 150, 227 L/min
  • Flow Rate Accuracy: N/A, Up to 20%, +/- 2%, +/- 5%, +/- 7%
  • Flow Direction: Bi-directional, Side to Nose (2 - 1), Nose to Side (1 - 2), Top to Side (3 - 2), Side to Top (2 - 3)
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Minimum Pressure Differential: N/A, 150, 200, 300 psi, N/A, 10.3, 13.8, 20.7 bar
  • Leak Rate: 125 @ 3000 PSI (210 BAR), 250 @ 3000 PSI (210 BAR), 378 @ 3000 PSI (210 BAR), 568 @ 3000 PSI (210 BAR), 570 @ 3000 PSI (210 BAR), 757 @ 3000 PSI (210 BAR), 780 @ 3000 PSI (210 BAR), 946 @ 3000 PSI (210 BAR), 1135 @ 3000 PSI (210 BAR) cm3/min
  • Cavity Size: 2X, 3X, C08-3, C10-2, C12-2, C12-3L, C16-2, C20-2
  • Function: Proportional Flow Control/Regulator
  • Operation Type: Solenoid operated, Manually operated
  • Override Functionality: N/A, Infinite Control, Push Type w/Extended Rod
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 20, 21, 22, 40, 27, 55, 83 lb-ft, 20, 27, 29, 30, 54, 74, 113 Nm
  • Coil Nut Tightening Torque: Finger Tight, 3 lb-ft, Finger Tight, 4.1 Nm
  • Operating Temperature: -30 to +250, -15 to +400 °F, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +250, +400 °F, +121, +204 °C
  • Minimum Operating Temperature: -30, -15 °F, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 1/2" Super Coil High Watt (CCP), 1/2" Super Coil Low Watt (CCS), 5/8" Super Coil, 5/8" Super Coil High Watt (CAP), 1" DS Coil High Watt
  • Current: Max: 1.15 @ 12 VDC, 1.50 @ 12 VDC, 1.58 @ 12 VDC, 2.33 @ 12 VDC, 3.53 @ 12 VDC, 0.58 @ 24 VDC, 0.75 @ 24 VDC, 0.79 @ 24 VDC, 1.17 @ 24 VDC, 1.79 @ 24 VDC A
  • Power Consumption: 14, 18, 19, 28, 42 W
  • Frequency: 100 to 400 Hz
  • Variation of Opening Point: N/A, 17% of Input Signal, 20%-30% of Input Signal, 21% of Input Signal, 25% of Input Signal
  • Variation of Closing Point: N/A, 65% of Input Signal, 75% of Input Signal
  • Hysteresis: < 3%, 4%, 7%, < 10%, < 15%
  • Wire Mesh Screen Included: No, Yes
  • Weight: 0.17, 0.26, 0.28, 0.7, 0.75, 0.89 lb, 0.08, 0.12, 0.13, 0.32, 0.34, 0.4 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A

Full Product Description

Parker’s selection of 2-way flow control proportional valves provide repeatable and precise controls to circuits requiring proportional flow control through a single line in a normally-open or normally-closed configuration. These valves are capable of handling flows up to 227 lpm (60 gpm) and pressures as high as 210 bar (3000 psi). These valves can achieve pseudo pressure compensation in both normally-open and normally-closed versions due to the pressure drop across the spool orifices, but an external compensator can also be used if finer control is required, making these valves ideal for variable applications that need exact control and do not demand the exact same flow every time a function is operated. Parker’s 2-way flow control proportional valves pair well with any Current Controlled Pulse Width Modulation (PWM) valve driver and can be used on a variety of mobile and industrial applications within the agriculture, construction, and manufacturing markets.

Markets:
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Low hysteresis
• Hardened working parts for maximum durability
• All external parts zinc plated

Applications:
• Applications requiring precise controls
• Variable flow applications

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Related Documents

×
Products Flow Rate Configuration Actuation Type Seal Material
DF122C14 14 GAL/MIN, 53 L/MIN Normally Closed Electrical, Manual Nitrile
DF122C14V 14 GAL/MIN, 53 L/MIN Normally Closed Electrical, Manual Fluorocarbon
DF161C40 40 GAL/MIN, 150 L/MIN Normally Closed Electrical Nitrile
DF161C40V 40 GAL/MIN, 150 L/MIN Normally Closed Electrical Fluorocarbon
DF201C60 60 GAL/MIN, 227 L/MIN Normally Closed Electrical Nitrile
DF201C60V 60 GAL/MIN, 227 L/MIN Normally Closed Electrical Fluorocarbon
HP02C2100N 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical Nitrile
HP02C2100NL 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical Nitrile
HP02C2100V 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical Fluorocarbon
HP02C2100VL 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical Fluorocarbon
HP04P2150VL 9.5 GAL/MIN, 36 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Fluorocarbon
JP04P2100N 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP04P2100NL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP04P2100V 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP04P2100VL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP04P2101N 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP04P2101NL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP04P2101V 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP04P2101VL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP04P2150N 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP04P2150NL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP04P2150V 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP04P2150VL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP04P2151N 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP04P2151NL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP04P2151V 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP04P2151VL 9.5 GAL/MIN, 36 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
DF122N14 14 GAL/MIN, 53 L/MIN Normally Open Electrical, Manual Nitrile
DF122N14V 14 GAL/MIN, 53 L/MIN Normally Open Electrical, Manual Fluorocarbon
HP02C2150N 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Nitrile
HP02C2150NL 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Nitrile
HP02C2150V 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Fluorocarbon
HP02C2150VL 2.5, 3.5, 4, 6 GAL/MIN, 9.5, 13.3, 15, 22.8 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2000N 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2000NL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2000V 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2000VL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2001N 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2001NL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2001V 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2001VL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2050N 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2050NL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2050V 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2050VL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2051N 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2051NL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2051V 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2051VL 2 GAL/MIN, 7.5 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2100N 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2100NL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2100V 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2100VL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2101N 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2101NL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP02C2101V 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2101VL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP02C2150N 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2150NL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2150V 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2150VL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2151N 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2151NL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP02C2151V 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP02C2151VL 4, 6 GAL/MIN, 15, 23 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
HP04C2100N 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical Nitrile
HP04C2100NL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical Nitrile
HP04C2100V 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical Fluorocarbon
HP04C2100VL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical Fluorocarbon
HP04C2150N 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Nitrile
HP04C2150NL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Nitrile
HP04C2150V 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Fluorocarbon
HP04C2150VL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Partially Pressure Compensated Electrical, Manual Fluorocarbon
JP04C2100N 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP04C2100NL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP04C2100V 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP04C2100VL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP04C2101N 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP04C2101NL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Nitrile
JP04C2101V 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP04C2101VL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical Fluorocarbon
JP04C2150N 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP04C2150NL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP04C2150V 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP04C2150VL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP04C2151N 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP04C2151NL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
JP04C2151V 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
JP04C2151VL 8, 9.5 GAL/MIN, 30, 36 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
DFA125C21SN 15 GAL/MIN, 56.8 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Nitrile
DFA125C21SV 15 GAL/MIN, 56.8 L/MIN Normally Closed, Pressure Compensated Electrical, Manual Fluorocarbon
HP02P2100N 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical Nitrile
HP02P2100NL 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical Nitrile
HP02P2100V 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical Fluorocarbon
HP02P2100VL 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical Fluorocarbon
HP02P2150N 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Nitrile
HP02P2150NL 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Nitrile
HP02P2150V 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Fluorocarbon
HP02P2150VL 4, 5 GAL/MIN, 15, 19 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2000N 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2000NL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2000V 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2000VL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2001N 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2001NL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2001V 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2001VL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2050N 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2050NL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2050V 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2050VL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2051N 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2051NL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2051V 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2051VL 2.5 GAL/MIN, 9.5 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2100N 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2100NL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2100V 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2100VL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2101N 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2101NL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Nitrile
JP02P2101V 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2101VL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical Fluorocarbon
JP02P2150N 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2150NL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2150V 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2150VL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2151N 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2151NL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Nitrile
JP02P2151V 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
JP02P2151VL 5 GAL/MIN, 19 L/MIN Normally Open, Pressure Compensated Electrical, Manual Fluorocarbon
HP04P2100N 9.5 GAL/MIN, 36 L/MIN Normally Open, Partially Pressure Compensated Electrical Nitrile
HP04P2100NL 9.5 GAL/MIN, 36 L/MIN Normally Open, Partially Pressure Compensated Electrical Nitrile
HP04P2150N 9.5 GAL/MIN, 36 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Nitrile
HP04P2150NL 9.5 GAL/MIN, 36 L/MIN Normally Open, Partially Pressure Compensated Electrical, Manual Nitrile

687852
687505