5/8" Super Coil | Product Series

Filter by

    No filters selected

Voltage

Connection Type

Power Consumption

Diode

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
5/8 Super Coil

5/8" Super Coil

Parker’s broad range of solenoid and proportional cartridge valves are complemented by a wide selection of options in the Super Coil series of IP69K DC and AC coils. Multiple voltage and termination styles are standard cataloged options.

Technical Specifications

  • Input Voltage: 12 VDC, 24 VDC , 115 VAC
  • Connection Type: Amp Jr, Din, Integral Deutsch, Dual Lead Wire, Dual Lead Wire w/Deutsch, Packard Female, Packard Male, Dual Spade, Dual Screw, Single Screw, Dual Lead Wire w/Conduit
  • Power Consumption: 18, 28 W
  • Diode Included: No, Yes
  • Current: 0.2, 0.26, 0.75, 1.17, 1.5, 2.33 A
  • Resistance: 5.14, 8, 20.6, 32, 417, 554 Ω
  • Duty Cycle: Continuous @ 100% voltage
  • Function: 5/8" Super Coil
  • Coil Type: Puissant, Standard
  • Maximum Operating Temperature: +392 °F, +200 °C
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Weight: 0.64 lb, 0.29 kg
  • Actuation Type: N/A
  • Body Material: N/A
  • Flow Rate: N/A
  • For Fluid Type: N/A
  • Maximum Flow Rate: N/A
  • Maximum Operating Pressure: N/A
  • Seal Material: N/A

Full Product Description

The robust design of Parker's 5/8" Super Coil is especially suited for challenging environments. Internal wires have a class N rating, providing longer life at typical temperatures. All coils are DC wound.  An internal full wave rectifier is added for AC current, eliminating inrush current, and allowing for voltage interchangeability. Coils are offered in a wide variety of terminations, including integrally molded connectors and voltages to meet your system requirements. Coil is encased in a thermoplastic polyester resin. This allows for higher temperature exposure and less distortion. This resin is also resistant to moisture, caustic solutions and fungus providing protection for coil windings. Zinc plated low carbon steel frame surrounds coil, increasing flux density. Low carbon steel provides better magnetic properties and greater permeability. Internally molded diodes are available. Polarity is molded into coil for ease of installation. External ridges provide a larger coil surface area, which allows for better heat dissipation. Parker’s Super Coil is a robust IP69K product that has undergone extensive water dunk, endurance, high pressure water spray, and chemical solvent testing.

Markets:
• Oil and Gas
• Material Handling Equipment
• Construction Equipment
• Agriculture Machinery
• Vocational & Municipal Equipment
• Transportation

Features/Benefits:
• 5/8 inch inner diameter  
• Integral Deutsch connector coil exceeds IP69K standards
• Integral Deutsch connector coil thermal shock dunk test rated
• Integral Amp Jr. coil exceeds IP67 standards for thermal shock, water resistance and “dunk capability”
• Universal 50/60 Hz operation
• Waterproof coil hermetically sealed, requires no O-rings or waterproofing kits
• External plated steel flux-carrying band (unlike encapsulated band) enables coil to withstand severe thermal shocks without cracking
• Symmetrical coil can be reversed without affecting performance

Applications:
• Power Units
• Drills
• Presses
• Mixers
• Balers
• Combines
• Cranes
• Compactors

For additional voltage or termination options, please consult the factory for details.

Additional technical insight:
The 5/8 inch coils are most commonly used with 10 and 12 size cartridges. Typically, low watt coils are used in low pressure (less than 3000 psi) applications and the high watt coils in high pressure (up to 5000 psi) applications.

Related Documents

×
Products Voltage Connection Type Power Consumption Diode
CAS012A 12 VDC Amp Jr 18 - Low Watt No
CAS012AD 12 VDC Amp Jr 18 - Low Watt Yes
CAS012D 12 VDC Din 18 - Low Watt No
CAS012H 12 VDC Integral Deutsch 18 - Low Watt No
CAS012HE 12 VDC Integral Deutsch 18 - Low Watt Yes
CAS012L 12 VDC Dual Lead Wire 18 - Low Watt No
CAS012LD 12 VDC Dual Lead Wire w/Deutsch 18 - Low Watt No
CAS012LE 12 VDC Dual Lead Wire 18 - Low Watt Yes
CAS012PF 12 VDC Packard Female 18 - Low Watt No
CAS012PM 12 VDC Packard Male 18 - Low Watt No
CAS012S 12 VDC Dual Spade 18 - Low Watt No
CAS012W 12 VDC Dual Screw 18 - Low Watt No
CAS012WE 12 VDC Dual Screw 18 - Low Watt Yes
CAS012Y 12 VDC Single Screw 18 - Low Watt No
CAS024A 24 VDC Amp Jr 18 - Low Watt No
CAS024AD 24 VDC Amp Jr 18 - Low Watt Yes
CAS024D 24 VDC Din 18 - Low Watt No
CAS024H 24 VDC Integral Deutsch 18 - Low Watt No
CAS024HE 24 VDC Integral Deutsch 18 - Low Watt Yes
CAS024L 24 VDC Dual Lead Wire 18 - Low Watt No
CAS024LD 24 VDC Dual Lead Wire w/Deutsch 18 - Low Watt No
CAS024LE 24 VDC Dual Lead Wire 18 - Low Watt Yes
CAS024PF 24 VDC Packard Female 18 - Low Watt No
CAS024PM 24 VDC Packard Male 18 - Low Watt No
CAS024S 24 VDC Dual Spade 18 - Low Watt No
CAS024W 24 VDC Dual Screw 18 - Low Watt No
CAS024WE 24 VDC Dual Screw 18 - Low Watt Yes
CAS024Y 24 VDC Single Screw 18 - Low Watt No
CAP012A 12 VDC Amp Jr 28 - High Watt No
CAP012AD 12 VDC Amp Jr 28 - High Watt Yes
CAP012D 12 VDC Din 28 - High Watt No
CAP012H 12 VDC Integral Deutsch 28 - High Watt No
CAP012HE 12 VDC Integral Deutsch 28 - High Watt Yes
CAP012L 12 VDC Dual Lead Wire 28 - High Watt No
CAP012LD 12 VDC Dual Lead Wire w/Deutsch 28 - High Watt No
CAP012LE 12 VDC Dual Lead Wire 28 - High Watt Yes
CAP012PF 12 VDC Packard Female 28 - High Watt No
CAP012PM 12 VDC Packard Male 28 - High Watt No
CAP012S 12 VDC Dual Spade 28 - High Watt No
CAP012W 12 VDC Dual Screw 28 - High Watt No
CAP012WE 12 VDC Dual Screw 28 - High Watt Yes
CAP012Y 12 VDC Single Screw 28 - High Watt No
CAP024A 24 VDC Amp Jr 28 - High Watt No
CAP024AD 24 VDC Amp Jr 28 - High Watt Yes
CAP024D 24 VDC Din 28 - High Watt No
CAP024H 24 VDC Integral Deutsch 28 - High Watt No
CAP024HE 24 VDC Integral Deutsch 28 - High Watt Yes
CAP024L 24 VDC Dual Lead Wire 28 - High Watt No
CAP024LD 24 VDC Dual Lead Wire w/Deutsch 28 - High Watt No
CAP024LE 24 VDC Dual Lead Wire 28 - High Watt Yes
CAP024PF 24 VDC Packard Female 28 - High Watt No
CAP024PM 24 VDC Packard Male 28 - High Watt No
CAP024S 24 VDC Dual Spade 28 - High Watt No
CAP024W 24 VDC Dual Screw 28 - High Watt No
CAP024WE 24 VDC Dual Screw 28 - High Watt Yes
CAP024Y 24 VDC Single Screw 28 - High Watt No
CAS115C 115 VAC Dual Lead Wire w/Conduit 18 - Low Watt No
CAS115D 115 VAC Din 18 - Low Watt No
CAP115C 115 VAC Dual Lead Wire w/Conduit 28 - High Watt No
CAP115D 115 VAC Din 28 - High Watt No
CAP012HSN 12 VDC Integral Deutsch w/Anti-vibration ring 28 - High Watt No
CAP012HSZN 12 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 28 - High Watt Yes
CAP024HSN 24 VDC Integral Deutsch w/Anti-vibration ring 28 - High Watt No
CAP024HSZN 24 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 28 - High Watt Yes
CAS012HSN 12 VDC Integral Deutsch w/Anti-vibration ring 18 - Low Watt No
CAS012HSZN 12 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 18 - Low Watt Yes
CAS024HSN 24 VDC Integral Deutsch w/Anti-vibration ring 18 - Low Watt No
CAS024HSZN 24 VDC Integral Deutsch w/Anti-vibration ring and Zener Diode 18 - Low Watt Yes

687852
687505