4 Way 2 Position Spool Type Solenoid Valve | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Configuration

Actuation Type

Flow Direction

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
4 Way 2 Position Spool Type Solenoid Valve

4 Way 2 Position Spool Type Solenoid Valve

Parker’s direct acting 4-way, 2-position spool-type solenoids offer a simple electronic solution for actuation or reversing applications; available with flows up to 113 lpm (30 gpm) and pressures as high as 350 bar (5000 psi).

Technical Specifications

  • Flow Rate: 3, 4, 5, 6.5, 7, 8, 9, 10, 30 gal/min, 11, 15, 19, 25, 27, 30, 34, 38, 114 L/min
  • Maximum Inlet Pressure Rating: 3600, 5000 psi, 250, 350 bar
  • Configuration: N/A, Motor Regen Transition, Reversing Spool
  • Actuation Type: Electrical, Manual
  • Flow Direction: All ports blocked De-Energized, 2-1, 3-4 De-Energized, 2-3 blocked, 4-1 De-Energized, 3-2, 4-1 De-Energized, 3 blocked, 2-4-1 De-Energized, All ports blocked Energized, 2-1, 3-4 Energized, 2-1, 3 and 4 blocked Energized, 3-1, 2 and 4 blocked Energized, 3-2, 4-1 Energized
  • Seal Material: D-Ring, Nitrile, Fluorocarbon
  • Maximum Flow Rate: 3, 4, 5, 6.5, 7, 8, 9, 10, 30 gal/min, 11, 15, 19, 25, 27, 30, 34, 38, 114 L/min
  • Mounting Type: Screw in cartridge valve
  • Operation Type: Solenoid operated, Manually operated
  • Maximum Operating Pressure: 3600, 5000 psi, 250, 350 bar
  • Leak Rate: 350 De-energized, 1.5 GPM Energized Pilot Flow @ 3000 PSI (207 BAR), 160 @ 3600 PSI (250 BAR), 230 @ 3600 PSI (250 BAR), 150 @ 5000 PSI (350 BAR), 160 @ 5000 PSI (350 BAR), 240 @ 5000 PSI (350 BAR), 320 @ 5000 PSI (350 BAR) cm3/min
  • Cavity Size: C08-4, C10-4, C16-4
  • Function: 4-way
  • Override Functionality: N/A, Detented, Non-Detented, Pull and Release, Push and Twist
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 22, 23-27, 30-40, 32-36, 37-41, 51-55 lb-ft, 30, 31-37, 40.6-54.2, 43-49, 50-56, 69-75 Nm
  • Coil Nut Tightening Torque: 3, 5-7 lb-ft, 4.1, 7-10 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30. -15 °F, -37, -34, -26 °C
  • Coil Type: 1/2" Super Coil, 5/8" Super Coil
  • Input Voltage: 85% of rated voltage at 72°F (20°C) min
  • Response Time: 30 to 60 ms, 50 ms, 130 ms
  • Weight: 0.29, 0.44, 0.66, 1.3 lb, 0.13, 0.2, 0.3, 0.59 kg
  • Body Material: N/A

Full Product Description

Parker’s direct acting 4-way, 2-position spool-type solenoid valves feature a tough design that ensures reliable and predictable performance with low pressure drop and minimal hysteresis. These valves can operate with hydraulic system flows as high as 113 lpm (30 gpm) and pressures up to 350 bar (5000 psi) with normally passing, crossing, or closed configurations available. Parker’s 4-way, 2-position spool-type solenoid valves are ideal for reversing or actuation applications; utilizing easily wired and programmed solenoid driven directional controls. These valves can be used on a wide range of machinery within the mobile, industrial, or manufacturing markets.

Markets:
• Aerial
• Agriculture
• Construction
• Material Handling
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Replaceable one-piece coils with low amp draw
• High flow capacity
• Manual override options
• Standard bodies and cavities
• No dynamic seals
• Low hysteresis
• All external parts zinc plated

Applications:
• Reversing flow
• Actuator applications
• Single direction on/off applications

Additional Technical Insight:
Direct acting spool valves are fast to respond to coil voltage and can quickly re-direct or block flow to actuator ports.  Some leakage will be present due to spool clearances.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Configuration Actuation Type Flow Direction Seal Material
GS024200N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Reversing Spool Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
GS024200V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Reversing Spool Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
GS024210N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Reversing Spool Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
GS024210V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Reversing Spool Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
GS024220N 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Reversing Spool Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
GS024220V 5 GAL/MIN, 19 L/MIN 5000 PSI, 350 BAR Reversing Spool Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSL084B 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL084BN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL084BV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL084BP 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104NN 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL104NV 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104NP 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104NPN 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL104NPV 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104NT 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104NTN 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL104NTV 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104H 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSL104HN 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
DSL104HV 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSL104HP 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSL104HPN 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
DSL104HPV 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSL104HT 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSL104HTN 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
DSL104HTV 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH104B 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104BN 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSH104BV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104BT 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL084BPN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL084BPV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL084BT 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL084BTN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL084BTV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL084N 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSL084NN 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 3-2, 4-1 Energized Nitrile
DSL084NV 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSL084NP 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSL084NPN 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized Nitrile
DSL084NPV 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH104BTN 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSH104BTV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104B2 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSH104B2N 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSH104B2V 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSH104B2T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSH104B2TN 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSH104B2TV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSH104E1 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104E1N 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL084NT 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSL084NTN 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized Nitrile
DSL084NTV 3 GAL/MIN, 11 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSL084E1 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL084E1N 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL084E1V 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL084E1P 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL084E1PN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL084E1PV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL084E1T 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104E1V 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104E1T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104E1TN 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSH104E1TV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104E4 6.5 GAL/MIN, 25 L/MIN 5000 PSI, 350 BAR N/A Electrical 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSH104E4N 6.5 GAL/MIN, 25 L/MIN 5000 PSI, 350 BAR N/A Electrical 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSH104E4V 6.5 GAL/MIN, 25 L/MIN 5000 PSI, 350 BAR N/A Electrical 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSH104E4T 6.5 GAL/MIN, 25 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSH104E4TN 6.5 GAL/MIN, 25 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSH104E4TV 6.5 GAL/MIN, 25 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL084E1TN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL084E1TV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL084M 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL084MN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSL084MV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSL084MP 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL084MPN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSL084MPV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSL084MT 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL084MTN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSL084MTV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSH104E15 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104E15N 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSH104E15V 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104E15T 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104E15TN 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSH104E15TV 10 GAL/MIN, 38 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104M 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSH104MN 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSH104MV 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSH104MT 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL084M9 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized D-Ring (Standard)
DSL084M9N 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Nitrile
DSL084M9V 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Fluorocarbon
DSL084M9P 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized D-Ring (Standard)
DSL084M9PN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Nitrile
DSL084M9PV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Fluorocarbon
DSL084M9T 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized D-Ring (Standard)
DSL084M9TN 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Nitrile
DSL084M9TV 4 GAL/MIN, 15 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Fluorocarbon
DSH084B 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH084BN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSH104MTN 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSH104MTV 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSH104N 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104NN 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSH104NV 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104NT 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104NTN 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSH104NTV 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH104H 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSH104HN 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
DSH084BV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH084BT 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH084BTN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSH084BTV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH084N 3 GAL/MIN, 11 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSH084NN 3 GAL/MIN, 11 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 3-2, 4-1 Energized Nitrile
DSH084NV 3 GAL/MIN, 11 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH084NT 3 GAL/MIN, 11 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSH084NTN 3 GAL/MIN, 11 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized Nitrile
DSH084NTV 3 GAL/MIN, 11 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH084E1 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH104HV 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH104HT 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized D-Ring (Standard)
DSH104HTN 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
DSH104HTV 7 GAL/MIN, 27 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH164HV 30 GAL/MIN, 113 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH164HRV 30 GAL/MIN, 113 L/MIN 5000 PSI, 350 BAR Motor Regen Transition Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Fluorocarbon
DSH084E1N 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSH084E1V 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH084E1T 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH084E1TN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSH084E1TV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSH084M 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSH084MN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSH084MV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSH084MT 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSH084MTN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSH084MTV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSH084M9 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized D-Ring (Standard)
DSH084M9N 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Nitrile
DSH084M9V 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Fluorocarbon
DSH084M9T 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized D-Ring (Standard)
DSH084M9TN 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Nitrile
DSH084M9TV 4 GAL/MIN, 15 L/MIN 5000 PSI, 350 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, 3-1, 2 and 4 blocked Energized Fluorocarbon
DSL104B 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104BN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL104BV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104BP 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104BPN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL104BPV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104BT 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104BTN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL104BTV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104B2 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSL104B2N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSL104B2V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL104B2P 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSL104B2PN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSL104B2PV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL104B2T 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSL104B2TN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSL104B2TV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3-2, 4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL104E1 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104E1N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL104E1V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104E1P 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104E1PN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL104E1PV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104E1T 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104E1TN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Nitrile
DSL104E1TV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual All ports blocked De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104E4 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSL104E4N 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSL104E4V 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL104E4P 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSL104E4PN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSL104E4PV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL104E4T 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized D-Ring (Standard)
DSL104E4TN 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Nitrile
DSL104E4TV 8 GAL/MIN, 30 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 3 blocked, 2-4-1 De-Energized, 2-1, 3 and 4 blocked Energized Fluorocarbon
DSL104E15 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104E15N 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL104E15V 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104E15P 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104E15PN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL104E15PV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104E15T 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSL104E15TN 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Nitrile
DSL104E15TV 10 GAL/MIN, 38 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-3 blocked, 4-1 De-Energized, 2-1, 3-4 Energized Fluorocarbon
DSL104M 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL104MN 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSL104MV 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSL104MP 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL104MPN 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSL104MPV 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSL104MT 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized D-Ring (Standard)
DSL104MTN 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Nitrile
DSL104MTV 7 GAL/MIN, 27 L/MIN 3600 PSI, 250 BAR N/A Electrical, Manual 2-1, 3-4 De-Energized, All ports blocked Energized Fluorocarbon
DSL104N 9 GAL/MIN, 34 L/MIN 3600 PSI, 250 BAR N/A Electrical All ports blocked De-Energized, 2-1, 3-4 Energized D-Ring (Standard)
DSH164H 30 GAL/MIN, 113 L/MIN 5000 PSI, 350 BAR N/A Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile
DSH164HR 30 GAL/MIN, 113 L/MIN 5000 PSI, 350 BAR Motor Regen Transition Electrical 2-1, 3-4 De-Energized, 3-2, 4-1 Energized Nitrile

687852
687505