2-Way Slip-In Cartridge Valve - Series ZSRA/ ZSRB | Product Series

Filter by

    No filters selected

Flow Direction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
2-Way Slip-In Cartridge Valve - Series ZSRA/ ZSRB 2-Way Slip-In Cartridge Valve - Series ZSRA/ ZSRB 2-Way Slip-In Cartridge Valve - Series ZSRA/ ZSRB 2-Way Slip-In Cartridge Valve - Series ZSRA/ ZSRB

2-Way Slip-In Cartridge Valve - Series ZSRA/ ZSRB

The shuttle valves for sandwich plate mounting series ZSRA and ZSRB in size NG06 are part of the wide Parker pilot control range for DIN cartridge valves.

Technical Specifications

  • Seal Material: FPM
  • Mounting Type: Subplate mounting
  • Operation Type: Direct
  • Product Series: Shuttle valve
  • Weight: 0.9 kg
  • Actuation Type: Oil pilot
  • Maximum Flow Rate: 5 L/min
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: N/A
  • Flow Rate: N/A
  • For Fluid Type: Hydraulic oil, Water glycol
  • Function: 2-Way
  • Body Material: Steel

Full Product Description

The proven shuttle valves for sandwich plate mounting series ZSRA and ZSRB in size NG06 contribute to a reliable operation. They complete Parker's wide pilot control range for DIN cartridge valves. By this modular system, many pressure functions are documented. ZSRA provides flow direction P to A or P, ZSRB is for flow direction A to B or A.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• MTTFD value 150 years - ensures long service life
• Short delivery time for most variations - no warehousing necessary
• Flow rate maximum 5 l/min

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Flow Direction
ZSRA1PP0Z07 P - A or P
ZSRB1AA0Z07 A - A or B

687852
687478