Covers for 2-Way Slip-In Cartridge Valves - Series C*B / C*H | Product Series

Filter by

    No filters selected

Cover

Adjustment Type

Port Connection

Orifice 1 Size

Orifice 2 Size

Orifice 3 Size

Orifice 4 Size

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Covers for 2-Way Slip-In Cartridge Valves - Series C*B / C*H

Covers for 2-Way Slip-In Cartridge Valves - Series C*B / C*H

Parker's cover with stroke limiter series C*B and C*H are universally applicable for compact manifold block installation and available in many different sizes.

Technical Specifications

  • Cover: With X-connection and stroke limiter, With stroke limiter and DC mounting pattern
  • Adjustment Mechanism: Screw/spindle, Screws with lock nut
  • Mounting Type: Slip-in cartridge
  • Actuation Type: Hydraulically
  • Product Series: Seat valve
  • Weight: 0.9 - 15.1 (depending on size) kg
  • Maximum Flow Rate: N/A L/min
  • Maximum Operating Pressure: 350 (depending on pilot valve) bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Configuration: Cover with mounting pattern for pilot valve assembly
  • Flow Rate: 230 to 3600 L/min ( depending on combined cartridge poppet)
  • For Fluid Type: Hydraulic oil according to DIN 51524
  • Function: 2-Way
  • Operation Type: N/A
  • Body Material: Steel
  • Seal Material: NBR, FPM

Full Product Description

The cover with X-connection and stroke limiter series C*B and the cover with stroke limiter and DC mounting pattern series C*H for 2-way slip-in cartridge valves are universally applicable and ensure a reliable operation.

2-way slip-in cartridge valves are hydraulically controlled seat valves that are designed for compact block installation. Slip-in cartridge, cover and pilot system are components of Parker's modular DIN cartridge system which permits single and combined functions.

Markets:
• Industrial
• Molding
• Oil & Gas

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Comprehensive range - allow maximum flexibility for single and combined functions
• 6 different sizes from NG16 to NG63 - suitable for almost every application
• Short delivery time - no warehousing necessary

Applications:
• Suitable for general hydraulic applications
• General presses
• Die cast
• Injection molding

Note: C*H for 2-way slip-in cartridge valves is not longer available from Parker, please refer to the recommended products for a replacement.

Related Documents

×
Products Cover Adjustment Type Port Connection Orifice 1 Size Orifice 2 Size Orifice 3 Size Orifice 4 Size Seal Material
C016BN00N With X-connection and stroke limiter Screw/spindle NG16 Plug na na na NBR
C016BN06N With X-connection and stroke limiter Screw/spindle NG16 0.6 mm na na na NBR
C016BN08N With X-connection and stroke limiter Screw/spindle NG16 0.8 mm na na na NBR
C016BN08V With X-connection and stroke limiter Screw/spindle NG16 0.8 mm na na na FPM
C016BN09V With X-connection and stroke limiter Screw/spindle NG16 0.9 mm na na na FPM
C016BN10N With X-connection and stroke limiter Screw/spindle NG16 1.0 mm na na na NBR
C016BN10V With X-connection and stroke limiter Screw/spindle NG16 1.0 mm na na na FPM
C016BN12N With X-connection and stroke limiter Screw/spindle NG16 1.2 mm na na na NBR
C016BN13N With X-connection and stroke limiter Screw/spindle NG16 1.3 mm na na na NBR
C016BN15N With X-connection and stroke limiter Screw/spindle NG16 1.5 mm na na na NBR
C016BN20N With X-connection and stroke limiter Screw/spindle NG16 2.0 mm na na na NBR
C016BN99N With X-connection and stroke limiter Screw/spindle NG16 Open na na na NBR
C016BN99V With X-connection and stroke limiter Screw/spindle NG16 Open na na na FPM
C025BN00N With X-connection and stroke limiter Screw/spindle NG25 Plug na na na NBR
C025BN08N With X-connection and stroke limiter Screw/spindle NG25 0.8 mm na na na NBR
C025BN08V With X-connection and stroke limiter Screw/spindle NG25 0.8 mm na na na FPM
C025BN10N With X-connection and stroke limiter Screw/spindle NG25 1.0 mm na na na NBR
C025BN10V With X-connection and stroke limiter Screw/spindle NG25 1.0 mm na na na FPM
C025BN12N With X-connection and stroke limiter Screw/spindle NG25 1.2 mm na na na NBR
C025BN13N With X-connection and stroke limiter Screw/spindle NG25 1.3 mm na na na NBR
C025BN14V With X-connection and stroke limiter Screw/spindle NG25 1.4 mm na na na FPM
C025BN15N With X-connection and stroke limiter Screw/spindle NG25 1.5 mm na na na NBR
C025BN20N With X-connection and stroke limiter Screw/spindle NG25 2.0 mm na na na NBR
C025BN99N With X-connection and stroke limiter Screw/spindle NG25 Open na na na NBR
C025BN99V With X-connection and stroke limiter Screw/spindle NG25 Open na na na FPM
C032BN08N With X-connection and stroke limiter Screw/spindle NG32 0.8 mm na na na NBR
C032BN08V With X-connection and stroke limiter Screw/spindle NG32 0.8 mm na na na FPM
C032BN10N With X-connection and stroke limiter Screw/spindle NG32 1.0 mm na na na NBR
C032BN12N With X-connection and stroke limiter Screw/spindle NG32 1.2 mm na na na NBR
C032BN12V With X-connection and stroke limiter Screw/spindle NG32 1.2 mm na na na FPM
C032BN14N With X-connection and stroke limiter Screw/spindle NG32 1.4 mm na na na NBR
C032BN15N With X-connection and stroke limiter Screw/spindle NG32 1.5 mm na na na NBR
C032BN20N With X-connection and stroke limiter Screw/spindle NG32 2.0 mm na na na NBR
C032BN99N With X-connection and stroke limiter Screw/spindle NG32 Open na na na NBR
C032BN99V With X-connection and stroke limiter Screw/spindle NG32 Open na na na FPM
C040BN00N With X-connection and stroke limiter Screw/spindle NG40 Plug na na na NBR
C040BN08N With X-connection and stroke limiter Screw/spindle NG40 0.8 mm na na na NBR
C040BN10N With X-connection and stroke limiter Screw/spindle NG40 1.0 mm na na na NBR
C040BN10V With X-connection and stroke limiter Screw/spindle NG40 1.0 mm na na na FPM
C040BN12N With X-connection and stroke limiter Screw/spindle NG40 1.2 mm na na na NBR
C040BN12V With X-connection and stroke limiter Screw/spindle NG40 1.2 mm na na na FPM
C040BN15N With X-connection and stroke limiter Screw/spindle NG40 1.5 mm na na na NBR
C040BN15V With X-connection and stroke limiter Screw/spindle NG40 1.5 mm na na na FPM
C040BN20N With X-connection and stroke limiter Screw/spindle NG40 2.0 mm na na na NBR
C040BN25N With X-connection and stroke limiter Screw/spindle NG40 2.5 mm na na na NBR
C040BN99N With X-connection and stroke limiter Screw/spindle NG40 Open na na na NBR
C040BN99V With X-connection and stroke limiter Screw/spindle NG40 Open na na na FPM
C050BN08N With X-connection and stroke limiter Screw/spindle NG50 0.8 mm na na na NBR
C050BN10N With X-connection and stroke limiter Screw/spindle NG50 1.0 mm na na na NBR
C050BN12N With X-connection and stroke limiter Screw/spindle NG50 1.2 mm na na na NBR
C050BN15N With X-connection and stroke limiter Screw/spindle NG50 1.5 mm na na na NBR
C050BN16V With X-connection and stroke limiter Screw/spindle NG50 1.6 mm na na na FPM
C050BN18N With X-connection and stroke limiter Screw/spindle NG50 1.8 mm na na na NBR
C050BN25N With X-connection and stroke limiter Screw/spindle NG50 2.5 mm na na na NBR
C050BN99N With X-connection and stroke limiter Screw/spindle NG50 Open na na na NBR
C050BN99V With X-connection and stroke limiter Screw/spindle NG50 Open na na na FPM
C063BN10N With X-connection and stroke limiter Screw/spindle NG63 1.0 mm na na na NBR
C063BN12N With X-connection and stroke limiter Screw/spindle NG63 1.2 mm na na na NBR
C063BN15N With X-connection and stroke limiter Screw/spindle NG63 1.5 mm na na na NBR
C063BN18N With X-connection and stroke limiter Screw/spindle NG63 1.8 mm na na na NBR
C063BN20N With X-connection and stroke limiter Screw/spindle NG63 2.0 mm na na na NBR
C063BN25N With X-connection and stroke limiter Screw/spindle NG63 2.5 mm na na na NBR
C063BN99N With X-connection and stroke limiter Screw/spindle NG63 Open na na na NBR
C063BN99V With X-connection and stroke limiter Screw/spindle NG63 Open na na na FPM
C080BN22N With X-connection and stroke limiter Screw/spindle NG80 2.2 mm na na na NBR
C080BN40N With X-connection and stroke limiter Screw/spindle NG80 4.0 mm na na na NBR
C080BN99N With X-connection and stroke limiter Screw/spindle NG80 Open na na na NBR
C100BN99N With X-connection and stroke limiter Screw/spindle NG100 Open na na na NBR
C016HN00999999N With stroke limiter and DC mounting pattern Screws with lock nut NG16 Plug Open Open Open NBR
C016HN08000899N With stroke limiter and DC mounting pattern Screws with lock nut NG16 0.8 mm Plug 0.8 mm Open NBR
C016HN99009999N With stroke limiter and DC mounting pattern Screws with lock nut NG16 Open Plug Open Open NBR
C016HN99999999N With stroke limiter and DC mounting pattern Screws with lock nut NG16 Open Open Open Open NBR
C025HN00121599N With stroke limiter and DC mounting pattern Screws with lock nut NG25 Plug 1.2 mm 1.5 mm Open NBR
C025HN00999999N With stroke limiter and DC mounting pattern Screws with lock nut NG25 Plug Open Open Open NBR
C025HN12009999N With stroke limiter and DC mounting pattern Screws with lock nut NG25 1.2 mm Plug Open Open NBR
C025HN12999999N With stroke limiter and DC mounting pattern Screws with lock nut NG25 1.2 mm Open Open Open NBR
C025HN99009999N With stroke limiter and DC mounting pattern Screws with lock nut NG25 Open Plug Open Open NBR
C025HN99129999N With stroke limiter and DC mounting pattern Screws with lock nut NG25 Open 1.2 mm Open Open NBR
C032HN00999999N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Plug Open Open Open NBR
C032HN12001599N With stroke limiter and DC mounting pattern Screws with lock nut NG32 1.2 mm Plug 1.5 mm Open NBR
C032HN12999999N With stroke limiter and DC mounting pattern Screws with lock nut NG32 1.2 mm Open Open Open NBR
C032HN99001299N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Open Plug 1.2 mm Open NBR
C032HN99009910N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Open Plug Open 1.0 mm NBR
C032HN99009999N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Open Plug Open Open NBR
C032HN99999999N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Open Open Open Open NBR
C040HN00149999N With stroke limiter and DC mounting pattern Screws with lock nut NG40 Plug 1.4 mm Open Open NBR
C040HN14009999N With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.4 mm Plug Open Open NBR
C040HN14999999N With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.4 mm Open Open Open NBR
C040HN15001599N With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.5 mm Plug 1.5 mm Open NBR
C040HN99009914N With stroke limiter and DC mounting pattern Screws with lock nut NG40 Open Plug Open 1.4 mm NBR
C050HN16009999N With stroke limiter and DC mounting pattern Screws with lock nut NG50 1.6 mm Plug Open Open NBR
C050HN99001216N With stroke limiter and DC mounting pattern Screws with lock nut NG50 Open Plug 1.2 mm 1.6 mm NBR
C050HN99009916N With stroke limiter and DC mounting pattern Screws with lock nut NG50 Open Plug Open 1.6 mm NBR
C050HN99209999N With stroke limiter and DC mounting pattern Screws with lock nut NG50 Open 2.0 mm Open Open NBR
C050HN99999999N With stroke limiter and DC mounting pattern Screws with lock nut NG50 Open Open Open Open NBR
C063HN20002099N With stroke limiter and DC mounting pattern Screws with lock nut NG63 2.0 mm Plug 2.0 mm Open NBR
C080HN20002099N With stroke limiter and DC mounting pattern Screws with lock nut NG80 2.0 mm Plug 2.0 mm Open NBR
C100HN00303099N With stroke limiter and DC mounting pattern Screws with lock nut NG100 Plug 3.0 mm 3.0 mm Open NBR
C016HN99001299N With stroke limiter and DC mounting pattern Screws with lock nut NG16 Open Plug 1.2 mm Open NBR
C016HN99991299N With stroke limiter and DC mounting pattern Screws with lock nut NG16 Open Open 1.2 mm Open NBR
C025BN11N With X-connection and stroke limiter Screw/spindle NG25 1.1 mm na na na NBR
C040BN14N With X-connection and stroke limiter Screw/spindle NG40 1.4 mm na na na NBR
C040HN99009999N With stroke limiter and DC mounting pattern Screws with lock nut NG40 Open Plug Open Open NBR
C040HN99999999N With stroke limiter and DC mounting pattern Screws with lock nut NG40 Open Open Open Open NBR
C025HN08001012N With stroke limiter and DC mounting pattern Screws with lock nut NG25 0.8 mm Plug 1.0 mm 1.2 mm NBR
C025HN99999999N With stroke limiter and DC mounting pattern Screws with lock nut NG25 Open Open Open Open NBR
C032HN00121599N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Plug 1.2 mm 1.5 mm Open NBR
C032HN00991299N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Plug Open 1.2 mm Open NBR
C032HN10001212N With stroke limiter and DC mounting pattern Screws with lock nut NG32 1.0 mm Plug 1.2 mm 1.2 mm NBR
C063HN18001815N With stroke limiter and DC mounting pattern Screws with lock nut NG63 1.8 mm Plug 1.8 mm 1.5 mm NBR
C050BN16N With X-connection and stroke limiter Screw/spindle NG50 1.6 mm na na na NBR
C032BN16N With X-connection and stroke limiter Screw/spindle NG32 1.6 mm na na na NBR
C040BN13N With X-connection and stroke limiter Screw/spindle NG40 1.3 mm na na na NBR
C040BN16N With X-connection and stroke limiter Screw/spindle NG40 1.6 mm na na na NBR
C040HN00151899V With stroke limiter and DC mounting pattern Screws with lock nut NG40 Plug 1.5 mm 1.8 mm Open FPM
C040HN00999999N With stroke limiter and DC mounting pattern Screws with lock nut NG40 Plug Open Open Open NBR
C040HN13001518N With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.3 mm Plug 1.5 mm 1.8 mm NBR
C040HN15001899V With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.5 mm Plug 1.8 mm Open FPM
C040HN15009918V With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.5 mm Plug Open 1.8 mm FPM
C050HN00162099V With stroke limiter and DC mounting pattern Screws with lock nut NG50 Plug 1.6 mm 2.0 mm Open FPM
C050HN16009920V With stroke limiter and DC mounting pattern Screws with lock nut NG50 1.6 mm Plug Open 2.0 mm FPM
C063BN10V With X-connection and stroke limiter Screw/spindle NG63 1.0 mm na na na FPM
C080BN99V With X-connection and stroke limiter Screw/spindle NG80 Open na na na FPM
C080HN00999999N With stroke limiter and DC mounting pattern Screws with lock nut NG80 Plug Open Open Open NBR
C016BN09N With X-connection and stroke limiter Screw/spindle NG16 0.9 mm na na na NBR
C016HN00080899N With stroke limiter and DC mounting pattern Screws with lock nut NG16 Plug 0.8 mm 0.8 mm Open NBR
C032HN00101299V With stroke limiter and DC mounting pattern Screws with lock nut NG32 Plug 1.0 mm 1.2 mm Open FPM
C025HN12001599N With stroke limiter and DC mounting pattern Screws with lock nut NG25 1.2 mm Plug 1.5 mm Open NBR
C025HN99120099N With stroke limiter and DC mounting pattern Screws with lock nut NG25 Open 1.2 mm Plug Open NBR
C050HN20992599N With stroke limiter and DC mounting pattern Screws with lock nut NG50 2.0 mm Open 2.5 mm Open NBR
C063HN20992599N With stroke limiter and DC mounting pattern Screws with lock nut NG63 2.0 mm Open 2.5 mm Open NBR
C080BN14N With X-connection and stroke limiter Screw/spindle NG80 1.4 mm na na na NBR
C080BN30N With X-connection and stroke limiter Screw/spindle NG80 3.0 mm na na na NBR
C016BN12V With X-connection and stroke limiter Screw/spindle NG16 1.2 mm na na na FPM
C016HN08001099N With stroke limiter and DC mounting pattern Screws with lock nut NG16 0.8 mm na na na NBR
C025BN18N With X-connection and stroke limiter Screw/spindle NG25 1.8 mm na na na NBR
C025HN08001099N With stroke limiter and DC mounting pattern Screws with lock nut NG25 0.8 mm Plug 1.0 mm Open NBR
C025HN12009916N With stroke limiter and DC mounting pattern Screws with lock nut NG25 1.2 mm Plug Open 1.6 mm NBR
C032HN00101099N With stroke limiter and DC mounting pattern Screws with lock nut NG32 Plug na na na NBR
C050BN20N With X-connection and stroke limiter Screw/spindle NG50 2.0 mm na na na NBR
C050HN00009999N With stroke limiter and DC mounting pattern Screws with lock nut NG50 Plug Plug Open Open NBR
C050HN06009999N With stroke limiter and DC mounting pattern Screws with lock nut NG50 0.6 mm Plug Open Open NBR
C050HN20001499N With stroke limiter and DC mounting pattern Screws with lock nut NG50 2.0 mm Plug 1.4 mm Open NBR
C100BN22N With X-connection and stroke limiter Screw/spindle NG100 2.2 mm na na na NBR
C100BN99V With X-connection and stroke limiter Screw/spindle NG100 Open na na na FPM
C016HN08001599N With stroke limiter and DC mounting pattern Screws with lock nut NG16 0.8 mm Plug 1.5 mm Open NBR
C032BN10V With X-connection and stroke limiter Screw/spindle NG32 1.0 mm na na na FPM
C032HN06009999N With stroke limiter and DC mounting pattern Screws with lock nut NG32 0.6 mm Plug Open Open NBR
C032HN06999999N With stroke limiter and DC mounting pattern Screws with lock nut NG32 0.6 mm Open Open Open NBR
C032HN15001099N With stroke limiter and DC mounting pattern Screws with lock nut NG32 1.5 mm Plug 1.0 mm Open NBR
C040HN12001315N With stroke limiter and DC mounting pattern Screws with lock nut NG40 1.2 mm Plug 1.3 mm 1.5 mm NBR
C050BN18V With X-connection and stroke limiter Screw/spindle NG50 1.8 mm na na na FPM
C063HN99999999N With stroke limiter and DC mounting pattern Screws with lock nut NG63 Open Open Open Open NBR
C080BN25N With X-connection and stroke limiter Screw/spindle NG80 2.5 mm na na na NBR

687852
687478