442 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
442 Series Power Take-Off

442 Series Power Take-Off

The Chelsea 442 Series PTO is engineered to work with virtually all existing 6-Bolt transmission applications today. It has a cast iron housing and tapered cone bearings to give it the best in class torque rating and longest service life.

Technical Specifications

  • Intermittent Torque: 201 to 300 lb-ft, 301 to 400 Nm, 250 lb-ft (Check Application Pages for Actual Torque Ratings), 339 Nm (Check Application Pages for Actual Torque Ratings)
  • Output Power: 46 to 55 HP, 31 to 40 kW
  • Shift Type: Wire/Cable, Mechanical
  • Mounting Type: 6-Bolt
  • Product Series: 442
  • Output Shaft Type: Round Shaft (1" - 1/4" Key)
  • Shaft Power: 24 HP (500 RPM), 48 HP (1000 RPM), 18 kW (500 RPM), 36 kW (1000 RPM)
  • Continuous Torque: De-Rate Torque Rating 30% Nm (Check Application Pages for Actual Torque Ratings)
  • Weight: 21 lb, 9.5 kg
  • Lubricant: P = Pressure Lube, X = No Pressure Lube

Full Product Description

The Chelsea 442 Series Power Take-Off (PTO) is another example of why Chelsea PTO technology is the best in the business. This economical workhorse features a cast iron housing and tapered cone bearings on the output shaft, giving it a robust torque rating and long service life. It is perfect for light-to-medium duty applications where dependability is important. Thirty-six output options, including Chelsea's popular 360° rotatable flange, eleven internal speed ratios, and ten shift options make this one versatile PTO. The 442 is ideal for tow trucks, service trucks, dump trucks, and small aerial trucks. Take advantage of over 65 years of Chelsea PTO technology to increase performance and lower costs.

Markets:
• Aerial
• Fire & Rescue
• Construction Equipment
• Forestry Equipment
• Vocational & Municipal Equipment

Features/Benefits:
• Cast iron housing for long service life
• Low-profile shift cover
• Rotatable output flanges for improved clearance
• Greaseable output shafts for extended life
• Two-year Warranty

Applications:
• Snow & Ice Trucks
• Service Trucks
• Dump Truck
• Towing & Recovery Trucks

Related Documents

×

687852
234075