823 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
823 Series Power Take-Off

823 Series Power Take-Off

Chelsea 823 Series is the most robust PTO on the market. It fits automatic and manual transmissions with an 8-Bolt PTO mounting aperture. Its Extra Heavy-Duty design for high torque applications like blowers, oil field, and logging equipment.

Technical Specifications

  • Output Type: SAE C Pump Flange, Driveline
  • Intermittent Torque: 401 to 500 lb-ft, 501+ Nm, 500 lb-ft (Check Application Pages for Actual Torque Ratings), 678 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes with 30% de-rating
  • Shift Type: Lever, Mechanical
  • Transmission Manufacturer: Allison, Eaton/Fuller, Volvo/Mack, Daimler/Detroit, Other
  • Output Power: 56+ HP, 51+ kW
  • Lubricant: P = Pressure Lube, X = No Pressure Lube, W = Wet Spline
  • Output Shaft Type: SAE C (1-1/4" - 14T) Pump Spline, 1410 Series Companion Flange, DIN 120, DIN 100
  • Mounting Type: 8-Bolt
  • Shaft Power: 48 HP (500 RPM), 95 HP (1000 RPM), 36 kW, (500 RPM) kW, 71 kW (1000 RPM)
  • Weight: 76 lb, 34.5 kg

Full Product Description

The Chelsea 823 Series Power Take-Off (PTO) is another example of why Chelsea PTO technology is the best in the business. This flagship PTO a mechanical shift and features a cast iron housing with tapered cone bearing on the output shaft, giving it the highest torque rating in the industry - 750 ft-lbs. The space saving air shift design provides maximum clearance under the truck. The 823 has strong tapered bearings on the output shaft for greater load bearing capability. The 823 Series comes standard with a 1410 Series companion flange. Seven internal speed ratios and four shift options, make this one versatile PTO. Take advantage of over 65 years of Chelsea PTO technology to increase performance and lower costs

Markets:
• Oil & Gas
• Mobile
• Forestry Equipment

Features/Benefits:
• Extra Heavy-Duty Design – The most powerful PTO available
• Air and Lever Shift available
• Direct Mount Pump outputs
• Two Year Warranty

Applications:
• Oil Field
• Logging
• Pumper Cleaner Trucks
• Mining

Related Documents

×

687852
234075