880 Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
880 Series Power Take-Off

880 Series Power Take-Off

Chelsea 880 Series Power Take-Offs (PTO) fit most manual transmissions with an 8-Bolt aperture. Ideal for product blowers, oil rigs, fire trucks, large cap tow vehicles and other tough challenges. The 880 is excellent for heavy duty applications.

Technical Specifications

  • Output Type: SAE B Pump Flange, SAE C Pump Flange, ISO 7652 Pump Flange, Driveline
  • Intermittent Torque: 401 to 500 lb-ft, 501+ Nm, 500 lb-ft (Check Application Pages for Actual Torque Ratings), 678 Nm (Check Application Pages for Actual Torque Ratings)
  • Continuous Operation: Yes with 30% de-rating
  • Shift Type: Lever, Mechanical
  • Transmission Manufacturer: Allison, Eaton/Fuller, Volvo/Mack, Daimler/Detroit, Other
  • Output Power: 56+ HP, 51+ kW
  • Lubricant: P = Pressure Lube, X = No Pressure Lube
  • Output Shaft Type: SAE B (7/8" - 13T) Pump Spline, SAE BB (1" - 15T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline, DIN 5462 Pump Spline, 1410 Series Companion Flange
  • Mounting Type: 8-Bolt
  • Shaft Power: 48 HP (500 RPM), 95 HP (1000 RPM), 36 kW, (500 RPM) kW, 71 kW (1000 RPM)
  • Weight: 63 lb, 28.6 kg

Full Product Description

Chelsea 880 Series 8-Bolt Power Take-Off (PTO) is ideal for bulk haulers, blowers, fire trucks, oil rigs, utility and generator applications, large tow trucks, recovery trucks or other tough challenges. Available for a wide variety of transmissions, including Eaton Endurant, the 880 Series PTO is designed for high and low speed, high torque applications with constant mesh input gears. It features a standard lever control shift or an optional air control shift. Tapered cone bearings offer excellent load bearing capabilities. The shift cover is removable, making backlash adjustment easier and more accurate. Specifically, the 880 is an 8-Bolt, 10 spline, 1-1/2"-10 spline output heavy duty shaft PTO, rated for up to 500 lbs-ft torque for intermittent service.



Markets:

• Oil & Gas

• Aerial

• Mining

• Other Mobile

• On-Highway Vehicle



Features and Benefits:

• Rugged cast iron housing for durability

• Simple backlash adjustment for reduced installation time

• Dual-Pump output for mounting a pump on each end of the PTO

• Two Year Warranty



Applications:

• Bulk Haulers

• Winch Applications

• Fire Trucks

• Oil Field

• Aerial

• Large Truck Recovery

Related Documents

×

687852
234075