Direct Acting Cross-Over Relief Valves | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Pressure Control Range

Adjustment Mechanism

Standard Setting Pressure

Seal Material

Mounting Type

Cracking Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Acting Cross-Over Relief Valves

Direct Acting Cross-Over Relief Valves

Cross-Over Relief cartridge valves provide pressure protection to hydraulic motors, cylinders and rotary actuators up to 120 lpm (32 gpm) and 350 bar (5000 psi). Available in single or dual cartridge, in-line, manifold, or motor mount configurations.

Technical Specifications

  • Flow Rate: 16, 20, 32 gal/min, 60, 75, 120 L/min
  • Maximum Inlet Pressure Rating: 3000, 3500, 5000, 5500 psi, 210, 245, 350, 380 bar
  • Pressure Control Range: 100 to 1000 psi, 100 to 2000 psi, 500 to 2000 psi, 72 to 3000 psi, 500 to 3000 psi, 1500 to 3000 psi, 144 to 5000 psi, 500 to 5000 psi, 6.9-69, 6.9-138, 34.5-138, 69.9-138, 5-210, 34.5-210, 103-210, 10-350, 34.5-350 bar
  • Adjustment Mechanism: Fixed, Knob, Screw, Tamper Resistant
  • Standard Setting Pressure: 500, 1000, 1450, 1500, 2500, 2900 psi, 34.5, 69, 100, 103.5, 172, 200 bar
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Mounting Type: Screw in cartridge valve, Line Mounted, Motor Mounted
  • Cracking Pressure: N/A, 5, 20, 50, 65, 100 psi, N/A, 0.3, 1.4, 3.5, 4.5, 6.9 bar
  • Maximum Flow Rate: 16, 20, 32 gal/min, 60, 75, 120 L/min
  • Maximum Operating Pressure: 3000, 3500, 5000, 5500 psi, 210, 245, 350, 380 bar
  • Maximum Tank Pressure: 3500, 5000, 5500 psi, 245, 350, 380 bar
  • Maximum Pressure Setting: 1000, 2000, 3000, 5000 psi, 69, 138, 210, 350 bar
  • Pressure Control Sensitivity: N/A, 143 per turn, 246 per turn, 333 per turn, 362 per turn, 375 per turn, 425 per turn, 493 per turn, 589 per turn psi, N/A, 9.8 per turn, 17 per turn, 23 per turn, 25 per turn, 25.8 per turn, 29 per turn, 34 per turn, 40.6 per turn bar
  • Reseat Pressure: N/A, 80% of pressure setting, 85% of pressure setting
  • Actuation Type: Pressure Sensing
  • Configuration: Dual Cross-Over Relief, Dual Cross-Over Relief w/Anti-Cavitation Checks
  • Leak Rate: 10 @ 1450 PSI (100 BAR), 5 @ 75% Crack Pressure, 10 @ 75% Crack Pressure drops/min, 0.66 @ 1450 PSI (100 BAR), 0.33 @ 75% Crack Pressure, 0.66 @ 75% Crack Pressure cm3/min
  • Cavity Size: N/A, C10-2
  • Function: Bi-directional
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Body Material: N/A, Steel
  • Port Thread Size: N/A, SAE-8
  • Installation Torque: N/A, 16, 37 lb-ft, N/A, 22, 50 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.58, 0.64, 4, 4.5 lb, 0.26, 0.29, 1.8, 2 kg

Full Product Description

Parker’s family of direct acting cross-over relief valves feature a low leak and fast acting design that ensures pressure protection for double-acting cylinders, rotary actuators, and motors. These valves can operate with hydraulic system flows as high as 120 lpm (32 gpm) and pressures up to 350 bar (5000 psi) with a variety of pressure setting and adjustment options. Parker’s direct acting cross-over reliefs are ideal for applications that require pressure protection in both directions for rotary or linearly operated hydraulic units within mobile, industrial, or manufacturing markets.

Markets:
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Fast acting differential area reliefs for high flow capacity
• Low leak spherical poppets
• Mechanical stops eliminate spring solidification
• All external parts zinc plated

Applications:
• Port relief
• Swing relief
• Motor braking
• Cross port relief applications

Additional Technical Insight:
Dual crossover relief valves, often referred to as cross-port reliefs, provide pressure protection for double acting hydraulic actuators. They are typically used with equal area actuators including motors, double-rod cylinders and rotary actuators.  Providing relief protection in both actuator lines helps to prevent damage that may occur from pressure spikes or deadhead conditions in both operating directions.

Parker’s XR101 and A04J2 common cavity cross-port relief valves provide actuator pressure protection in both directions with a single cartridge valve.  They can be mounted in-line with standard line-bodies or integrated into custom manifolds.  Combining two relieving functions into a single cartridge reduces components, space and cost.

Parker’s XRDH family of cross-port relief valves uses two differential area relief valves combined into a single body. Utilizing the two cartridge approach allows for higher flows with lower pressure drops and lower pressure rise.   Standard catalog options are available for in-line plumbing or direct motor mount.  The XRDH103 motor mount option locates the relieving functions directly on the motor ports which reduces pressure clip response time and also reduces plumbing as compared to in-line cross-port reliefs.  XRDH103 is designed for use with Parker TB and TE low-speed-high-torque (LSHT) motors.  Other motor mount options are available upon request.

Please contact us if you have any questions, or if you have a cross-port relief application that requires higher flow and pressure requirements.

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Pressure Control Range Adjustment Mechanism Standard Setting Pressure Seal Material Mounting Type Cracking Pressure
XRDH103T50-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103T50N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Motor Mounted N/A
XRDH103T50V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Motor Mounted N/A
XRDH102K10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102K10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102K10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102K10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102K10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102K10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102T20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102T20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102T20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102T20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102T20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102T20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102T20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102T20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102T30P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102T30PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH103F10V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103F20-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103F20N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Motor Mounted N/A
XRDH103F20V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Motor Mounted N/A
XRDH103F30-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103F30N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Motor Mounted N/A
XRDH103F30V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103F50-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103F50N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Motor Mounted N/A
XRDH103F50V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Motor Mounted N/A
A04J2HZN 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 72-3000 PSI, 5-210 BAR Screw 1450 PSI, 100 BAR Nitrile Screw in cartridge valve N/A
A04J2HZV 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 72-3000 PSI, 5-210 BAR Screw 1450 PSI, 100 BAR Fluorocarbon Screw in cartridge valve N/A
A04J2HWN 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 72-3000 PSI, 5-210 BAR Knob 1450 PSI, 100 BAR Nitrile Screw in cartridge valve N/A
A04J2HWV 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 72-3000 PSI, 5-210 BAR Knob 1450 PSI, 100 BAR Fluorocarbon Screw in cartridge valve N/A
A04J2HTN 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 72-3000 PSI, 5-210 BAR Tamper Resistant 1450 PSI, 100 BAR Nitrile Screw in cartridge valve N/A
A04J2HTV 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 72-3000 PSI, 5-210 BAR Tamper Resistant 1450 PSI, 100 BAR Fluorocarbon Screw in cartridge valve N/A
A04J2MZN 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 144-5000 PSI, 10-350 BAR Screw 2900 PSI, 200 BAR Nitrile Screw in cartridge valve N/A
A04J2MZV 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 144-5000 PSI, 10-350 BAR Screw 2900 PSI, 200 BAR Fluorocarbon Screw in cartridge valve N/A
A04J2MWN 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 144-5000 PSI, 10-350 BAR Knob 2900 PSI, 200 BAR Nitrile Screw in cartridge valve N/A
A04J2MWV 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 144-5000 PSI, 10-350 BAR Knob 2900 PSI, 200 BAR Fluorocarbon Screw in cartridge valve N/A
XRDH103K10-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103K10N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Motor Mounted N/A
XRDH103K10V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103K20-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103K20N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Motor Mounted N/A
XRDH103K20V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Motor Mounted N/A
XRDH103K30-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103K30N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Motor Mounted N/A
XRDH103K30V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103K50-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Motor Mounted N/A
A04J2MTN 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 144-5000 PSI, 10-350 BAR Tamper Resistant 2900 PSI, 200 BAR Nitrile Screw in cartridge valve N/A
A04J2MTV 32 GAL/MIN, 120 L/MIN 5000 PSI, 350 BAR 144-5000 PSI, 10-350 BAR Tamper Resistant 2900 PSI, 200 BAR Fluorocarbon Screw in cartridge valve N/A
XR101F20 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
XR101F20V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
XR101F30 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Fixed 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
XR101F30V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
XR101K20 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Knob 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
XR101K20V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
XR101K30 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Knob 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
XR101K30V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
XR101S20 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Screw 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
XRDH103K50N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Motor Mounted N/A
XRDH103K50V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Motor Mounted N/A
XRDH103S10-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103S10N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Motor Mounted N/A
XRDH103S10V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103S20-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103S20N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Motor Mounted N/A
XRDH103S20V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Motor Mounted N/A
XRDH103S30-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103S30N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Motor Mounted N/A
XRDH103T30-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103T30N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Motor Mounted N/A
XRDH103T30V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Motor Mounted N/A
XR101S20V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
XR101S30 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Screw 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
XR101S30V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
XR101T20 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
XR101T20V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 100-2000 PSI, 6.9-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
XR101T30 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
XR101T30V 16 GAL/MIN, 60 L/MIN 3500 PSI, 245 BAR 1500-3000 PSI, 103-210 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
XRDH101F10-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH101F10N-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted N/A
XRDH101F10V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted N/A
XRDH101F20-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted N/A
XRDH103S30V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103S50-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103S50N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Motor Mounted N/A
XRDH103S50V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Motor Mounted N/A
XRDH103T10-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103T10N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Motor Mounted N/A
XRDH103T10V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Motor Mounted N/A
XRDH103T20-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103T20N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Motor Mounted N/A
XRDH103T20V-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Motor Mounted N/A
XRDH101F20N-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted N/A
XRDH101F20V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted N/A
XRDH101F30-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH101F30N-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted N/A
XRDH101F30V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted N/A
XRDH101F50-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted N/A
XRDH101F50N-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted N/A
XRDH101F50V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted N/A
XRDH101K10-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH102K10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102K10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102K10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102K20P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102K20PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102K20PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102K20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102K20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102K20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102K20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH101K30-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH101K50-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted N/A
XRDH101S50V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted N/A
XRDH101T10N-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted N/A
XRDH101T30-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH102K20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102K20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102K20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102K20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102K20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102K20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102K20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102K20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102K30P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102K30PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH101S10-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH101S10V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted N/A
XRDH101S20-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted N/A
XRDH101S20V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted N/A
XRDH101S30-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted N/A
XRDH101S30V-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted N/A
XRDH101S50-8T 20 GPM, 75 L/MIN 5000 PSI, 350 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted N/A
XRDH102K30PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102K30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102K30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102K30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102K30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102K30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102K30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102K30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102K30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102K30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102K30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102K30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102K30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102K50P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102K50PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102K50PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102K50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102K50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102K50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102K50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F10P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102F10PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102F10PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102F10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102F10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102F10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102K50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102K50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102K50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102K50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102K50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102K50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102K50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102K50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102S10P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102S10PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102F10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102F10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102F10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102F10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102F10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102F10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102F10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102F10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102F20P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102S10PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102S10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102S10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102S10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102S10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102S10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102S10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102S10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102S10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102S10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102F20PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102F20PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102F20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102F20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102F20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102F20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102F20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102F20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102F20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102S10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102S10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102S10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102S20P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102S20PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102S20PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102S20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102S20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102S20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102S20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102F20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102F20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102F20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102F30P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102F30PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102F30PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102F30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102F30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102F30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102S20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102S20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102S20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102S20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102S20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102S20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102S20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102S20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102S30P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102S30PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102F30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102F30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102F30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102F30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102F30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102F30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102F30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102F30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102F50P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102S30PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102S30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102S30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102S30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102S30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102S30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102S30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102S30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102S30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102S30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102F50PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102F50PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102F50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102F50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102F50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102F50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102F50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102F50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102F50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102S30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102S30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102S30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102S50P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102S50PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102S50PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102S50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102S50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102S50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102S50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102F50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102F50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102F50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102F50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102K10P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102K10PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102K10PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102K10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102K10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102K10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102S50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102S50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102S50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102S50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102S50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102S50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102S50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102S50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102T10P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102T10PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102T30PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102T30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102T30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102T30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102T30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102T30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102T30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102T30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102T30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102T30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102T10PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102T10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102T10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102T10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102T10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102T10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102T10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102T10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102T10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102T10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102T30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102T30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102T30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102T50P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102T50PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102T50PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102T50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102T50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102T50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102T50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102T10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102T10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102T10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH102T20P-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
XRDH102T20PN-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
XRDH102T20PV-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
XRDH102T20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
XRDH102T20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
XRDH102T20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
XRDH102T20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
XRDH102T50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
XRDH102T50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
XRDH102T50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
XRDH102T50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
XRDH102T50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
XRDH102T50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
XRDH102T50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
XRDH102T50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
XRDH103F10-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Motor Mounted N/A
XRDH103F10N-8T 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Motor Mounted N/A

687852
687505