Direct Acting Differential Area Relief Valves | Product Series

Filter by

    No filters selected

Flow Rate

Maximum Inlet Pressure Rating

Pressure Control Range

Adjustment Mechanism

Standard Setting Pressure

Seal Material

Mounting Type

Cracking Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Acting Differential Area Relief Valves

Direct Acting Differential Area Relief Valves

Parker’s direct acting differential area relief valves are for fast response intermittent applications and work up to 380 bar (5500 psi) and 151 lpm (40 gpm). These valves have lower leakage rates and pressure rise than standard direct acting reliefs.

Technical Specifications

  • Flow Rate: 12, 16, 20, 40 gal/min, 45, 60, 75, 151 L/min
  • Maximum Inlet Pressure Rating: 3500, 5500 psi, 240, 380 bar
  • Pressure Control Range: 100 to 1000 psi, 200 to 1000 psi, 100 to 1500 psi, 400 to 2000 psi, 500 to 2000 psi, 500 to 3000 psi, 600 to 3000 psi, 1000 to 3000 psi, 500 to 5000 psi, 2000 to 5000 psi, 6.9-69, 13.8-69, 6.9-103.5, 27.6-138, 34.5-138, 34.5-210, 41.4-210, 69-210, 34.5-350, 138-350 bar
  • Adjustment Mechanism: Fixed, Knob, Non-Adjustable, Screw, Tamper Resistant
  • Standard Setting Pressure: 500, 750, 1000, 1500, 2500 psi, 34.5, 51.7, 69, 103.5, 172 bar
  • Seal Material: D-Ring (Standard), Fluorocarbon, Nitrile
  • Mounting Type: Screw in cartridge valve, Line Mounted
  • Cracking Pressure: N/A, 5, 20, 50, 65, 100 psi, N/A, 0.3, 1.4, 3.5, 4.5, 6.9 bar
  • Maximum Flow Rate: 12, 16, 20, 40 gal/min, 45, 60, 75, 151 L/min
  • Maximum Operating Pressure: 3500, 5500 psi
  • Minimum Operating Pressure: 240, 380 bar
  • Maximum Tank Pressure: 3000, 5000 psi, 210, 350 bar
  • Maximum Pressure Setting: 1000, 1500, 2000, 3000, 5000 psi, 69, 103.5, 138, 210, 350 bar
  • Pressure Control Sensitivity: N/A, 99 per turn, 104 per turn, 143 per turn, 204 per turn, 218 per turn, 246 per turn, 375 per turn, 396 per turn, 589 per turn, 614 per turn psi, N/A, 6.8 per turn, 7 per turn, 9.8 per turn, 14 per turn, 15 per turn, 17 per turn, 25.8 per turn, 27 per turn, 40.6 per turn, 42 per turn bar
  • Reseat Pressure: 75% of pressure setting, 80% of pressure setting, 85% of pressure setting
  • Actuation Type: Pressure Sensing
  • Configuration: Differential Area Relief, Differential Relief w/Reverse Flow Check
  • Leak Rate: 5 @ 75% Crack Pressure, 10 @ 75% Crack Pressure drops/min, .33 @ 75% Crack Pressure, .66 @ 75% Crack Pressure cm3/min
  • Cavity Size: N/A, C08-2, C10-2, C16-2
  • Function: Direct Acting
  • Operation Type: Automatic
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Body Material: N/A, Steel
  • Port Thread Size: N/A, SAE-8
  • Installation Torque: N/A, 23, 40, 51-55 lb-ft, N/A, 31, 54, 69-75 Nm
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.43, 0.5, 2.7 lb, 0.19, 0.23, 1.2 kg

Full Product Description

Parker's selection of differential area relief valves provide excellent pressure control in applications where a fast acting, low leakage relief valves are needed with operating pressures up to 380 bar (5500 psi) and flows up to 151 lpm (40 gpm) through a wide selectin of cartridge sizes. Unlike the direct acting family of relief valves, Parker's differential area relief valves are designed to have the pressure controlled at port 2 of the cavity.  This ensures low leakage across the valve, essential in some holding applications.  Designed using industry common cavities, Parker’s line of differential area reliefs can easily be used in various mobile and industrial system applications.

Markets:
• Agriculture
• Aerial
• Construction Equipment
• Industrial
• Miscellaneous Manufacturing
• Miscellaneous Mobile

Features/Benefits:
• Fast acting differential area reliefs for high flow capacity
• Low leak spherical poppets
• High flow capacity
• Mechanical stops eliminate spring solidification
• All external parts zinc plated

Applications:
• Port relief
• Swing relief
• Motor braking
• Cross port relief applications

Related Documents

×
Products Flow Rate Maximum Inlet Pressure Rating Pressure Control Range Adjustment Mechanism Standard Setting Pressure Seal Material Mounting Type Cracking Pressure
RD163K10 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 200-1000 PSI, 13.8-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RD163K10V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 200-1000 PSI, 13.8-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RD163K20 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 400-2000 PSI, 27.6-138 BAR Knob 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RD163K20V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 400-2000 PSI, 27.6-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RD163K30 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 600-3000 PSI, 41.4-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RD163K30V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 600-3000 PSI, 41.4-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RD163S10 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 200-1000 PSI, 13.8-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RD163S10V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 200-1000 PSI, 13.8-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RD163S20 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 400-2000 PSI, 27.6-138 BAR Screw 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RDH083F15V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Fixed 750 PSI, 51.7 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083F30 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH083F30V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083F50 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH083F50V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083K15 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Knob 750 PSI, 51.7 BAR Nitrile Screw in cartridge valve N/A
RDH083K15V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Knob 750 PSI, 51.7 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083K30 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH083K30V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083K50 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Knob 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDCH103S10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103S10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103S10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103S10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103S20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103S20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103S20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103S20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103S20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103F30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103F30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103F30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103F30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103F30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103F30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103F30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103F30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103F30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDH083K50V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083S15 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Screw 750 PSI, 51.7 BAR Nitrile Screw in cartridge valve N/A
RDH083S15V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Screw 750 PSI, 51.7 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083S30 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH083S30V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083S50 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Screw 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH083S50V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083T15 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Tamper Resistant 750 PSI, 51.7 BAR Nitrile Screw in cartridge valve N/A
RDH083T15V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Tamper Resistant 750 PSI, 51.7 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083T30 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDCH103S20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103S20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103S20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103S20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103S20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103S20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103S20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103S20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103S20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103F30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103F30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103F30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103F50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103F50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103F50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103F50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103F50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103F50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDH083T30V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 1000-3000 PSI, 69-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083T50 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH083T50V 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 2000-5000 PSI, 138-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103F10 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103F10N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RDH103F10V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103F20 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103F20N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RDH103F20V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103F30 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDCH103S20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103S30-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103S30N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103S30V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103S30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103S30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103S30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103S30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103S30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103F50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103F50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103F50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103F50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103F50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103F50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103F50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103F50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103F50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDH103F30N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH103F30V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103F50 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103F50N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH103F50V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Fixed 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103K10 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103K10N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RDH103K10V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103K20 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103K20N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RDCH103S30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103S30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103S30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103S30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103S30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103S30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103S30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103S50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103S50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103K10-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103K10N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103K10V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103K10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103K10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103K10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103K10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103K10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103K10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDH103K20V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103K30 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103K30N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH103K30V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103K50 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103K50N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH103K50V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103N10 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Non-Adjustable 500 PSI, 34.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103N10N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Non-Adjustable 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RDH103N10V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Non-Adjustable 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDCH103S50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103S50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103S50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103S50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103S50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103S50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103S50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103S50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103S50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103K10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103K10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103K10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103K10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103K10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103K10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Knob 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103K20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103K20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103K20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103T10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103T10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103T10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103T10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103T10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103T10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103T10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103T10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103T10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103S50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103S50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103S50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103S50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103T10-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103T10N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103T10V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103T10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103T10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103K20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103K20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103K20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103K20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103K20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103K20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103K20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103K20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103K20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103T20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103T20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103T20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103T20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103T20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103T20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103T20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103T20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103T20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103T10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDH103N20 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Non-Adjustable 1000 PSI, 69 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103N20N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Non-Adjustable 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RDH103N20V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Non-Adjustable 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103N30 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Non-Adjustable 1500 PSI, 103.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103N30N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Non-Adjustable 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH103N30V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Non-Adjustable 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103N50 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Non-Adjustable 2500 PSI, 172 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103N50N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Non-Adjustable 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH103N50V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Non-Adjustable 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDCH103K20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103K20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103K20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Knob 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103K30-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103K30N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103K30V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103K30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103K30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103K30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103T20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103T20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103T20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103T20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103T20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103T20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103T30-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103T30N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103T30V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDH103S10 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103S10N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RDH103S10V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103S20 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103S20N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RDH103S20V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103S30 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103S30N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDH103S30V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103S50 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDCH103K30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103K30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103K30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103K30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103K30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103K30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103K30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103K30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103K30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Knob 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103T30P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103T30P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103T30P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103T30P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103T30P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103T30P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103T30P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103T30P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103T30P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDH103S50N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH103S50V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Screw 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103T10 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103T10N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RDH103T10V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103T20 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103T20N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RDH103T20V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103T30 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103T30N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RDCH103K50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103K50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103K50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103K50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103K50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103K50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103K50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103K50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103T30P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103T30P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103T30P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103T50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103T50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103T50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103T50P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103T50P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103T50P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDH103T30V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH103T50 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Screw in cartridge valve N/A
RDH103T50N 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Screw in cartridge valve N/A
RDH103T50V 20 GAL/MIN, 75 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Screw in cartridge valve N/A
RDCH103F10-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103F10N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103F10V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103F10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103F10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103F10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103T50P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103T50P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103T50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103T50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103T50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103T50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103T50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103T50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103T50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Tamper Resistant 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103F10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103F10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103F10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103F10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103F10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103F10P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103F10P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103F10P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103F10P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Fixed 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103K50P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103K50P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103K50P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103K50P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103K50P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103K50P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103K50P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-5000 PSI, 34.5-350 BAR Knob 2500 PSI, 172 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103S10-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103S10N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103F20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103F20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103F20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103F20P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103F20P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103F20P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103F20P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103F20P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103F20P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RD163S20V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 400-2000 PSI, 27.6-138 BAR Screw 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RD163S30 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 600-3000 PSI, 41.4-210 BAR Screw 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RD163S30V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 600-3000 PSI, 41.4-210 BAR Screw 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RD163T10 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 200-1000 PSI, 13.8-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Nitrile Screw in cartridge valve N/A
RD163T10V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 200-1000 PSI, 13.8-69 BAR Tamper Resistant 500 PSI, 34.5 BAR Fluorocarbon Screw in cartridge valve N/A
RD163T20 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 400-2000 PSI, 27.6-138 BAR Tamper Resistant 1000 PSI, 69 BAR Nitrile Screw in cartridge valve N/A
RD163T20V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 400-2000 PSI, 27.6-138 BAR Tamper Resistant 1000 PSI, 69 BAR Fluorocarbon Screw in cartridge valve N/A
RD163T30 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 600-3000 PSI, 41.4-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Nitrile Screw in cartridge valve N/A
RD163T30V 40 GAL/MIN, 151 L/MIN 3500 PSI, 240 BAR 600-3000 PSI, 41.4-210 BAR Tamper Resistant 1500 PSI, 103.5 BAR Fluorocarbon Screw in cartridge valve N/A
RDH083F15 12 GAL/MIN, 45 L/MIN 5500 PSI, 380 BAR 100-1500 PSI, 6.9-103.5 BAR Fixed 750 PSI, 51.7 BAR Nitrile Screw in cartridge valve N/A
RDCH103S10V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR
RDCH103S10P20-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 20 PSI, 1.4 BAR
RDCH103S10P20N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 20 PSI, 1.4 BAR
RDCH103S10P20V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 20 PSI, 1.4 BAR
RDCH103S10P50-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 50 PSI, 3.5 BAR
RDCH103S10P50N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 50 PSI, 3.5 BAR
RDCH103S10P50V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Fluorocarbon Line Mounted 50 PSI, 3.5 BAR
RDCH103S10P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103S10P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 100-1000 PSI, 6.9-69 BAR Screw 500 PSI, 34.5 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103F20P65-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 65 PSI, 4.5 BAR
RDCH103F20P65N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 65 PSI, 4.5 BAR
RDCH103F20P65V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 65 PSI, 4.5 BAR
RDCH103F20P100-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR D-Ring (Standard) Line Mounted 100 PSI, 6.9 BAR
RDCH103F20P100N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Nitrile Line Mounted 100 PSI, 6.9 BAR
RDCH103F20P100V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-2000 PSI, 34.5-138 BAR Fixed 1000 PSI, 69 BAR Fluorocarbon Line Mounted 100 PSI, 6.9 BAR
RDCH103F30-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR D-Ring (Standard) Line Mounted 5 PSI, 0.3 BAR
RDCH103F30N-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Nitrile Line Mounted 5 PSI, 0.3 BAR
RDCH103F30V-8T 16 GAL/MIN, 60 L/MIN 5500 PSI, 380 BAR 500-3000 PSI, 34.5-210 BAR Fixed 1500 PSI, 103.5 BAR Fluorocarbon Line Mounted 5 PSI, 0.3 BAR

687852
687505