FEP Heat Shrink Tubing | Product Series

Filter by

    No filters selected

Product Style

Minimum Expanded Inside Diameter

Recovered Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FEP Heat Shrink Tubing

FEP Heat Shrink Tubing

FEP 1.3/1 & 1.67/1 clear heat shrink tubing is ideal for covering medical instruments, thermometers, lighting fixtures, battery packs and other instruments where protection is needed.

Technical Specifications

  • Specifications Met: ASTM D2902, Type II, USP Class VI, ASTM D3296, FDA 21 CFR 177.1550, AS 23053/11, UL 94 V-0
  • Product Style: Fractional, AWG
  • Application: Battery Packs, Catheter Manufacturing, Electrical Insulation, Protective Cover, Light Bulb Cover, High Temperature Applications, Laboratory
  • Product Type: Heat Shrink Tubing, 1.3/1, 1.6/1
  • Size: Fractional 3/8 to 1-1/2", AWG 0 to AWG 24
  • Minimum Expanded Inside Diameter: 0.031 to 2 inch, 0.79 to 50.8 mm
  • Recovered Inside Diameter: 0.027 to 1.520 inch, 0.69 to 38.6 mm
  • Recovered Wall Thickness: 0.008 to 0.035 inch, 0.20 to 0.89 mm
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural (colors available upon request)
  • Weight: 0.0008 to 0.159 lb/ft, 0.0012 to 0.237 kg/m
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Length per Package: n/a
  • Length: 48 inch Custom lengths available, 1221 mm Custom lengths available

Full Product Description

FEP Heat Shrink Tubing is a very clear shrink tube and easier to shrink than PTFE and operates as high as 400°F (204°C). It is supplied in an expanded state to allow easy slippage over medical instruments, thermometers, lighting fixtures and other instruments where protection is needed. As a protective cover, FEP Shrink eliminates dirt and dust build up and adds lubricity to components. Did you know that Parker offers turnkey services for Fluoropolymer Heat Shrink? Even on very difficult applications, such as copper coils, using Parker as an outsource resource for custom applying of heat shrinkable tubing eliminates kinking, wrinkles and ensures consistency every time. In addition, outsourcing reduces scrap and allows you to use the product immediately upon receipt without using additional space in your warehouse for carrying inventory.

Specialty heat shrink is available in PFA and ETFE. All heat shrink products can be supplied with etch on the inside diameter, outside diameter or both for bonding. In addition, laser marking is available for identification purposes.

Markets:
• Industrial
• Government
• Electrical
• Medical
• Marine

Features/Benefits:
• 1:3/1 shrink ratio or 1:67/1 shrink ratio
• Exceptional heat resistance up to 400°F (204°C)
• Easier to shrink than PTFE
• Medical grade heat shrink available
• Chemically inert
• Low coefficient of friction eliminates dirt and dust build up
• Superior dielectric strength
• Self-extinguishing
• Non-wetting

Applications:
• Protective covering for components
• Electrical insulation
• Rollers
• UV light Covering
• Medical instruments
• Catheter constructions
• Bulb protection
• Battery packs

Certifications/Compliance:
• ASTM D2902 Type II
• ASTM D3296-03
• Dimensionally compliant to AS23053/11
• 21 CFR 177.1550 compliant< br/>• USP Class VI compliant< br/>• UL 94 V-0 compliant

Specifications:
• Tubing produced from virgin FEP (Fluorinated Ethylene Propylene)
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, coils are available as a custom run
• Shrink Temperature: • 1” Dia. and below - 410°F/210°C, Over 1” Dia. - 430°F/221°C
•Colors available as custom run

Related Documents

×
Products Product Style Minimum Expanded Inside Diameter Recovered Inside Diameter
HS1.3FEP24-NC48.000 AWG 0.031 0.027
HS1.3FEP22-NC48.000 AWG 0.036 0.032
HS1.3FEP20-NC48.000 AWG 0.045 0.039
HS1.3FEP18-NC48.000 AWG 0.06 0.049
HS1.3FEP16-NC48.000 AWG 0.075 0.061
HS1.3FEP14-NC48.000 AWG 0.092 0.072
HS1.3FEP12-NC48.000 AWG 0.115 0.089
HS1.3FEP10-NC48.000 AWG 0.141 0.114
HS1.3FEP09-NC48.000 AWG 0.158 0.124
HS1.3FEP08-NC48.000 AWG 0.180 0.143
HS1.3FEP07-NC48.000 AWG 0.197 0.158
HS1.3FEP06-NC48.000 AWG 0.225 0.180
HS1.3FEP05-NC48.000 AWG 0.248 0.198
HS1.3FEP04-NC48.000 AWG 0.290 0.226
HS1.3FEP03-NC48.000 AWG 0.310 0.249
HS1.3FEP02-NC48.000 AWG 0.365 0.280
HS1.3FEP01-NC48.000 AWG 0.400 0.311
HS1.3FEP00-NC48.000 AWG 0.440 0.349
HS1.3FEP3/8-NC48.000 Fractional 0.500 0.383
HS1.3FEP7/16-NC48.000 Fractional 0.580 0.448
HS1.3FEP1/2-NC48.000 Fractional 0.666 0.510
HS1.3FEP5/8-NC48.000 Fractional 0.830 0.637
HS1.3FEP3/4-NC48.000 Fractional 1.0 0.764
HS1.3FEP7/8-NC48.000 Fractional 1.170 0.891
HS1.3FEP1.00-NC48.000 Fractional 1.330 1.020
HS1.3FEP1.13-NC48.000 Fractional 1.500 1.145
HS1.6FEP3/32-NC48.000 Fractional 0.093 0.056
HS1.6FEP1/8-NC48.000 Fractional 0.125 0.075
HS1.6FEP3/16-NC48.000 Fractional 0.188 0.115
HS1.6FEP1/4-NC48.000 Fractional 0.250 0.150
HS1.6FEP3/8-NC48.000 Fractional 0.375 0.225
HS1.6FEP1/2-NC48.000 Fractional 0.500 0.300
HS1.6FEP3/4-NC48.000 Fractional 0.750 0.450
HS1.6FEP1.00-NC48.000 Fractional 1.0 0.600
HS1.6FEP1.50-NC48.000 Fractional 2.0 1.200
HS1.6FEP2.00-NC48.000 Fractional 2.0 1.200
HS1.3FEP1.25-NC48.000 Fractional 1.666 1.270
HS1.3FEP1.38-NC48.000 Fractional 1.833 1.390
HS1.3FEP1.50-NC48.000 Fractional 2.0 1.520

687852
687563