FEP Roll Cover | Product Series

Filter by

    No filters selected

Minimum Expanded I.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FEP Roll Cover

FEP Roll Cover

Parker's FEP roll covers extend roller life and are supplied in an expanded state, allowing easy slippage over rollers, fittings and other protrusions.

Technical Specifications

  • Product Type: Heat Shrink Tubing, 1.25/1
  • Specifications Met: ASTM D2902, Type II, AS 23053/11, UL 94 V-0
  • Application: Protective Cover
  • Minimum Expanded Inside Diameter: 1.100 to 5.200 inch, 27.9 to 132.1 mm
  • Recovered Inside Diameter: 0.880 to 4.300 inch, 22.4 to 109.3 mm
  • Recovered Wall Thickness: 0.020 inch, 0.51 mm
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Minimum Operating Temperature: -100 °F, -75 °C
  • Color: Natural
  • Weight: 0.053 to 0.253 lb/ft, 0.078 to 0.376 kg/m
  • Tube Material: Fluorinated Ethylene Propylene (FEP)
  • Size: 1 to 5
  • Length per Package: n/a
  • Length: 4 ft Custom lengths available, 1.22 m Custom lengths available
  • Product Style: Roll Cover

Full Product Description

FEP Roll Cover is a large diameter heat shrink tubing specifically engineered to extend roller life and eliminate roller build up and picking. Parker’s unique process produces a cover with no surface imperfections and with significantly greater flex life, which is especially important on rubber rollers. Most materials do not adhere to Fluoropolymer Roll Covers but even those that might cling to the surface can be easily wiped off with a damp cloth. Release of adhesives, as well as paint, food products, inks and plastic laminations, are self-removing in most cases. This FEP large diameter heat shrink tubing reduces down-time in a wide spectrum of industries, including textile, packaging, printing, paper, food and imaging. When applications call for temperatures over 400°F/204°C, PFA heat shrink tubing should be used.

Markets:
• Industrial.

Features:
• 1:25/1 shrink ratio
• Extends roller life
• Eliminates roller build up and picking
• Chemically inert to nearly all industrial chemicals and solvents
• Flexible
• Low coefficient of friction
• Good heat resistance
• Turnkey services available for custom shrinking

Applications:
• Protective covering for rollers
• Paper and pulp processing
• Printing machines
• Textile manufacturing
• Large diameter battery packs
• Packaging equipment

Certifications/Compliance:
• ASTM D2902 Type II
• RoHs.

Technical Specifications:
• Recovered wall thickness is nominal
• Supplied in 4 foot lengths, longer lengths are available
• Shrink Temperature: 347°F/175°C for 10 minutes
• Color: Translucent
• For adhesion purposes, roll covers must be etched.

Related Documents

×
Products Minimum Expanded I.D. (inch)
HS1.25FEP1.00-NT 1.100
HS1.25FEP1.25-NT 1.300
HS1.25FEP1.50-NT 1.700
HS1.25FEP2.00-NT 2.100
HS1.25FEP2.25-NT 2.260
HS1.25FEP2.50-NT 2.600
HS1.25FEP3.00-NT 3.100
HS1.25FEP3.50-NT 3.500
HS1.25FEP4.00-NT 4.300
HS1.25FEP5.00-NT 5.200

687852
687563