General Purpose, ISO 7241-B, Hydraulic Quick Couplings - 60 Series | Product Series

Filter by

    No filters selected

Coupling Half

Application

Maximum Operating Pressure

Body Size (inch)

Body Material

Seal Material

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
General Purpose, ISO 7241-B, Hydraulic Quick Couplings - 60 Series

General Purpose, ISO 7241-B, Hydraulic Quick Couplings - 60 Series

Parker's general purpose quick couplers and nipples are versatile for use across a spectrum of applications where fluid, gas or steam lines require fast and easy connection and disconnection.

Technical Specifications

  • Application: Hydraulics, General Purpose, Vacuum to Medium Pressure, Steam
  • Maximum Operating Pressure: 5000.0 psi, 345.0 bar
  • Interchange Type: ISO 7241-1 Series B
  • Maximum Operating Temperature: 400 °F, 204 °C
  • Specifications Met: ISO 7241-1 Series B
  • Minimum Operating Temperature: -65 to -15 °F, -54 to -26 °C
  • Product Type: Manual Connect
  • Flow Rate: 3 to 757 L/min, 0.8 to 200 gal/min
  • Valve Type: Poppet
  • Vacuum Pressure Rating: 27.4 inch-Hg, -0.9 bar
  • Body Size: 1/8 to 2-1/2 inch
  • Body Material: Steel, Brass, Stainless Steel
  • Connection Type: Female NPTF, Female ORB, Female BSPP
  • Valve Material: Brass, Steel, Stainless Steel 303, Stainless Steel 316
  • Plating Type: Zinc with Clear Trivalent Chromate
  • Seal Material: Nitrile, EPR, Fluorocarbon

Full Product Description

60 Series Couplers (hydraulic, fluids, gas, steam) up to 5000 psi, connect with ISO 7241 series B, 60 Series Nipples. Parker's 60 Series have double shut-off poppet valves and are interchangeable with other quick disconnects complying with ISO 7241 series B.  

These general purpose quick couplings are available in a wide range of sizes and materials to be versatile for use with several fluids, including high temperature steam. Parker's 60 Series is multi-purpose for a variety of applications  and pressures up to 5000 psi.

Steam version couplers are brass with double interface O-rings and stainless steel locking balls. Seal material is Ethylene Propylene and the 3/8" size has a grip-ring sleeve for easy operation when wearing gloves.

Technical Characteristics:
• Sizes: 1/8” – 2-1/2”
• Materials: Steel, Brass, 303 Stainless Steel, 316 Stainless Steel
• Port Ends: Female NPTF, Female ORB, Female BSPP
• Seal Options: Nitrile, EPR, Fluorocarbon, Neoprene
• Coupler options include: Sleeve Lock, Valve Actuator, Steam compatibility

Markets:
• Industrial
• Construction
• Chemical Processing
• Commercial Cleaning
• Agriculture

Features/Benefits:
• Globally interchangeable with other manufacturer's couplings complying to ISO 7241 series B
• Multi-purpose coupling, widely used in varied applications
• Steel couplers have a hardened sleeve for strength and durability
• Metal valve stop prevents flow checking to provide steady performance
• Steam version couplers have Ethylene Propylene seals to withstand high temperatures and the 3/8" has a grip-ring sleeve for easy operation when wearing gloves
• Brass couplers have double O-rings for redundant sealing and stainless steel locking balls for corrosion resistance
• 316 Stainless steel couplers have Fluorocarbon seals for chemical compatibility
• Optional coupler sleeve lock helps to prevent accidental disconnection

Applications:   

• Industrial hydraulic lines
• Food and chemical processing

• Water and coolant lines

• Thermal Management

• High pressure fluid transfer
• High temperature fluid transfer
• Mobile equipment
• Cleaning equipment
• Dry cleaning
• Steam systems

Related Documents

×
Products Coupling Half Application Maximum Operating Pressure Body Size (inch) Body Material Seal Material Connection Type Connection Thread Size (inch)
BH1-60 Female Coupler General Purpose 3000 1/8 Brass Nitrile Female NPTF 1/8 - 27
BH1-60W Female Coupler General Purpose 3000 1/8 Brass Ethylene propylene Female NPTF 1/8 - 27
BH1-60Y Female Coupler General Purpose 3000 1/8 Brass Fluorocarbon Female NPTF 1/8 - 27
BH1-60Y-4FP Female Coupler General Purpose 3000 1/8 Brass Fluorocarbon Female NPTF 1/4 - 18
BH1-61 Male Nipple General Purpose 3000 1/8 Brass Nitrile Female NPTF 1/8 - 27
BH1-61W Male Nipple General Purpose 3000 1/8 Brass Ethylene propylene Female NPTF 1/8 - 27
BH1-61Y Male Nipple General Purpose 3000 1/8 Brass Fluorocarbon Female NPTF 1/8 - 27
BH12-60L Female Coupler General Purpose 1500 1 1/2 Brass Nitrile Female NPTF 1-1/4 - 11-1/2
BH12-60N Female Coupler General Purpose 1500 1 1/2 Brass Nitrile Female NPTF 1-1/2 - 11-1/2
BH12-61L Male Nipple General Purpose 1500 1 1/2 Brass Nitrile Female NPTF 1 1/4 - 11 1/2
BH12-61N Male Nipple General Purpose 1500 1 1/2 Brass Nitrile Female NPTF 1 1/2 - 11 1/2
BH2-60 Female Coupler General Purpose 3700 1/4 Brass Nitrile Female NPTF 1/4 - 18
BH2-60-SL Female Coupler General Purpose 3700 1/4 Brass Nitrile Female NPTF 1/4 - 18
BH2-60-STM Female Coupler Steam 3700 1/4 Brass Ethylene propylene Female NPTF 1/4 - 18
BH2-60W Female Coupler General Purpose 3700 1/4 Brass Ethylene propylene Female NPTF 1/4 - 18
BH2-60Y Female Coupler General Purpose 3700 1/4 Brass Fluorocarbon Female NPTF 1/4 - 18
BH2-61 Male Nipple General Purpose 3700 1/4 Brass Nitrile Female NPTF 1/4 - 18
BH2-61-STM Male Nipple Steam 3700 1/4 Brass Ethylene propylene Female NPTF 1/4 - 18
BH2-61W Male Nipple General Purpose 3700 1/4 Brass Ethylene propylene Female NPTF 1/4 - 18
BH2-61Y Male Nipple General Purpose 3700 1/4 Brass Fluorocarbon Female NPTF 1/4 - 18
BH2016-60 Female Coupler General Purpose 1200 2 1/2 Brass Nitrile Female NPTF 2 - 11-1/2
BH2016-61 Male Nipple General Purpose 1200 2 1/2 Brass Nitrile Female NPTF 2 - 11 1/2
BH3-60 Female Coupler General Purpose 2700 3/8 Brass Nitrile Female NPTF 3/8 - 16
BH3-60W Female Coupler General Purpose 2700 3/8 Brass Ethylene propylene Female NPTF 3/8 - 16
BH3-60Y Female Coupler General Purpose 2700 3/8 Brass Fluorocarbon Female NPTF 3/8 - 16
BH3-61 Male Nipple General Purpose 2700 3/8 Brass Nitrile Female NPTF 3/8 - 18
BH3-61W Male Nipple General Purpose 2700 3/8 Brass Ethylene propylene Female NPTF 3/8 - 18
BH3-61Y Male Nipple General Purpose 2700 3/8 Brass Fluorocarbon Female NPTF 3/8 - 18
BH4-60 Female Coupler General Purpose 3500 1/2 Brass Nitrile Female NPTF 1/2 - 14
BH4-60-STM Female Coupler Steam 3500 1/2 Brass Ethylene propylene Female NPTF 1/2 - 14
BH4-60W Female Coupler General Purpose 3500 1/2 Brass Ethylene propylene Female NPTF 1/2 - 14
BH4-60Y Female Coupler General Purpose 3500 1/2 Brass Fluorocarbon Female NPTF 1/2 - 14
BH4-61 Male Nipple General Purpose 3500 1/2 Brass Nitrile Female NPTF 1/2 - 14
BH4-61-STM Male Nipple Steam 3500 1/2 Brass Ethylene propylene Female NPTF 1/2 - 14
BH4-61W Male Nipple General Purpose 3500 1/2 Brass Ethylene propylene Female NPTF 1/2 - 14
BH4-61Y Male Nipple General Purpose 3500 1/2 Brass Fluorocarbon Female NPTF 1/2 - 14
BH6-60 Female Coupler General Purpose 2200 3/4 Brass Nitrile Female NPTF 3/4 - 14
BH6-60-STM Female Coupler Steam 2200 3/4 Brass Ethylene propylene Female NPTF 3/4 - 14
BH6-60W Female Coupler General Purpose 2200 3/4 Brass Ethylene propylene Female NPTF 3/4 - 14
BH6-60Y Female Coupler General Purpose 2200 3/4 Brass Fluorocarbon Female NPTF 3/4 - 14
BH6-61 Male Nipple General Purpose 2200 3/4 Brass Nitrile Female NPTF 3/4 - 14
BH6-61-STM Male Nipple Steam 2200 3/4 Brass Ethylene propylene Female NPTF 3/4 - 14
BH6-61W Male Nipple General Purpose 2200 3/4 Brass Ethylene propylene Female NPTF 3/4 - 14
BH6-61Y Male Nipple General Purpose 2200 3/4 Brass Fluorocarbon Female NPTF 3/4 - 14
BH8-60 Female Coupler General Purpose 1500 1 Brass Nitrile Female NPTF 1 - 11-1/2
BH8-60-STM Female Coupler Steam 1500 1 Brass Ethylene propylene Female NPTF 1 - 11-1/2
BH8-60W Female Coupler General Purpose 1500 1 Brass Ethylene propylene Female NPTF 1 - 11-1/2
BH8-60Y Female Coupler General Purpose 1500 1 Brass Fluorocarbon Female NPTF 1 - 11-1/2
BH8-61 Male Nipple General Purpose 1500 1 Brass Nitrile Female NPTF 1 - 11 1/2
BH8-61-STM Male Nipple Steam 1500 1 Brass Ethylene propylene Female NPTF 1 - 11 1/2
BH8-61W Male Nipple General Purpose 1500 1 Brass Ethylene propylene Female NPTF 1 - 11 1/2
BH8-61Y Male Nipple General Purpose 1500 1 Brass Fluorocarbon Female NPTF 1 - 11 1/2
H1-62 Female Coupler General Purpose 5000 1/8 Steel Nitrile Female NPTF 1/8 - 27
H1-62-T4 Female Coupler General Purpose 5000 1/8 Steel Nitrile Female ORB 7/16 - 20
H1-62W Female Coupler General Purpose 5000 1/8 Steel Ethylene propylene Female NPTF 1/8 - 27
H1-62Y Female Coupler General Purpose 5000 1/8 Steel Fluorocarbon Female NPTF 1/8 - 27
H1-63 Male Nipple General Purpose 5000 1/8 Steel Nitrile Female NPTF 1/8 - 27
H1-63-T4 Male Nipple General Purpose 5000 1/8 Steel Nitrile Female ORB 7/16 - 20
H1-63W Male Nipple General Purpose 5000 1/8 Steel Ethylene propylene Female NPTF 1/8 - 27
H1-63Y Male Nipple General Purpose 5000 1/8 Steel Fluorocarbon Female NPTF 1/8 - 27
H12-62-T20 Female Coupler General Purpose 1500 1 1/2 Steel Nitrile Female ORB 1-5/8 - 12
H12-62-T24 Female Coupler General Purpose 1500 1 1/2 Steel Nitrile Female ORB 1-7/8 - 12
H12-62L Female Coupler General Purpose 1500 1 1/2 Steel Nitrile Female NPTF 1-1/4 - 11-1/2
H12-62N Female Coupler General Purpose 1500 1 1/2 Steel Nitrile Female NPTF 1-1/2 - 11-1/2
H12-63-T20 Male Nipple General Purpose 1500 1 1/2 Steel Nitrile Female ORB 1 5/8 - 12
H12-63-T24 Male Nipple General Purpose 1500 1 1/2 Steel Nitrile Female ORB 1 7/8 - 12
H12-63L Male Nipple General Purpose 1500 1 1/2 Steel Nitrile Female NPTF 1 1/4 - 11 1/2
H12-63N Male Nipple General Purpose 1500 1 1/2 Steel Nitrile Female NPTF 1 1/2 - 11 1/2
H2-62 Female Coupler General Purpose 5000 1/4 Steel Nitrile Female NPTF 1/4 - 18
H2-62-407 Female Coupler Pydraul 10E compatible 5000 1/4 Steel Ethylene propylene Female ORB 9/16 - 18
H2-62-BSPP Female Coupler General Purpose 5000 1/4 Steel Nitrile Female BSPP 1/4 - 18
H2-62-T6 Female Coupler General Purpose 5000 1/4 Steel Nitrile Female ORB 9/16 - 18
H2-62-T6SL Female Coupler General Purpose 5000 1/4 Steel Nitrile Female ORB 9/16 - 18
H2-62W Female Coupler General Purpose 5000 1/4 Steel Ethylene propylene Female NPTF 1/4 - 18
H2-62W-T6 Female Coupler General Purpose 5000 1/4 Steel Ethylene propylene Female ORB 9/16 - 18
H2-62Y Female Coupler General Purpose 5000 1/4 Steel Fluorocarbon Female NPTF 1/4 - 18
H2-63 Male Nipple General Purpose 5000 1/4 Steel Nitrile Female NPTF 1/4 - 18
H2-63-407 Male Nipple Pydraul 10E compatible 5000 1/4 Steel Ethylene propylene Female ORB 9/16 - 18
H2-63-BSPP Male Nipple General Purpose 5000 1/4 Steel Nitrile Female BSPP 1/4 - 18
H2-63-T6 Male Nipple General Purpose 5000 1/4 Steel Nitrile Female ORB 9/16 - 18
H2-63W Male Nipple General Purpose 5000 1/4 Steel Ethylene propylene Female NPTF 1/4 - 18
H2-63Y Male Nipple General Purpose 5000 1/4 Steel Fluorocarbon Female NPTF 1/4 - 18
H2-63Y-570 Male Nipple General Purpose 5000 1/4 Steel Fluorocarbon Female NPTF 1/4 - 18
H2-63Y-T6 Male Nipple General Purpose 5000 1/4 Steel Fluorocarbon Female ORB 9/16 - 18
H2-63Z Male Nipple General Purpose 5000 1/4 Steel Neoprene Female NPTF 1/4 - 18
H2016-62 Female Coupler General Purpose 1500 2 1/2 Steel Nitrile Female NPTF 2 - 11-1/2
H2016-63 Male Nipple General Purpose 1500 2 1/2 Steel Nitrile Female NPTF 2 - 11 1/2
H2020-62 Female Coupler General Purpose 1500 2 1/2 Steel Nitrile Female NPTF 2-1/2 - 8
H2020-63 Male Nipple General Purpose 1500 2 1/2 Steel Nitrile Female NPTF 2 1/2 - 8
H2024-62 Female Coupler General Purpose 1500 2 1/2 Steel Nitrile Female NPTF 3 - 8
H2024-63 Male Nipple General Purpose 1500 2 1/2 Steel Nitrile Female NPTF 3 - 8
H3-62 Female Coupler General Purpose 4000 3/8 Steel Nitrile Female NPTF 3/8 - 18
H3-62-T8 Female Coupler General Purpose 4000 3/8 Steel Nitrile Female ORB 3/4 - 16
H3-62W Female Coupler General Purpose 4000 3/8 Steel Ethylene propylene Female NPTF 3/8 - 18
H3-62Y Female Coupler General Purpose 4000 3/8 Steel Fluorocarbon Female NPTF 3/8 - 18
H3-63 Male Nipple General Purpose 4000 3/8 Steel Nitrile Female NPTF 3/8 - 18
H3-63-T8 Male Nipple General Purpose 4000 3/8 Steel Nitrile Female ORB 3/4 - 16
H3-63W Male Nipple General Purpose 4000 3/8 Steel Ethylene propylene Female NPTF 3/8 - 18
H3-63Y Male Nipple General Purpose 4000 3/8 Steel Fluorocarbon Female NPTF 3/8 - 18
H3-68 Female Coupler Steam 4000 3/8 Brass Ethylene propylene Female NPTF 3/8 - 18
H3-69 Male Nipple Steam 4000 3/8 Brass Ethylene propylene Female NPTF 3/8 - 18
H4-62 Female Coupler General Purpose 4000 1/2 Steel Nitrile Female NPTF 1/2 - 14
H4-62-T10 Female Coupler General Purpose 4000 1/2 Steel Nitrile Female ORB 7/8 - 14
H4-62W Female Coupler General Purpose 4000 1/2 Steel Ethylene propylene Female NPTF 1/2 - 14
H4-62Y Female Coupler General Purpose 4000 1/2 Steel Fluorocarbon Female NPTF 1/2 - 14
H4-63 Male Nipple General Purpose 4000 1/2 Steel Nitrile Female NPTF 1/2 - 14
H4-63-T10 Male Nipple General Purpose 4000 1/2 Steel Nitrile Female ORB 7/8 - 14
H4-63W Male Nipple General Purpose 4000 1/2 Steel Ethylene propylene Female NPTF 1/2 - 14
H4-63Y Male Nipple General Purpose 4000 1/2 Steel Fluorocarbon Female NPTF 1/2 - 14
H6-62 Female Coupler General Purpose 2500 3/4 Steel Nitrile Female NPTF 3/4 - 14
H6-62-T12 Female Coupler General Purpose 2500 3/4 Steel Nitrile Female ORB 1-1/16 - 12
H6-62W Female Coupler General Purpose 2500 3/4 Steel Ethylene propylene Female NPTF 3/4 - 14
H6-62Y Female Coupler General Purpose 2500 3/4 Steel Fluorocarbon Female NPTF 3/4 - 14
H6-63 Male Nipple General Purpose 2500 3/4 Steel Nitrile Female NPTF 3/4 - 14
H6-63-T12 Male Nipple General Purpose 2500 3/4 Steel Nitrile Female ORB 1 1/16 - 12
H6-63W Male Nipple General Purpose 2500 3/4 Steel Ethylene propylene Female NPTF 3/4 - 14
H6-63Y Male Nipple General Purpose 2500 3/4 Steel Fluorocarbon Female NPTF 3/4 - 14
H6-63Z Male Nipple General Purpose 2500 3/4 Steel Neoprene Female NPTF 3/4 - 14
H8-62 Female Coupler General Purpose 2000 1 Steel Nitrile Female NPTF 1 - 11-1/2
H8-62-T16 Female Coupler General Purpose 2000 1 Steel Nitrile Female ORB 1-5/16 - 12
H8-62Y Female Coupler General Purpose 2000 1 Steel Fluorocarbon Female NPTF 1 - 11-1/2
H8-63 Male Nipple General Purpose 2000 1 Steel Nitrile Female NPTF 1 - 11 1/2
H8-63-T16 Male Nipple General Purpose 2000 1 Steel Nitrile Female ORB 1 5/16 - 12
H8-63W Male Nipple General Purpose 2000 1 Steel Ethylene propylene Female NPTF 1 - 11 1/2
H8-63Y Male Nipple General Purpose 2000 1 Steel Fluorocarbon Female NPTF 1 - 11 1/2
SH1-62 Female Coupler General Purpose 5000 1/8 303 Stainless steel Nitrile Female NPTF 1/8 - 27
SH1-62-T4 Female Coupler General Purpose 5000 1/8 303 Stainless steel Nitrile Female ORB 7/16 - 20
SH1-62W Female Coupler General Purpose 5000 1/8 303 Stainless steel Ethylene propylene Female NPTF 1/8 - 27
SH1-62Y Female Coupler General Purpose 5000 1/8 303 Stainless steel Fluorocarbon Female NPTF 1/8 - 27
SH1-63 Male Nipple General Purpose 5000 1/8 303 Stainless steel Nitrile Female NPTF 1/8 - 27
SH1-63-T4 Male Nipple General Purpose 5000 1/8 303 Stainless steel Nitrile Female ORB 7/16 - 20
SH1-63W Male Nipple General Purpose 5000 1/8 303 Stainless steel Ethylene propylene Female NPTF 1/8 - 27
SH1-63Y Male Nipple General Purpose 5000 1/8 303 Stainless steel Fluorocarbon Female NPTF 1/8 - 27
SH12-62L Female Coupler General Purpose 1500 1 1/2 303 Stainless steel Nitrile Female NPTF 1-1/4 - 11 1/2
SH12-62N Female Coupler General Purpose 1500 1 1/2 303 Stainless steel Nitrile Female NPTF 1-1/2 - 11 1/2
SH12-63L Male Nipple General Purpose 1500 1 1/2 303 Stainless steel Nitrile Female NPTF 1 1/4 - 11 1/2
SH12-63N Male Nipple General Purpose 1500 1 1/2 303 Stainless steel Nitrile Female NPTF 1 1/2 - 11 1/2
SH2-62 Female Coupler General Purpose 5000 1/4 303 Stainless steel Nitrile Female NPTF 1/4 - 18
SH2-62-SL Female Coupler General Purpose 5000 1/4 303 Stainless steel Nitrile Female NPTF 1/4 - 18
SH2-62-T6 Female Coupler General Purpose 5000 1/4 303 Stainless steel Nitrile Female ORB 9/16 - 18
SH2-62W Female Coupler General Purpose 5000 1/4 303 Stainless steel Ethylene propylene Female NPTF 1/4 - 18
SH2-62Y Female Coupler General Purpose 5000 1/4 303 Stainless steel Fluorocarbon Female NPTF 1/4 - 18
SH2-63 Male Nipple General Purpose 5000 1/4 303 Stainless steel Nitrile Female NPTF 1/4 - 18
SH2-63-T6 Male Nipple General Purpose 5000 1/4 303 Stainless steel Nitrile Female ORB 9/16 - 18
SH2-63W Male Nipple General Purpose 5000 1/4 303 Stainless steel Ethylene propylene Female NPTF 1/4 - 18
SH2-63Y Male Nipple General Purpose 5000 1/4 303 Stainless steel Fluorocarbon Female NPTF 1/4 - 18
SH3-62 Female Coupler General Purpose 5000 3/8 303 Stainless steel Nitrile Female NPTF 3/18 - 18
SH3-62-BSPP Female Coupler General Purpose 5000 3/8 303 Stainless steel Nitrile Female BSPP 3/18 - 18
SH3-62-T8 Female Coupler General Purpose 5000 3/8 303 Stainless steel Nitrile Female ORB 3/4 - 16
SH3-62W Female Coupler General Purpose 5000 3/8 303 Stainless steel Ethylene propylene Female NPTF 3/18 - 18
SH3-62Y Female Coupler General Purpose 5000 3/8 303 Stainless steel Fluorocarbon Female NPTF 3/18 - 18
SH3-63 Male Nipple General Purpose 5000 3/8 303 Stainless steel Nitrile Female NPTF 3/8 - 18
SH3-63-T8 Male Nipple General Purpose 5000 3/8 303 Stainless steel Nitrile Female ORB 3/4 - 16
SH3-63W Male Nipple General Purpose 5000 3/8 303 Stainless steel Ethylene propylene Female NPTF 3/8 - 18
SH3-63Y Male Nipple General Purpose 5000 3/8 303 Stainless steel Fluorocarbon Female NPTF 3/8 - 18
SH4-62 Female Coupler General Purpose 5000 1/2 303 Stainless steel Nitrile Female NPTF 1/2 - 14
SH4-62-T10 Female Coupler General Purpose 5000 1/2 303 Stainless steel Nitrile Female ORB 7/8 - 14
SH4-62-X15 Female Coupler General Purpose 5000 1/2 303 Stainless steel Nitrile Female NPTF 1/2 - 14
SH4-62W Female Coupler General Purpose 5000 1/2 303 Stainless steel Ethylene propylene Female NPTF 1/2 - 14
SH4-62Y Female Coupler General Purpose 5000 1/2 303 Stainless steel Fluorocarbon Female NPTF 1/2 - 14
SH4-63 Male Nipple General Purpose 5000 1/2 303 Stainless steel Nitrile Female NPTF 1/2 - 14
SH4-63-T10 Male Nipple General Purpose 5000 1/2 303 Stainless steel Nitrile Female ORB 7/8 - 14
SH4-63W Male Nipple General Purpose 5000 1/2 303 Stainless steel Ethylene propylene Female NPTF 1/2 - 14
SH4-63Y Male Nipple General Purpose 5000 1/2 303 Stainless steel Fluorocarbon Female NPTF 1/2 - 14
SH6-62 Female Coupler General Purpose 3000 3/4 303 Stainless steel Nitrile Female NPTF 3/4 - 14
SH6-62-T12 Female Coupler General Purpose 3000 3/4 303 Stainless steel Nitrile Female ORB 1-1/16 - 12
SH6-62W Female Coupler General Purpose 3000 3/4 303 Stainless steel Ethylene propylene Female NPTF 3/4 - 14
SH6-62W-T12 Female Coupler General Purpose 3000 3/4 303 Stainless steel Ethylene propylene Female ORB 1-1/16 - 12
SH6-62Y Female Coupler General Purpose 3000 3/4 303 Stainless steel Fluorocarbon Female NPTF 3/4 - 14
SH6-63 Male Nipple General Purpose 3000 3/4 303 Stainless steel Nitrile Female NPTF 3/4 - 14
SH6-63-T12 Male Nipple General Purpose 3000 3/4 303 Stainless steel Nitrile Female ORB 1 1/16 - 12
SH6-63W Male Nipple General Purpose 3000 3/4 303 Stainless steel Ethylene propylene Female NPTF 3/4 - 14
SH6-63W-T12 Male Nipple General Purpose 3000 3/4 303 Stainless steel Ethylene propylene Female ORB 1 1/16 - 12
SH6-63Y Male Nipple General Purpose 3000 3/4 303 Stainless steel Fluorocarbon Female NPTF 3/4 - 14
SH8-62 Female Coupler General Purpose 3000 1 303 Stainless steel Nitrile Female NPTF 1 - 11-1/2
SH8-62-T16 Female Coupler General Purpose 3000 1 303 Stainless steel Nitrile Female ORB 1-5/16 - 12
SH8-62W Female Coupler General Purpose 3000 1 303 Stainless steel Ethylene propylene Female NPTF 1 - 11-1/2
SH8-62Y Female Coupler General Purpose 3000 1 303 Stainless steel Fluorocarbon Female NPTF 1 - 11-1/2
SH8-63 Male Nipple General Purpose 3000 1 303 Stainless steel Nitrile Female NPTF 1 - 11 1/2
SH8-63-T16 Male Nipple General Purpose 3000 1 303 Stainless steel Nitrile Female ORB 1 5/16 - 12
SH8-63W Male Nipple General Purpose 3000 1 303 Stainless steel Ethylene propylene Female NPTF 1 - 11 1/2
SH8-63Y Male Nipple General Purpose 3000 1 303 Stainless steel Fluorocarbon Female NPTF 1 - 11 1/2
SSH1-62Y Female Coupler General Purpose 5000 1/8 316 Stainless steel Fluorocarbon Female NPT 1/8 - 27
SSH1-63Y Male Nipple General Purpose 5000 1/8 316 Stainless steel Fluorocarbon Female NPT 1/8 - 27
SSH12-62NY Female Coupler General Purpose 1500 1 1/2 316 Stainless steel Fluorocarbon Female NPT 1-1/2 - 11 1/2
SSH12-63LY Male Nipple General Purpose 1500 1 1/2 316 Stainless steel Fluorocarbon Female NPT 1 1/4 - 11 1/2
SSH12-63NY Male Nipple General Purpose 1500 1 1/2 316 Stainless steel Fluorocarbon Female NPT 1 1/2 - 11 1/2
SSH2-62 Female Coupler General Purpose 5000 1/4 316 Stainless steel Nitrile Female NPT 1/4 - 18
SSH2-62W Female Coupler General Purpose 5000 1/4 316 Stainless steel Ethylene propylene Female NPT 1/4 - 18
SSH2-62Y Female Coupler General Purpose 5000 1/4 316 Stainless steel Fluorocarbon Female NPT 1/4 - 18
SSH2-62Y-T6 Female Coupler General Purpose 5000 1/4 316 Stainless steel Fluorocarbon Female ORB 9/16 - 18
SSH2-63 Male Nipple General Purpose 5000 1/4 316 Stainless steel Nitrile Female NPT 1/4 - 18
SSH2-63-T6-643 Male Nipple General Purpose 5000 1/4 316 Stainless steel Nitrile Female ORB 1/4 - 18
SSH2-63W Male Nipple General Purpose 5000 1/4 316 Stainless steel Ethylene propylene Female NPT 1/4 - 18
SSH2-63Y Male Nipple General Purpose 5000 1/4 316 Stainless steel Fluorocarbon Female NPT 1/4 - 18
SSH2-63Y-T6 Male Nipple General Purpose 5000 1/4 316 Stainless steel Fluorocarbon Female ORB 9/16 - 18
SSH2016-62Y Female Coupler General Purpose 1500 2 1/2 316 Stainless steel Fluorocarbon Female NPT 2 - 11 1/2
SSH2016-63Y Male Nipple General Purpose 1500 2 1/2 316 Stainless steel Fluorocarbon Female NPT 2 - 11 1/2
SSH3-62 Female Coupler General Purpose 5000 3/8 316 Stainless steel Nitrile Female NPT 3/8 - 18
SSH3-62W Female Coupler General Purpose 5000 3/8 316 Stainless steel Ethylene propylene Female NPT 3/8 - 18
SSH3-62Y Female Coupler General Purpose 5000 3/8 316 Stainless steel Fluorocarbon Female NPT 3/8 - 18
SSH3-62Y-T8 Female Coupler General Purpose 5000 3/8 316 Stainless steel Fluorocarbon Female ORB 3/4 - 16
SSH3-63 Male Nipple General Purpose 5000 3/8 316 Stainless steel Nitrile Female NPT 3/8 - 18
SSH3-63W Male Nipple General Purpose 5000 3/8 316 Stainless steel Ethylene propylene Female NPT 3/8 - 18
SSH3-63Y Male Nipple General Purpose 5000 3/8 316 Stainless steel Fluorocarbon Female NPT 3/8 - 18
SSH3-63Y-T8 Male Nipple General Purpose 5000 3/8 316 Stainless steel Fluorocarbon Female ORB 3/4 - 16
SSH4-62 Female Coupler General Purpose 5000 1/2 316 Stainless steel Nitrile Female NPT 1/2 - 14
SSH4-62W Female Coupler General Purpose 5000 1/2 316 Stainless steel Ethylene propylene Female NPT 1/2 - 14
SSH4-62Y Female Coupler General Purpose 5000 1/2 316 Stainless steel Fluorocarbon Female NPT 1/2 - 14
SSH4-62Y-T10 Female Coupler General Purpose 5000 1/2 316 Stainless steel Fluorocarbon Female ORB 7/8 - 14
SSH4-63 Male Nipple General Purpose 5000 1/2 316 Stainless steel Nitrile Female NPT 1/2 - 14
SSH4-63W Male Nipple General Purpose 5000 1/2 316 Stainless steel Ethylene propylene Female NPT 1/2 - 14
SSH4-63Y Male Nipple General Purpose 5000 1/2 316 Stainless steel Fluorocarbon Female NPT 1/2 - 14
SSH4-63Y-T10 Male Nipple General Purpose 5000 1/2 316 Stainless steel Fluorocarbon Female ORB 7/8 - 14
SSH6-62 Female Coupler General Purpose 3000 3/4 316 Stainless steel Nitrile Female NPT 3/4 - 14
SSH6-62W Female Coupler General Purpose 3000 3/4 316 Stainless steel Ethylene propylene Female NPT 3/4 - 14
SSH6-62Y Female Coupler General Purpose 3000 3/4 316 Stainless steel Fluorocarbon Female NPT 3/4 - 14
SSH6-62Y-T12 Female Coupler General Purpose 3000 3/4 316 Stainless steel Fluorocarbon Female ORB 1-1/16 - 12
SSH6-63 Male Nipple General Purpose 3000 3/4 316 Stainless steel Nitrile Female NPT 3/4 - 14
SSH6-63W Male Nipple General Purpose 3000 3/4 316 Stainless steel Ethylene propylene Female NPT 3/4 - 14
SSH6-63Y Male Nipple General Purpose 3000 3/4 316 Stainless steel Fluorocarbon Female NPT 3/4 - 14
SSH6-63Y-T12 Male Nipple General Purpose 3000 3/4 316 Stainless steel Fluorocarbon Female ORB 1 1/16 - 12
SSH8-62Y Female Coupler General Purpose 3000 1 316 Stainless steel Fluorocarbon Female NPT 1 - 11-1/2
SSH8-62Y-T16 Female Coupler General Purpose 3000 1 316 Stainless steel Fluorocarbon Female ORB 1-5/16 - 12
SSH8-63Y Male Nipple General Purpose 3000 1 316 Stainless steel Fluorocarbon Female NPT 1 - 11 1/2
SSH8-63Y-T16 Male Nipple General Purpose 3000 1 316 Stainless steel Fluorocarbon Female ORB 1 5/16 - 12
BH1-60-BSPP Female Coupler General Purpose 3000 1/8 Brass Nitrile Female BSPP 1/8 - 27
BH1-61-BSPP Male Nipple General Purpose 3000 1/8 Brass Nitrile Female BSPP 1/8 - 27
BH12-60L-BSPP Female Coupler General Purpose 1500 1 1/2 Brass Nitrile Female BSPP 1-1/4 - 11-1/2
BH12-60N-BSPP Female Coupler General Purpose 1500 1 1/2 Brass Nitrile Female BSPP 1-1/2 - 11-1/2
BH12-61L-BSPP Male Nipple General Purpose 1500 1 1/2 Brass Nitrile Female BSPP 1 1/4 - 11 1/2
BH12-61N-BSPP Male Nipple General Purpose 1500 1 1/2 Brass Nitrile Female BSPP 1 1/2 - 11 1/2
BH2-60-BSPP Female Coupler General Purpose 3700 1/4 Brass Nitrile Female BSPP 1/4 - 19
BH2-60Y-BSPP Female Coupler General Purpose 3700 1/4 Brass Fluorocarbon Female BSPP 1/4 - 18
BH2-61-BSPP Male Nipple General Purpose 3700 1/4 Brass Nitrile Female BSPP 1/4 - 18
BH2-61Y-BSPP Male Nipple General Purpose 3700 1/4 Brass Fluorocarbon Female BSPP 1/4 - 18
BH2016-60-BSPP Female Coupler General Purpose 1200 2 1/2 Brass Nitrile Female BSPP 2 - 11-1/2
BH3-60-BSPP Female Coupler General Purpose 2700 3/8 Brass Nitrile Female BSPP 3/8 - 16
BH3-61-BSPP Male Nipple General Purpose 2700 3/8 Brass Nitrile Female BSPP 3/8 - 18
BH4-60-BSPP Female Coupler General Purpose 3500 1/2 Brass Nitrile Female BSPP 1/2 - 14
BH4-60Y-BSPP Female Coupler General Purpose 3500 1/2 Brass Fluorocarbon Female BSPP 1/2 - 14
BH4-61-BSPP Male Nipple General Purpose 3500 1/2 Brass Nitrile Female BSPP 1/2 - 14
BH6-60-BSPP Female Coupler General Purpose 2200 3/4 Brass Nitrile Female BSPP 3/4 - 14
BH6-61-BSPP Male Nipple General Purpose 2200 3/4 Brass Nitrile Female BSPP 3/4 - 14
BH8-60-BSPP Female Coupler General Purpose 1500 1 Brass Nitrile Female BSPP 1 - 11-1/2
BH8-61-BSPP Male Nipple General Purpose 1500 1 Brass Nitrile Female BSPP 1 - 11 1/2
H1-62-BSPP Female Coupler General Purpose 5000 1/8 Steel Nitrile Female BSPP 1/8 - 27
H1-63-BSPP Male Nipple General Purpose 5000 1/8 Steel Nitrile Female BSPP 1/8 - 27
H12-62L-BSPP Female Coupler General Purpose 1500 1 1/2 Steel Nitrile Female BSPP 1-1/4 - 11-1/2
H12-62N-BSPP Female Coupler General Purpose 1500 1 1/2 Steel Nitrile Female BSPP 1-1/2 - 11-1/2
H12-63L-BSPP Male Nipple General Purpose 1500 1 1/2 Steel Nitrile Female BSPP 1 1/4 - 11 1/2
H12-63N-BSPP Male Nipple General Purpose 1500 1 1/2 Steel Nitrile Female BSPP 1 1/2 - 11 1/2
H2-62Y-BSPP Female Coupler General Purpose 5000 1/4 Steel Fluorocarbon Female BSPP 1/4 - 18
H2-63Y-BSPP Male Nipple General Purpose 5000 1/4 Steel Fluorocarbon Female BSPP 1/4 - 18
H2016-62-BSPP Female Coupler General Purpose 1500 2 1/2 Steel Nitrile Female BSPP 2 - 11-1/2
H2016-63-BSPP Male Nipple General Purpose 1500 2 1/2 Steel Nitrile Female BSPP 2 - 11 1/2
H3-62-BSPP Female Coupler General Purpose 4000 3/8 Steel Nitrile Female BSPP 3/8 - 18
H3-63-BSPP Male Nipple General Purpose 4000 3/8 Steel Nitrile Female BSPP 3/8 - 18
H4-62-BSPP Female Coupler General Purpose 4000 1/2 Steel Nitrile Female BSPP 1/2 - 14
H4-63-BSPP Male Nipple General Purpose 4000 1/2 Steel Nitrile Female BSPP 1/2 - 14
H6-62-BSPP Female Coupler General Purpose 2500 3/4 Steel Nitrile Female BSPP 3/4 - 14
H6-62Y-BSPP Female Coupler General Purpose 2500 3/4 Steel Fluorocarbon Female BSPP 3/4 - 14
H6-63-BSPP Male Nipple General Purpose 2500 3/4 Steel Nitrile Female BSPP 3/4 - 14
H8-62-BSPP Female Coupler General Purpose 2000 1 Steel Nitrile Female BSPP 1 - 11-1/2
H8-63-BSPP Male Nipple General Purpose 2000 1 Steel Nitrile Female BSPP 1 - 11 1/2
SH1-62-BSPP Female Coupler General Purpose 5000 1/8 303 Stainless steel Nitrile Female BSPP 1/8 - 27
SH1-63-BSPP Male Nipple General Purpose 5000 1/8 303 Stainless steel Nitrile Female BSPP 1/8 - 27
SH12-62N-BSPP Female Coupler General Purpose 1500 1 1/2 303 Stainless steel Nitrile Female BSPP 1-1/2 - 11 1/2
SH12-63N-BSPP Male Nipple General Purpose 1500 1 1/2 303 Stainless steel Nitrile Female BSPP 1 1/2 - 11 1/2
SH2-62-BSPP Female Coupler General Purpose 5000 1/4 303 Stainless steel Nitrile Female BSPP 1/4 - 18
SH2-63-BSPP Male Nipple General Purpose 5000 1/4 303 Stainless steel Nitrile Female BSPP 1/4 - 18
SH2-63Y-BSPP Male Nipple General Purpose 5000 1/4 303 Stainless steel Fluorocarbon Female BSPP 1/4 - 18
SH3-63-BSPP Male Nipple General Purpose 5000 3/8 303 Stainless steel Nitrile Female BSPP 3/8 - 18
SH4-62-BSPP Female Coupler General Purpose 5000 1/2 303 Stainless steel Nitrile Female BSPP 1/2 - 14
SH4-62Y-BSPP Female Coupler General Purpose 5000 1/2 303 Stainless steel Fluorocarbon Female BSPP 1/2 - 14
SH4-63-BSPP Male Nipple General Purpose 5000 1/2 303 Stainless steel Nitrile Female BSPP 1/2 - 14
SH4-63Y-BSPP Male Nipple General Purpose 5000 1/2 303 Stainless steel Fluorocarbon Female BSPP 1/2 - 14
SH6-62-BSPP Female Coupler General Purpose 3000 3/4 303 Stainless steel Nitrile Female BSPP 3/4 - 14
SH6-63-BSPP Male Nipple General Purpose 3000 3/4 303 Stainless steel Nitrile Female BSPP 3/4 - 14
SH8-62-BSPP Female Coupler General Purpose 3000 1 303 Stainless steel Nitrile Female BSPP 1 - 11-1/2
SH8-63-BSPP Male Nipple General Purpose 3000 1 303 Stainless steel Nitrile Female BSPP 1 - 11 1/2
SSH1-62Y-BSPP Female Coupler General Purpose 5000 1/8 316 Stainless steel Fluorocarbon Female BSPP 1/8 - 27
SSH2-62Y-BSPP Female Coupler General Purpose 5000 1/4 316 Stainless steel Fluorocarbon Female BSPP 1/4 - 18
SSH2-63Y-BSPP Male Nipple General Purpose 5000 1/4 316 Stainless steel Fluorocarbon Female BSPP 1/4 - 18
SSH3-62Y-BSPP Female Coupler General Purpose 5000 3/8 316 Stainless steel Fluorocarbon Female BSPP 3/8 - 18
SSH3-63Y-BSPP Male Nipple General Purpose 5000 3/8 316 Stainless steel Fluorocarbon Female BSPP 3/8 - 18
SSH4-62-BSPP Female Coupler General Purpose 5000 1/2 316 Stainless steel Nitrile Female BSPP 1/2 - 14
SSH4-62Y-BSPP Female Coupler General Purpose 5000 1/2 316 Stainless steel Fluorocarbon Female BSPP 1/2 - 14
SSH4-63Y-BSPP Male Nipple General Purpose 5000 1/2 316 Stainless steel Fluorocarbon Female BSPP 1/2 - 14
SSH6-62Y-BSPP Female Coupler General Purpose 3000 3/4 316 Stainless steel Fluorocarbon Female BSPP 3/4 - 14
SSH6-63Y-BSPP Male Nipple General Purpose 3000 3/4 316 Stainless steel Fluorocarbon Female BSPP 3/4 - 14
SSH8-62Y-BSPP Female Coupler General Purpose 3000 1 316 Stainless steel Fluorocarbon Female BSPP 1 - 11-1/2
SSH8-63Y-BSPP Male Nipple General Purpose 3000 1 316 Stainless steel Fluorocarbon Female BSPP 1 - 11 1/2

687852
687539