Flat Face, ISO 16028, Hydraulic Quick Couplings - FEM Series | Product Series

Filter by

    No filters selected

Coupling Half

Maximum Operating Pressure

Valve Type

Body Size (inch)

Connection Type

Connection Thread Size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Flat Face, ISO 16028, Hydraulic Quick Couplings - FEM Series Flat Face, ISO 16028, Hydraulic Quick Couplings - FEM Series Flat Face, ISO 16028, Hydraulic Quick Couplings - FEM Series Flat Face, ISO 16028, Hydraulic Quick Couplings - FEM Series

Flat Face, ISO 16028, Hydraulic Quick Couplings - FEM Series

Parker's non-spill, flat face hydraulic couplers are ideal for use across a variety of applications where fluid lines require fast & easy connection and disconnection. These quick connect fittings are designed to minimize spillage and limit air inclusion

Technical Specifications

  • Interchange Type: ISO 16028, HTMA
  • Maximum Operating Pressure: 5000.0 psi, 345.0 bar
  • Specifications Met: ISO 16028, HTMA
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Application: Hydraulics, Non-spill, Connect Under Pressure
  • Minimum Operating Temperature: -40 °F
  • Product Type: Push to Connect
  • Flow Rate: up to 50 gal/min
  • Valve Type: Non-spill, Connect Under Pressure
  • Vacuum Pressure Rating: No
  • Body Size: 1/4 to 1 inch
  • Body Material: Steel
  • Connection Type: Female NPSF, Female ORB, Male Bulkhead Flare, Male Bulkhead Face Seal
  • Seal Material: Nitrile, Polyurethane/Nitrile
  • Plating Type: Zinc Nickel (3/8", 1/2", 3/4", 1"), Zinc w/ clear trivalent chromate (1/4", 5/8")

Full Product Description

FEM and FEC Series Nipples (hydraulic) up to 5000 psi, connect with FEM Series Couplers. All FEM and FEC Series parts meet or exceed design and performance requirements of Hydraulic Tool Manufacturer's Association (HTMA - ISO 16028) standards.


Parker's FEM Series quick connect fittings are double shut off, non-spill, flat face quick couplings designed to minimize spillage and air inclusion when connecting or disconnecting and are interchangeable with other products complying with HTMA - ISO 16028. FEM quick couplers and nipples are available in a range of sizes as well as male and female fitting ends to be versatile for use in applications with pressures up to 5000 psi.


FEC nipples are designed to connect under pressure, in situations where fluid lines contain residual pressure caused by thermal expansion. The FEC Series connect-under-pressure rating ranges from 1500-3000 psi dependent on body size.


Technical Characteristics:

• FEM Sizes: 1/4” – 1”

• FEC (Connect Under Pressure) Sizes: 1/2", 5/8", 3/4"

• Materials: Steel

• Port Ends: Female NPSF, Female ORB, Male Bulkhead Flare, Male Bulkhead Face Seal

• Seal Options: Nitrile/Polyurethane, EPR, Fluorocarbon


Markets:

• Industrial

• Construction

• Utility

• Agriculture


Features/Benefits:

• All sizes are globally interchangeable with other couplings complying with HTMA (ISO 16028) standards

• Non-spill, flat face valves minimize fluid loss when disconnecting, to reduce environmental contamination and avoid safety hazards caused by spillage.

• Flat face valves minimize the amount of air that can enter the system when connecting fluid lines, thus preventing accelerated wear of the system's components.

• Male bulkhead fitting ends for panel or plate mounting options

• FEC nipples provide the ability to connect under residual pressure caused by thermal expansion.

• Optional sleeve lock guards against accidental disconnection


Applications:

• Skid loader attachments

• Hydraulic tools

• Construction equipment attachments

• Industrial hydraulic lines

• Agricultural implements

• Coolant fill and drain lines - Contact QCD for a brass, FEM style drain port nipple that is recommended for use by the Technology and Maintenance Council of the American Trucking Association, TMC Recommended Practice 353

Related Documents

×
Products Coupling Half Maximum Operating Pressure Valve Type Body Size (inch) Connection Type Connection Thread Size (inch)
FEC-502-10FO Male Nipple 3625 Non-Spill, Connect under pressure 1/2 Female UNF 7/8 - 14
FEC-502-12FO Male Nipple 3625 Non-Spill, Connect under pressure 1/2 Female UNF 1 1/16 - 12
FEC-502-8FP Male Nipple 3625 Non-Spill, Connect under pressure 1/2 Female NPTF 1/2 - 14
FEC-622-12FO Male Nipple 3625 Non-Spill, Connect under pressure 5/8 Female UNF 1 1/16 - 12
FEC-752-12FO Male Nipple 5000 Non-Spill, Connect under pressure 3/4 Female UNF 1 1/16 - 12
FEM-1001-16FO Female Coupler 5000 Non-spill 1 Female UNF 1 5/16 - 12
FEM-1001-16FP Female Coupler 5000 Non-spill 1 Female NPSF 1 - 11 1/2
FEM-1002-16FO Male Nipple 5000 Non-spill 1 Female NPTF 1 5/16 - 12
FEM-1002-16FP Male Nipple 5000 Non-spill 1 Female NPTF 1 - 11 1/2
FEM-251-4FP-NL Female Coupler 4568 Non-spill 1/4 Female NPSF 1/4 - 18
FEM-251-6FO-NL Female Coupler 4568 Non-spill 1/4 Female UNF 9/16 - 18
FEM-252-4FP Male Nipple 4568 Non-spill 1/4 Female NPSF 1/4 - 18
FEM-252-6FO Male Nipple 4568 Non-spill 1/4 Female UN 9/16 - 18
FEM-371-6FP Female Coupler 5000 Non-spill 3/8 Female NPSF 3/8 - 18
FEM-371-8FO Female Coupler 5000 Non-spill 3/8 Female UNF 3/4 - 16
FEM-372-6FP Male Nipple 5000 Non-spill 3/8 Female NPSF 3/8 - 18
FEM-372-8FO Male Nipple 5000 Non-spill 3/8 Female UN 3/4 - 16
FEM-501-10BMF Female Coupler 5000 Non-spill 1/2 Male bulkhead flare 7/8 - 14
FEM-501-10BMS Female Coupler 5000 Non-spill 1/2 Male bulkhead face seal 1 - 14
FEM-501-10FO Female Coupler 5000 Non-spill 1/2 Female UNF 7/8 - 14
FEM-501-12FO Female Coupler 5000 Non-spill 1/2 Female UNF 1 1/16 - 12
FEM-501-8FO Female Coupler 5000 Non-spill 1/2 Female UNF 3/4 - 16
FEM-501-8FP Female Coupler 5000 Non-spill 1/2 Female NPSF 1/2 - 14
FEM-502-10BMF Male Nipple 5000 Non-spill 1/2 Male bulkhead flare 7/8 - 14
FEM-502-10BMS Male Nipple 5000 Non-spill 1/2 Male Bulkhead Face Seal 1 - 14
FEM-502-10FO Male Nipple 5000 Non-spill 1/2 Female NPSF 7/8 - 14
FEM-502-12FO Male Nipple 5000 Non-spill 1/2 Female UNF 1 1/16 - 12
FEM-502-8FO Male Nipple 5000 Non-spill 1/2 Female UNS 3/4 - 16
FEM-502-8FP Male Nipple 5000 Non-spill 1/2 Female NPTF 1/2 - 14
FEM-621-12FO-NL Female Coupler 3625 Non-spill 5/8 Female UNF 1 1/16 - 12
FEM-622-12FO Male Nipple 3625 Non-spill 5/8 Female UNF 1 1/16 - 12
FEM-752-12FO Male Nipple 5000 Non-spill 3/4 Female UNF 1 1/16 - 12
FEM-752-12FP Male Nipple 5000 Non-spill 3/4 Female NPTF 3/4 - 14
FEM-372-8BMF Male Nipple 5000 Non-spill 3/8 Male Bulkhead Flare 3/4 - 16 UNF
FEM-502-12BMF Male Nipple 5000 Non-spill 1/2 Male Bulkhead Flare 1 - 1/16 -12
FEM-502-12FP Male Nipple 5000 Non-spill 1/2 Female NPTF 3/4-14
FEM-621-16BMF-NL Female Coupler 5000 Non-spill 5/8 Male bulkhead flare 1 5/16-12 UN
FEM-622-16BMF Male Nipple 5000 Non-spill 5/8 Male bulkhead flare 1 5/16-12 UN
FEM-371-6FB Female Coupler 5000 Non-spill 3/8 Female BSPP 3/8 - 19
FEM-371-8FB Female Coupler 5000 Non-spill 3/8 Female BSPP G1/2
FEM-371-8FP Female Coupler 5000 Non-spill 3/8 Female NPTF 1/2 - 14
FEM-372-6FB Male Nipple 5000 Non-spill 3/8 Female BSPP 3/8 - 19
FEM-372-8FB Male Nipple 5000 Non-spill 3/8 Female BSPP G1/2
FEM-372-8FP Male Nipple 5000 Non-spill 3/8 Female NPTF 1/2 - 14
FEM-751-12FO Female Coupler 5000 Non-spill 3/4 Female UNF 1 1/16 - 12
FEM-751-12FP Female Coupler 5000 Non-spill 3/4 Female NPSF 3/4 - 14
FEM-371-6MO Female Coupler 5000 Non-spill 3/8 Male UNF 9/16 - 18
FEM-501-12FP Female Coupler 5000 Non-spill 1/2 Female NPTF 3/4 - 14
FEM-371-10FO Female Coupler 5000 Non-spill 3/8 Female UNF 7/8 - 14
FEM-371-10MF Female Coupler 5000 Non-spill 3/8 Male Flare 7/8 - 14
FEM-371-16BMCL Female Coupler 5000 Non-spill 3/8 Male Bulkhead Metric M16-1.5
FEM-371-18BMCL Female Coupler 5000 Non-spill 3/8 Male Bulkhead Metric M18-1.5
FEM-371-6FO Female Coupler 5000 Non-spill 3/8 Female UNF 9/16- 18
FEM-371-8BMF Female Coupler 5000 Non-spill 3/8 Male Bulkhead Flare 3/4- 16
FEM-371-8MF Female Coupler 5000 Non-spill 3/8 Male Flare 3/4- 16
FEM-371-8MO Female Coupler 5000 Non-spill 3/8 Male UNF 3/4- 16
FEM-372-10FO Male Nipple 5000 Non-spill 3/8 Female UNF 7/8 - 14
FEM-372-10MF Male Nipple 5000 Non-spill 3/8 Male UNF 7/8 - 14
FEM-372-16BMCL Male Nipple 5000 Non-spill 3/8 Male Bulkhead Metric M16-1.5
FEM-372-6FO Male Nipple 5000 Non-spill 3/8 Female UNF 9/16- 18
FEM-372-6MF Male Nipple 5000 Non-spill 3/8 Male Flare 9/16- 18
FEM-372-6MO Male Nipple 5000 Non-spill 3/8 Male UNF 9/16- 18
FEM-372-8MO Male Nipple 5000 Non-spill 3/8 Male UNF 3/4- 16
FEM-501-12BMF Female Coupler 5000 Non-spill 1/2 Male Bulkhead Flare 1 - 1/16 -12
FEM-501-12BMS Female Coupler 5000 Non-spill 1/2 Male Bulkhead Face Seal 1 3/16- 12
FEM-501-12FB Female Coupler 5000 Non-spill 1/2 Female BSPP G 3/4 BSPP
FEM-501-8BMF Female Coupler 5000 Non-spill 1/2 Male Bulkhead Flare 3/4- 16
FEM-501-8BMS Female Coupler 5000 Non-spill 1/2 Male Bulkhead Face Seal 13/16- 16
FEM-501-8FB Female Coupler 5000 Non-spill 1/2 Female BSPP G 1/2 BSPP
FEM-501-C6FO Female Coupler 5000 Non-spill 1/2 90 Degree Female UNF 9/16- 18
FEM-501-C6FP Female Coupler 5000 Non-spill 1/2 90 Degree Female NPTF 3/8- 18
FEM-501-C8FO Female Coupler 5000 Non-spill 1/2 90 Degree Female UNF 3/4- 16
FEM-501-C8FP Female Coupler 5000 Non-spill 1/2 90 Degree Female NPTF 1/2- 14
FEM-502-12BMS Male Nipple 5000 Non-spill 1/2 Male Bulkhead Face Seal 1 3/16- 12
FEM-502-12FB Male Nipple 5000 Non-spill 1/2 Female BSPP G 3/4 BSPP
FEM-502-8BMF Male Nipple 5000 Non-spill 1/2 Male Bulkhead Flare 3/4- 16
FEM-502-8BMS Male Nipple 5000 Non-spill 1/2 Male Bulkhead Face Seal 3/4- 16
FEM-502-8FB Male Nipple 5000 Non-spill 1/2 Female BSPP G 1/2 BSPP
FEM-502-C6FO Male Nipple 5000 Non-spill 1/2 90 Degree Female UNF 9/16- 18
FEM-502-C6FP Male Nipple 5000 Non-spill 1/2 90 Degree Female NPTF 3/8- 18
FEM-502-C8FO Male Nipple 5000 Non-spill 1/2 90 Degree Female UNF 3/4- 16

687852
687539