Pressure Compensated Proportional Poppet Valves | Product Series

Filter by

    No filters selected

Maximum Flow Rate

Configuration

Seal Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Pressure Compensated Proportional Poppet Valves

Pressure Compensated Proportional Poppet Valves

Parker’s family of 2-way proportional poppet valves are available normally-open or normally-closed with a standard integrated pressure compensator; capable of flows up to 83 lpm (22 gpm) and pressures as high as 210 bar (3000 psi).

Technical Specifications

  • Maximum Flow Rate: 10, 15, 22 gal/min, 38, 57, 83 L/min
  • Configuration: Normally Closed, Normally Open
  • Seal Material: D-Ring, Nitrile, Fluorocarbon
  • Flow Rate: 10, 15, 22 gal/min, 38, 57, 83 L/min
  • Flow Direction: Top to Side (3 - 2)
  • Maximum Operating Pressure: 3000 psi, 210 bar
  • Maximum Inlet Pressure Rating: 3000 psi, 210 bar
  • Minimum Pressure Differential: 500 psi, 34 bar
  • Leak Rate: 5 @ 3000 PSI (210 BAR) drops/min
  • Cavity Size: 3X, C12-3L, C16-3
  • Function: Proportional Pressure Compensated Flow Control/Regulator
  • Operation Type: Solenoid operated
  • Actuation Type: Electrical
  • For Fluid Type: Mineral-based or synthetic hydraulic fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: All parts steel. All operating parts hardened steel
  • Installation Torque: 25, 35, 80-85 lb-ft, 34, 48, 108-115 Nm
  • Coil Nut Tightening Torque: 3, Finger Tight lb-ft, 4.1, Finger Tight Nm
  • Coil Type: 5/8" Super Coil Low Watt (CAS)
  • Current: Max: 1.5 @ 12 VDC, 0.75 @ 24 VDC A
  • Power Consumption: 18 W
  • Frequency: 100 to 400 Hz
  • Hysteresis: < 10%
  • Operating Temperature: -35 to +200, -30 to +250, -15 to +400 °F, -37 to +93, -34 to +121, -26 to +204 °C
  • Maximum Operating Temperature: +200, +250, +400 °F, +93, +121, +204 °C
  • Minimum Operating Temperature: -35, -30, -15 °F, -37, -34, -26 °C
  • Weight: 0.52 to 1.09 lbs, 0.24 to 0.49 kg
  • Body Material: N/A
  • Connection Size: N/A
  • Connection Type: N/A

Full Product Description

Parker’s selection of 2-way proportional poppet valves provide exact and reliable controls for applications that require a proportional flow control with a very low leakage rate. These valves are capable of handling flows up to 83 lpm (22 gpm) and pressures as high as 210 bar (3000 psi). The added feature of an integrated pressure compensator make these valves ideal for applications that need controllability at a very high degree of confidence. Parker’s 2-way proportional poppet valves are available in normally-open or normally-closed configurations and can pair with any Current Controlled Pulse Width Modulation (PWM) valve driver. These valves have uses on a variety of machinery within the agriculture, aerial, material handling, or construction markets.

Markets:
• Agriculture
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Excellent metering capability and control throughout the full flow range
• Reduced drift
• Low leak control (less than 5 dpm)
• Modular solution to applied problem
• Low leak compensator, requiring no additional seals, results in very low hysteresis (< 10%)
• Maintains constant flow regardless of load condition
• Patented integrated low leak compensator

Applications:
• Applications requiring precise controls
• Variable flow applications
• Actuator control
• Motor speed control
• Applications requiring pressure compensation

Additional Technical Insight:
Recommended to be used with a Current Controlled Pulse Width Modulation (PWM) valve driver.

Related Documents

×
Products Maximum Flow Rate Configuration Seal Material
FAPC101C 10 GAL/MIN, 38 L/MIN Normally Closed D-Ring
FAPC101CN 10 GAL/MIN, 38 L/MIN Normally Closed Nitrile
FAPC101CV 10 GAL/MIN, 38 L/MIN Normally Closed Fluorocarbon
FAPC121CN 15 GAL/MIN, 57 L/MIN Normally Closed Nitrile
FAPC121CV 15 GAL/MIN, 57 L/MIN Normally Closed Fluorocarbon
FAPC161CN 22 GAL/MIN, 83 L/MIN Normally Closed Nitrile
FAPC161CV 22 GAL/MIN, 83 L/MIN Normally Closed Fluorocarbon
FAPC101N 10 GAL/MIN, 38 L/MIN Normally Open D-Ring
FAPC101NN 10 GAL/MIN, 38 L/MIN Normally Open Nitrile
FAPC101NV 10 GAL/MIN, 38 L/MIN Normally Open Fluorocarbon
FAPC121NN 15 GAL/MIN, 57 L/MIN Normally Open Nitrile
FAPC121NV 15 GAL/MIN, 57 L/MIN Normally Open Fluorocarbon
FAPC161NN 22 GAL/MIN, 83 L/MIN Normally Open Nitrile
FAPC161NV 22 GAL/MIN, 83 L/MIN Normally Open Fluorocarbon

687852
687505