Faça sua conta da Parker hoje mesmo!
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.
Parker selection of normally-closed 3-way flow control proportional valves used with Current Controlled Pulse Width Modulation (PWM) valve drivers have flow capabilities up to 75 lpm (20 gpm) and pressures as high as 210 bar (3000 psi).
| Selector Guides |
|---|
| Competitive Crossover Tool |
| Literature and Reference Materials |
|---|
| HVS Global Cartridge Valve Catalog MSG15-3504 |
| Tube Seal |
| MSG15-3504 Proportional Valves Catalog Pages - All |
| Proportional Valves Technical Tips |
| Produtos | Taxa de fluxo | Configuração | Tipo de atuação | Material de vedação |
|---|---|---|---|---|
| JP04C3100N | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Nitrile |
| JP04C3100NL | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Nitrile |
| JP04C3100V | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Fluorocarbon |
| JP04C3100VL | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Fluorocarbon |
| JP04C3150NL | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Nitrile |
| JP04C3150V | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Fluorocarbon |
| JP04C3150VL | 16 GAL/MIN, 60 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Fluorocarbon |
| DFA125C31SN | 20 GAL/MIN, 75 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Nitrile |
| DFA125C31SV | 20 GAL/MIN, 75 L/MIN | Normally Closed, Pressure Compensated | Electrical, Manual | Fluorocarbon |