Air Oil Cooler with DC Motor - ULDC Series - (Americas) | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Air Oil Cooler with DC Motor - ULDC Series - (Americas)

Air Oil Cooler with DC Motor - ULDC Series - (Americas)

ULDC Series mobile air oil coolers offer a compact and durable design that will provide efficient performance and long life. They provide up to 37hp of cooling and are suitable for most mobile applications.

Especificações técnicas

  • Taxa de fluxo: up to 79.3 gal/min, up to 300.2 L/min
  • Capacidade máxima de resfriamento: up to 37.0 HP, up to 27.6 kW
  • Pressão máxima de operação: 300 psi, 20.7 bar
  • Temperatura máxima do fluido: 250 °F, 121 °C
  • Tensão de entrada: 12 VDC, 24 VDC
  • Classificação de potência de saída do motor: 0.13 to 0.34 HP
  • Especificações atendidas: n/a
  • Altura: 8.9 to 26.7 inch, 226.1 to 660.4 mm
  • Comprimento: 9.6 to 25.0 inch, 243.8 to 635 mm
  • Largura: up to 10.1 inch, up to 254 mm
  • Tamanho da porta: 1 inch (#16), 1-1/4 inch (#20)
  • Tamanho da rosca da conexão: 1-5/16"-12 inch, 1-5/8"-12 inch
  • Peso: up to 66 lb, up to 30 kg
  • Nível de ruído: 68 up to 82 dBA
  • Para tipo de fluido: Mineral Oil, Oil/Water Emulsion, Water Glycol, Phosphate Ester
  • Materiais de construção: Aluminum (Cooler Core), Glass Fiber Reinforced Polypropylene (Fan Blades/Guard), Steel (Fan Housing/Other Parts), Electrostatically Powder-Coated Surface Treatment

Descrição completa do produto

Parker's ULDC Series Air Oil Cooler is a compact mobile hydraulic oil cooler providing quiet fan/motor operation, low pressure drop and high cooling system capability. These coolers utilize a robust bar and plate construction, providing a more efficient and compact design when compared to traditional tube and fin construction. The ULDC Series features either 12 volt or 24 volt DC motors. 

Markets:
• Construction
• Forestry
• Material Handling
• Agriculture
• Automotive
• Marine & Offshore
• Oil & Gas
• Renewable & Wind Energy
• Power Generation

Features and Benefits:
• Up to 37hp of cooling capacity (70°F ETD)
• Compact design results in lighter weight, higher cooling capacity, and lower pressure drop
• Optimized design results in reliable and long-lasting cooling with low service and maintenance costs
• Quiet fan/motor design due to optimization of materials
• Several options available: Thermal switch, Pressure bypass, Air filter, Fan guard/screen, etc.

Applications:
• Aerial Lift Equipment
• Agriculture Machinery
• Construction Equipment
• Forestry Equipment
• Material Handling Equipment
• Turf Equipment
• Vocational Equipment and Special Use Work Vehicles

Documentos relacionados

×
Produtos

687852
687492