Brass Accessories for Compression Fittings | #0127 06 00


LOADING IMAGES
0127 06 00
Click to View CAD Model

Brass Accessories for Compression Fittings | #0127 06 00

Brass fittings for optimum installation adaptation
Available in 1/8" to 3/4" ID
This range of fittings is designed to meet the requirements of the automotive and robotics industries


Especificaciones técnicas

  • Diámetro interior del tubo: 4
  • Tamaño de la rosca de la conexión: na
  • Tipo de productos: Tube Support / ferrule for Polymer Tubing
  • Diámetro exterior del tubo: 6 mm
  • Tipo de conexión: na
  • Material del cuerpo: BRASS
  • Presión de trabajo máxima: na
  • Temperatura mínima de funcionamiento: na
  • Temperatura máxima de funcionamiento: na
  • Cantidad por caja: 100
  • Peso: 0.001 kg
  • Aplicación de la industria: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • Medio: Coolants, compressed air
  • Cumplimiento con especificaciones: RoHS, PED, REACH, CNOMO for robot in automotive industry
  • Forma: Tube Support / ferrule for Polymer Tubing

Información del artículo

This range of fittings accessories is designed to meet the requirements of the automotive and robotics industries, provides optimum adaptation in installation adaptation and reliable operation.


Features/Benefits:
• Perfect for brass compression fittings adaptation to the installation
• Quick and simple to install
• Compatible with the Parker Legris range of brass compression fittings
• Mechanical properties proven for use in industrial robotic installations


Markets:
• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools


Applications:
• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications


Technologies:
Brass fittings for optimum installation adaptation


Technical Characteristics:
• Fluids: Coolants, compressed air
• Materials: brass, engineering polymer, silicone free
• Pressure: 0 to 20 bar (250 bar for the the 0220 product type)
• Temperature: -60°C to +250°C ( With metallic tube and without polymer seals)


Regulations:
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)


Product Types:
• Barb Connector for Hose
• Barb Connector for Flexible Tubing
• Plug for Compression Fitting
• Tube End Plug for Compression Fitting
• Hex Head Plug with Captive Sealing Washer, Male BSPP and Metric Thread
• Hex Head Plug with Bi-Material Seal, Male BSPP Thread
• Stud Standpipe, Male BSPT Thread
• Sleeve Nut for Compression Fitting, Male Metric Thread
• Stud Standpipe with Bi-Material Seal, Male BSPP Thread
• Straight Male Orientable Adaptor, with Bi-Material Seal, Male BSPP Thread
• Reducer, with Bi-Material Seal, Male BSPP Thread/Female BSPP and Metric Thread
• Tube Support / ferrule for Polymer Tubing

Leer más Mostrar menos

Diseños en CAD + Archivos


Documentos relacionados

Literature and Reference Materials
Parker Legris Rectus - General Catalogue
Documentación y materiales de referencia
Parker Legris Rectus - Catálogo general
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

This range of fittings is designed to meet the requirements of the automotive and robotics industries">
687852
A43098