Compressed Natural Gas Hose - Electrically Conductive - 5CNG | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Compressed Natural Gas Hose - Electrically Conductive - 5CNG

Compressed Natural Gas Hose - Electrically Conductive - 5CNG

Parflex's global presence in the CNG market for natural gas vehicles and fueling stations allow OEM revenue growth by selling into multiple geographies given the CSA (NA) and ECR (EMEA) approvals on CNG Hose.

Especificaciones técnicas

  • Temperatura mínima de funcionamiento: -40 °C, -40 °F
  • Factor de diseño: 4
  • Material del tubo interno de la manguera: Polyamide (PA), Conductive
  • Cumplimiento con especificaciones: ANSI NGV 3.1, CSA 12.3, Class B - P36 (5CNG-8 only), ANSI NGV 4.2, CSA 12.52, Class A, Class D, CSA, ECE R110, NFPA 52.0
  • Conector compatible: CG Series
  • Peso: 0.11 to 0.53 kg/m, 0.08 to 0.36 lb/ft
  • Presión de trabajo máxima: 34.5 MPa, 345 bar, 5000 psi
  • Temperatura máxima de funcionamiento: 185 °F, 85 °C
  • Diámetro interior: 1/4 to 1 inch, 6 to 25 mm
  • Aplicación: Natural Gas Transfer
  • Material de la cubierta: Polyurethane
  • Material del refuerzo de la manguera: Aramid Fiber
  • Diámetro exterior: 0.550 inch, 0.650 inch, 0.900 inch, 1.190 inch, 1.590 inch, 14 to 40.4 mm
  • Radio de curvatura mínimo: 2 to 10 inch, 51 to 254 mm

Descripción completa del producto

5CNG compressed natural gas hose for on-vehicle fuel systems and CNG dispensers is used to transfer compressed natural gas (CNG). 5CNG hose is up to 30% lighter than rigid tubing and is supplied in a single-line or bonded twin-line CNG hose assembly. A twin-line hose assembly can reduce part number complexity and eliminate tangled hoses in a dispenser system.

Markets:
• Transportation
• Refueling Stations
• Automotive

Features/Benefits:
• Light weight
• Electrically conductive nylon core tube
• Twin-line hose assemblies prevent tangling
• CSA listed
• Available in ¼” (-4) to 1” (-16)

Conforms to:
• ANSI/CSA NGV 4.2*CSA 12.52 (Class A, Class D)
• ECE R110 CNG Class 6
• ANSI NGV 3.1*CSA 12.3 (Class B - P36) 5CNG-8 only
• NFPA 52
• CSA Certified (www.csagroup.org)

Applications:
• CNG dispenser
• Fleet transit
• CNG fuel transfer
• Residential CNG refueling

Technical Specifications:
• CNG hose must be assembled at the factory or by a Parflex approved facility
• Appropriate wire and vinyl guards must be used on ANSI/CSA compliant single-line and twin-line bonded hose assemblies
-4 to -8 SS wire guards
-12 & -16 Vinyl guards
• Hose I.D. is nominal
• Hose O.D. is maximum

Documentos relacionados

×
Productos D.I. de la manguera (pulg)
5CNG-4 1/4
5CNG-6 3/8
5CNG-8 1/2
5CNG-12 3/4
5CNG-16 1

687852
687563