Permanent Crimp Fittings - CG Series Fittings | Product Series

Filtrar por

    No hay ningún filtro seleccionado

D.I. de la manguera (pulg)

Estilo de productos

Materiales de fabricación

Tamaño de la rosca de la conexión

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Permanent Crimp Fittings - CG Series Fittings

Permanent Crimp Fittings - CG Series Fittings

Parker CG Series permanent crimp fittings are used on Parflex hoses and replace Parflex 55, 57, 58 and 58H Series fittings.

Especificaciones técnicas

  • Tamaño del puerto: 1/8 to 1 inch
  • Aplicación: See Part Technical Specs.
  • Tipo de conexión: Crimp, JIS, NPSM, NPTF, Pipe, SAE, Seal-Lok, Specialty, 37° Flare
  • Diámetro interior de la manguera: 3/16 to 1 inch, 5 to 25 mm
  • Materiales de fabricación: Steel, Stainless Steel
  • Longitud: 1.88 to 5.78 inch
  • Forma: Straight, Elbow, Stub End

Descripción completa del producto

Parker CG Series permanent crimp fittings are used on Parflex hoses and replace Parflex 55, 57, 58 and 58H Series fittings. They are available in steel, stainless steel and/or brass. They offer superior performance in diverse operating conditions and reduce the complexity of multiple fittings for Parflex hoses. Check crimpsource for the most up-to-date recommendations. http://www.parker.com/crimpsource

Markets:
• Industrial
• Mobile Equipment
• Transportation
• Oil & Gas
• Marine

Features/Benefits:
• Parkalign® dies
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Medium pressure hydraulic applications
• Agricultural equipment
• Construction
• Lubricating oils
• Material Handling equipment
• Machine tools
• Waste and refuse trucks
• Utility equipment
• CNG dispensing/refueling
• High pressure hydraulics, pneumatics and lubrication oils
• High pressure tools, jacks, test apparatus, oilfield pressure control device
• Offshore oil applications
• Suitable for hose types with working pressure up to 43 MPa (5000 psi)

Documentos relacionados

×
Productos D.I. de la manguera (pulg) Estilo de productos Materiales de fabricación Tamaño de la rosca de la conexión
101CG-2-3 0.188" Male NPTF Pipe - Rigid - Straight Steel 1/8"-27
101CG-4-3 0.188" Male NPTF Pipe - Rigid - Straight Steel 1/4"-18
101CG-2-4 0.25" Male NPTF Pipe - Rigid - Straight Steel 1/8"-27
101CG-4-4 0.25" Male NPTF Pipe - Rigid - Straight Steel 1/4"-18
101CG-4-6 0.375" Male NPTF Pipe - Rigid - Straight Steel 1/4"-18
101CG-6-6 0.375" Male NPTF Pipe - Rigid - Straight Steel 3/8"-18
101CG-8-6 0.375" Male NPTF Pipe - Rigid - Straight Steel 1/2"-14
101CG-6-8 0.5" Male NPTF Pipe - Rigid - Straight Steel 3/8"-18
101CG-12-12 0.75" Male NPTF Pipe - Rigid - Straight Steel 3/4"-14
101CG-16-16 1" Male NPTF Pipe - Rigid - Straight Steel 1"-11-1/2
102CG-4-4 0.25" Female NPTF Pipe - Rigid - Straight Steel 1/4"-18
103CG-4-4 0.25" Male JIC 37° - Rigid - Straight Steel 7/16"-20
103CG-6-6 0.375" Male JIC 37° - Rigid - Straight Steel 9/16"-18
105CG-4-3 0.188" Male SAE Straight Thread with O-ring - Rigid - Straight Steel 7/16"-20
105CG-4-4 0.25" Male SAE Straight Thread with O-ring - Rigid - Straight Steel 7/16"-20
105CG-6-4 0.25" Male SAE Straight Thread with O-ring - Rigid - Straight Steel 9/16"-18
105CG-6-6 0.375" Male SAE Straight Thread with O-ring - Rigid - Straight Steel 9/16"-18
105CG-10-8 0.5" Male SAE Straight Thread with O-ring - Rigid - Straight Steel 7/8"-14
105CG-8-8 0.5" Male SAE Straight Thread with O-ring - Rigid - Straight Steel 3/4"-16
106CG-4-4 0.25" Female JIC 37° - Swivel - Straight Steel 7/16"-20
106CG-5-4 0.25" Female JIC 37° - Swivel - Straight Steel 1/2"-20
106CG-6-4 0.25" Female JIC 37° - Swivel - Straight Steel 9/16"-18
106CG-6-6 0.375" Female JIC 37° - Swivel - Straight Steel 9/16"-18
106CG-8-6 0.375" Female JIC 37° - Swivel - Straight Steel 3/4"-16
106CG-10-8 0.5" Female JIC 37° - Swivel - Straight Steel 7/8"-14
106CG-12-8 0.5" Female JIC 37° - Swivel - Straight Steel 1-1/16"-12
106CG-8-8 0.5" Female JIC 37° - Swivel - Straight Steel 3/4"-16
106CG-12-12 0.75" Female JIC 37° - Swivel - Straight Steel 1-1/16"-12
106CG-16-16 1" Female JIC 37° - Swivel - Straight Steel 1-5/16"-12
107CG-6-6 0.375" Female NPSM Pipe - Swivel Straight (60° Cone) Steel 3/8"-18
113CG-4-3 0.188" Male NPTF Pipe - Swivel - Straight Steel 1/4"-18
113CG-12-12 0.75" Male NPTF Pipe - Swivel - Straight Steel 3/4"-14
137CG-4-4 0.25" Female JIC 37° - Swivel - 45° Elbow Steel 7/16"-20
137CG-6-6 0.375" Female JIC 37° - Swivel - 45° Elbow Steel 9/16"-18
137CG-8-8 0.5" Female JIC 37° - Swivel - 45° Elbow Steel 3/4"-16
139CG-4-4 0.25" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel 7/16"-20
139CG-6-4 0.25" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel 9/16"-18
139CG-6-6 0.375" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel 9/16"-18
139CG-8-6 0.375" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel 3/4"-16
139CG-8-8 0.5" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel 3/4"-16
139CG-12-12 0.75" Female JIC 37° - Swivel - 90° Elbow - Short Drop Steel 1-1/16"-12
1FUCG-4-4 0.25" Female BSP Parallel Pipe - Swivel Straight (30° Flare) Steel PF-1/4"-19
1J0CG-4-4 0.25" Female Seal-Lok - Swivel - Straight - Short - Metric Hex Steel 9/16"-18
1J7CG-8-8 0.5" Female Seal-Lok - Swivel - 45° Elbow Steel 13/16"-16
1J7CG-12-12 0.75" Female Seal-Lok - Swivel - 45° Elbow Steel 1-3/16"-12
1J9CG-4-4 0.25" Female Seal-Lok - Swivel - 90° Elbow - Short Drop Steel 9/16"-18
1J9CG-6-6 0.375" Female Seal-Lok - Swivel - 90° Elbow - Short Drop Steel 11/16"-16
1J9CG-12-12 0.75" Female Seal-Lok - Swivel - 90° Elbow - Short Drop Steel 1-3/16"-12
1JCCG-4-4 0.25" Female Seal-Lok - Swivel - Straight - Short Steel 9/16"-18
1JCCG-6-4 0.25" Female Seal-Lok - Swivel - Straight - Short Steel 11/16"-16
1JCCG-6-6 0.375" Female Seal-Lok - Swivel - Straight - Short Steel 11/16"-16
1JCCG-8-6 0.375" Female Seal-Lok - Swivel - Straight - Short Steel 13/16"-16
1JCCG-10-8 0.5" Female Seal-Lok - Swivel - Straight - Short Steel 1"-14
1JCCG-8-8 0.5" Female Seal-Lok - Swivel - Straight - Short Steel 13/16"-16
1JCCG-12-12 0.75" Female Seal-Lok - Swivel - Straight - Short Steel 1-3/16"-12
1JCCG-16-16 1" Female Seal-Lok - Swivel - Straight - Short Steel 1-7/16"-12
1JSCG-4-4 0.25" Female Seal-Lok - Swivel - Straight - Long Steel 9/16"-18
1JSCG-6-6 0.375" Female Seal-Lok - Swivel - Straight - Long Steel 11/16"-16
1JSCG-12-12 0.75" Female Seal-Lok - Swivel - Straight - Long Steel 1-3/16"-12
1L9CG-4-4 0.25" Female JIC 37° - Swivel - 90° Elbow - Medium Drop Steel 7/16"-20
1L9CG-6-6 0.375" Female JIC 37° - Swivel - 90° Elbow - Medium Drop Steel 9/16"-18
1TUCG-8-8C 0.5" Universal Tube Stub Stainless Steel
1TUCG-4-4C 0.25" Universal Tube Stub Stainless Steel
1TUCG-6-6C 0.375" Universal Tube Stub Stainless Steel
1TUCG-12-12C 0.75" Universal Tube Stub Stainless Steel
1JCCG-8-8C 0.5" Female Seal-Lok - Swivel - Straight - Short Stainless Steel 13/16"-16
1JCCG-4-4C 0.25" Female Seal-Lok - Swivel - Straight - Short Stainless Steel 9/16"-18
1JCCG-6-6C 0.375" Female Seal-Lok - Swivel - Straight - Short Stainless Steel 11/16"-16
1JCCG-12-12C 0.75" Female Seal-Lok - Swivel - Straight - Short Stainless Steel 1-3/16"-12
1JCCG-16-16C 1" Female Seal-Lok - Swivel - Straight - Short Stainless Steel 1-7/16"-12
1J0CG-6-6-SM 1" Female Seal-Lok - Swivel - Straight - Short - Metric Hex Steel
1ALCG-6-6C 0.375" Female A-Lok® Compression Stainless Steel 9/16"-20
106CG-4-4C 0.25" Female JIC 37° - Swivel - Straight Stainless Steel 7/16"-20
106CG-6-4C 0.25" Female JIC 37° - Swivel - Straight Stainless Steel 9/16"-18
106CG-6-6C 0.375" Female JIC 37° - Swivel - Straight Stainless Steel 9/16"-18
106CG-8-6C 0.375" Female JIC 37° - Swivel - Straight Stainless Steel 3/4"-16
106CG-8-8C 0.5" Female JIC 37° - Swivel - Straight Stainless Steel 3/4"-16
106CG-12-12C 0.75" Female JIC 37° - Swivel - Straight Stainless Steel 1-1/16"-12
106CG-16-16C 1" Female JIC 37° - Swivel - Straight Stainless Steel 1-5/16"-12
101CG-4-4C 0.25" Male NPTF Pipe - Rigid - Straight Stainless Steel 1/4"-18
101CG-4-6C 0.375" Male NPTF Pipe - Rigid - Straight Stainless Steel 1/4"-18
102CG-4-4C 0.25" Female NPTF Pipe - Rigid - Straight Stainless Steel 1/4"-18
101CG-12-12C 0.75" Male NPTF Pipe - Rigid - Straight Stainless Steel 3/4"-14
101CG-16-16C 1" Male NPTF Pipe - Rigid - Straight Stainless Steel 1"-11-1/2
1JSCG-16-16 1" Female Seal-Lok - Swivel - Straight - Long Steel 1-3/16"-12
1TUCG-16-16C 1" Universal Tube Stub Stainless Steel
111CG-6-4 0.25" Male Ferulok Flareless - Rigid Straight (24° Cone with Nut & Ferrule) Steel 9/16"-18

687852
687563