Connect Under Pressure, Multi-Purpose Quick Couplings - PH Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Connect Under Pressure, Multi-Purpose Quick Couplings - PH Series Connect Under Pressure, Multi-Purpose Quick Couplings - PH Series Connect Under Pressure, Multi-Purpose Quick Couplings - PH Series Connect Under Pressure, Multi-Purpose Quick Couplings - PH Series

Connect Under Pressure, Multi-Purpose Quick Couplings - PH Series

Parker's general purpose connect under pressure quick couplers and nipples are versatile for use across a spectrum of applications where fluid lines require fast and easy connection and disconnection while under residual pressure

Especificações técnicas

  • Aplicação: Hydraulics, General Purpose
  • Pressão máxima de operação: 4500.0 psi, 310.0 bar
  • Tipo de produto: Manual Connect
  • Temperatura máxima de operação: 250 °F, 121 °C
  • Tipo de válvula: Poppet
  • Temperatura mínima de operação: -40 °F
  • Tamanho do corpo: 3/8 to 3/4 inch (Couplers), 1/2 inch (Nipples)
  • Classificação entre vácuo e pressão: No
  • Tipo de conexão: Couplers: Female SAE, Female NPTF, Nipples Female NPTF, Male SAE 37 Degree Flare Std
  • Material do corpo: Steel
  • Tipo de chapeamento: Zinc with Clear Trivalent Chromate
  • Material de vedação: Nitrile

Descrição completa do produto

PH Series Couplers (hydraulic, fluid) up to 4,500 psi connect with valved H Series Nipples, while PH Series Nipples connect with valved H Series Couplers. It is recommended that only one half of the connection (coupler or nipple) be PH version, not both.

Parker's PH Series have poppet valves with an added pressure relief feature to allow connection under static pressures up to 3000 psi. With a PH Series Coupler installed on a pressurized line you can easily connect with a mating valved H Series Nipple. PH Couplers are available in 3/8", 1/2" and 3/4" sizes with other sizes available by request.

Likewise, with a PH Series Nipple installed on a pressurized line you can easily connect with a mating valved H Series Coupler. PH Nipples are available in 1/2" size with other sizes available by request.

Technical Characteristics:
• Sizes: 3/8” – 1”
• Materials: Steel
• Port Ends - Couplers: Female SAE, Female NPTF std (Male SAE 37 degree Flare, Male NPT by request)
Port Ends - Nipples:Female NPTF, Male SAE 37 degree Flare std• Seal Options: Nitrile, Fluorocarbon, Ethylene Propylene
• Coupler options include: Sleeve Lock

Markets:
• Industrial
• Construction
• Oil and Gas
• Agriculture

Features/Benefits:
• Original H Series multi-purpose coupling, widely used in varied applications
• PH version connect under pressure option to connect lines with residual pressure caused by thermal expansion
• Male port end options add versatility

Applications:  
• Industrial hydraulic lines
• Water and coolant lines
• High pressure fluid transfer
• Mobile equipment
• Cleaning equipment
• General purpose fluid applications where residual pressure is present on the Nipple side of the connection

Documentos relacionados

×
Produtos

687852
687539