Fuel Filter Water Separator – Racor Spin-on Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Unidade

Tamanho da porta

Tipo de peça

Séries do Produto

Classificação de potência do aquecedor

Bomba de escorva integral incluída

Taxa de fluxo

Tipo de tigela

Classificação em mícrons

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Fuel Filter Water Separator – Racor Spin-on Series

Fuel Filter Water Separator – Racor Spin-on Series

Racor Spin-on Series Fuel Filter Water Separators provide maximum protection of modern engines by effectively removing water, sand, dirt, and rust contamination from fuel. Integral priming pump and fuel heater available as an option.

Especificações técnicas

  • Tipo de produto: Diesel Spin-on FF/WS
  • Marca: Racor
  • Queda de pressão limpa: 0.01 to 2.65 psi depending on product selected. Values are for diesel flow. Gasoline pressure drop values are about 50% lower., 0.02 to 6.9 kPa depending on product selected. Gasoline pressure drop values are about 50% lower.
  • Para tipo de fluido: All part numbers are compatible with B20 and diesel fuel; parts with metal bowls, no heater, and no button pump are also compatible with gasoline.
  • Elemento compatível: Replacement elements come with Aquabloc 3D multistage coalescer media for best in class performance.
  • Tipo de filtro de elemento: Element types include Aquabloc "2" to 30 Micron media depending on product selected.
  • Altura: 6 to 17.25 inch, 152 to 438 mm depending on product selected.
  • Largura: 3.2 to 5.5 inch, 81 to 140 mm depending on product selected.
  • Profundidade: 4.75 to 6.5 inch, 121 to 165 mm depending on product selected.
  • Peso: 1.1 lb / 0.5 Kg to 6.9 lb / 3.1 Kg depending on product selected.
  • Material do cabeçote: Aluminium Alloy
  • Acessórios incluídos: See Product Support Tab
  • Pressão máxima de operação: 7 to 30 psi, 48 to 207 kPa depending on product selected.
  • Número de portas: Various port configurations available depending on product selected.
  • Temperatura operacional: -40 to 250 °F, -40 to 121 °C
  • Temperatura máxima do fluido: 190.0 °F, 88.0 °C

Descrição completa do produto

No matter how carefully gasoline or diesel is handled, contamination in the form of dirt, sludge or water will always find its way into your fuel tank. With modern engines now injecting fuel at over 36,000 psi (2,500 bar) and injector tolerances measured in microns, even a small amount of dirt or water corrosion can cause damaged components, reduced engine efficiency, and in severe cases, complete injector break-down.

Racor Spin-on Series Fuel Filter Water Separators provide maximum protection of modern diesel and gasoline engines by effectively removing contaminants from fuel, such as water, silica, sand, dirt, and rust. The mounting head and filter body are protected with a durable electrostatically-applied powder coating for superior corrosion resistance. The unique spin-on filter design is easy to service and features a reusable clear plastic or metal contaminant collection bowl with a self-venting drain or metal plug.

An integral priming pump is available as an option for diesel filter models; but they are not recommended for gasoline models. The pump allows for easy priming and simplified service by eliminating messy filter pre-filling and engine hard starting. Diesel models are also available with optional fuel heaters to ensure performance in extremely cold environments.

All Spin-on Series Fuel Filter Water Separators utilize Racor’s high-efficiency Aquabloc® engineered media, which repels water and removes solid contaminants from fuel at 98% efficiency of their micron rating. To meet the unique requirements of customers’ engines, three different micron ratings are available for purchase, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How it works:

Racor Spin-on Series Fuel Filter Water Separators use Aquabloc® media to reliably remove dirt and water from diesel and gasoline. Aquabloc® media is pleated, corrugated, and designed for high water rejection and long service life. Fuel entering the filter head is diverted downward past the vertical media pleats, allowing larger water droplets and contamination particles to fall directly to the collection bowl. Smaller water droplets converge and coalesce on the specially treated media surface until they are large enough to also drop to the collection bowl. Small contamination particles are stopped at the surface of the Aquabloc® media, while even smaller particles are held deeper in its layers. This results in dry, clean motor fuel being delivered to your engine.

Notes on use:

• Hand priming pumps are not recommended for gasoline applications.
• Gasoline filters used in an enclosed location should use a metal bowl.
• Clear bowls in gasoline systems are a routine inspection item: Inspect for damage, deformation, and discoloration often, and replace as necessary.
• Heaters and water probes must NOT be used in gasoline

Notes on selection:

To ensure selection of the proper Spin-on Series filter, follow the steps below:

1.Choose mounting type (one small filter model is available as an in-line unit).

2.Choose “cold weather” heater type or none. Electric heaters are for heating static fuel as a starting aid and may not supply enough fuel flow for full-load operation. Filters with coolant heaters can heat and supply fuel at full flow for full-load engine operation. Heaters are NOT to be used in gasoline applications.

3.Select total flow rate through the fuel system (gpm or lpm).

4.Choose bowl material; engineering plastic or aluminum alloy. Aluminum is for high heat locations and enclosed gasoline applications.

5.Choose hand primer feature or none. The plunger-type priming pump is manually operated vertically like a piston and has no diaphragm. The button-type priming pump is operated with your palm and uses a diaphragm.

6.If available, choose bowl type: standard or deep. The 6120/4120 and 6125/4125 filters are identical in performance but the 6120/4120 units have high capacity deep bowls. The 6125/4125 filters use the 400/600 series bowl.

7.Choose the micron rating.

8.Choose port size: standard US or metric if available.

Markets:

• Agriculture
• Construction
• Power Generation
• Oil and Gas
• On- or Off-highway

Applications:

• Diesel Engines
• Gasoline Engines

Benefits:

• Offers exceptional removal of water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• High-efficiency Aquabloc® media helps OEMs’ diesel engines adhere to rigid government emission standards.

Features:

• Reusable, clear plastic or metal collection bowl with self-venting drain
• Available aluminum alloy contaminant collection bowl
• Replacement cartridge elements exhibit high dirt-holding capacity and long service life
• Corrosion-resistant coatings and construction
• Hand priming pump available on selected models
• Gasket and o-ring materials designed for use in diesel or gasoline engines
• Product is built in an ISO TS 16949 quality system environment to ISO 14001 Environmental requirements.

Documentos relacionados

×
Produtos Unidade Tamanho da porta Tipo de peça Séries do Produto Classificação de potência do aquecedor Bomba de escorva integral incluída Taxa de fluxo Tipo de tigela Classificação em mícrons
445R1230 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 12V / 200W (Diesel Only) Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
445R2 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
445R30 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
460R10 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
460R1230 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 12V / 300W (Diesel Only) Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
460R2 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
460R2430 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
460R30 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
490R10 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
490R1210 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 12V / 300W (Diesel Only) Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
490R2 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
490R2410 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
490R30 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
4120R10 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
4120R1230 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 12V / 300W (Diesel Only) Button Priming Pump (Diesel) 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 30 Micron
4120R30 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 30 Micron
4125R10 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
445R10 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
215R1210MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 12V / 300W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 15 gph (57 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
215R2430 North America and EMEA regions 1/4" NPTF Filter Assembly Diesel Spin-on 200 24V / 200W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 15 gph (57 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
215R2MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 15 gph (57 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
215RM30MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 15 gph (57 lph) Standard, Aluminium Alloy 98% @ 30 Micron
215RMPA10MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 15 gph (57 lph) Standard, Aluminium Alloy 98% @ 10 Micron
230R1210MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 12V / 300W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 30 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
230R122MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 12V / 300W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 30 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
230R1230MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 12V / 300W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 30 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
230RP2430 North America and EMEA regions 1/4" NPTF Filter Assembly Diesel Spin-on 200 24V / 200W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 30 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
245R1210MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 12V / 300W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
245R122MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 12V / 300W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
245R2430MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 24V / 200W (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
245R2MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
260R30MTC EMEA region only M14 1.5 SAE Filter Assembly Diesel Spin-on 200 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
4120R2410MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
4120R242MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
4120R2430MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
4120RP30 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
4120RPA10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
4120RPA2410MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
4160DRCR01 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
4160R20MTC-M18 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 20 Micron
4160R2410MTC-SLV EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
4160RHH10MTC-SLV EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
4160RHHV10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
4160RHHV10MTC-SLV EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
4160RP10DRCR EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
4160RPA10MTC-B EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
445R10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
445R1230MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 12V / 300W (Diesel Only) Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
445R30MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
460R1210MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 12V / 300W (Diesel Only) Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
460R2430MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
490R10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
490R2410MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
490R2430MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
490RDRCR02 EMEA region only M18 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
490RHHV10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
490RHHV10MTC-SLV EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
490RP10-D-01 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
490RP10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
490RP30-RCR-01 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
490RV10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump (Diesel) 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
6120R10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
6120R2410MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 24V / 200W (Diesel Only) No Pump 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
6120R2430MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 24V / 200W (Diesel Only) No Pump 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 30 Micron
6120R30MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 120 gph (454 lph) Deep Bowl, Clear Engineering Plastic 98% @ 30 Micron
6160R10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
6160R20MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 20 Micron
6160R30MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 30 Micron
6160RHH10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 In Head PTC Heater (12V to 24V) (Diesel Only) No Pump 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
6160RHH20MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 In Head PTC Heater (12V to 24V) (Diesel Only) No Pump 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 20 Micron
6160RHH30MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 In Head PTC Heater (12V to 24V) (Diesel Only) No Pump 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 30 Micron
645R2430MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 24V / 200W (Diesel Only) No Pump 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
660R2430MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 24V / 200W (Diesel Only) No Pump 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
660R30MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
660RMSC10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 60 gph (227 lph) Deep Bowl, Aluminium Alloy 98% @ 10 Micron
660RMSCPA2MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 60 gph (227 lph) Deep Bowl, Aluminium Alloy 98% @ 4 Micron
690-30M-24 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 24V / 200W (Diesel Only) No Pump 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
690R2410MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 24V / 200W (Diesel Only) No Pump 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
690R30MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
690RMSC10MTC EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 90 gph (341 lph) Deep Bowl, Aluminium Alloy 98% @ 10 Micron
690RP30 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 600 No Heater No Pump 90 gph (341 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
690RS-D-RAC-01 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 600 No Heater No Pump 90 gph (341 lph) None 98% @ 4 Micron
LDP160R10RCR10 EMEA region only M22 1.5 SAE Filter Assembly Diesel Spin-on 160 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
MD57160R10RCR12 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 160 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
MD5760DTV30RCR01 EMEA region only SAE J2044 10mm / 12mm Filter Assembly Diesel Spin-on 60 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 60 gph (227 lph) Deep Bowl, Black Engineering Plastic 98% @ 30 Micron
MD5760DTV30RCR02 EMEA region only SAE J2044 10mm / 12mm Filter Assembly Diesel Spin-on 60 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 60 gph (227 lph) Deep Bowl, Black Engineering Plastic 98% @ 30 Micron
MD5790PRV10RCR01 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
MD5790PRV10RCR02 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
MD5790R10RCR02 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
MD5790R10RCR03 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
MD5790R10RCR04 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
MD5790R10RCR05 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
MD5790R10RCR07 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
MD5790R10RCR09 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
MD5790R10RCR10 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 10 Micron
MD5790R10RCR11 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Black Engineering Plastic 98% @ 10 Micron
MD5790R30RCR06 EMEA region only M16 1.5 SAE Filter Assembly Diesel Spin-on 90 In Head PTC Heater (12V to 24V) (Diesel Only) Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (341 lph) Deep Bowl, Clear Engineering Plastic 98% @ 4 Micron
RK 20179 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A N/A N/A N/A N/A
RK 20180 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A No Pump N/A N/A N/A
RK 20742 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A Hand Plunger Priming Pump (Diesel or Gasoline) N/A N/A N/A
RK20011-01 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A Hand Plunger Priming Pump (Diesel or Gasoline) N/A N/A N/A
RK20025-01 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A Hand Plunger Priming Pump (Diesel or Gasoline) N/A N/A N/A
RK20046-01 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A Hand Plunger Priming Pump (Diesel or Gasoline) N/A N/A N/A
RK20075-01 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 200 N/A Hand Plunger Priming Pump (Diesel or Gasoline) N/A N/A N/A
RK 10006 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 120 N/A N/A N/A N/A N/A
RK 10063 North America and EMEA regions N/A SEAL KIT Diesel Spin-on 120 N/A N/A N/A N/A N/A
RK 10214 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 120 N/A N/A N/A N/A N/A
RK 10503 North America and EMEA regions N/A SEAL KIT Diesel Spin-on 120 N/A N/A N/A N/A N/A
RK 21411 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 600 N/A N/A N/A N/A N/A
RK 22168 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 4120 N/A N/A N/A N/A N/A
RK 22270 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 6120 N/A N/A N/A N/A N/A
RK 22425 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 400 N/A N/A N/A N/A N/A
RK 22724 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 300 N/A N/A N/A N/A N/A
RK 22798 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 400 N/A N/A N/A N/A N/A
RK 30308 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 320 N/A N/A N/A N/A N/A
RK 31547 North America and EMEA regions N/A HEAD KIT Diesel Spin-on 3250 N/A N/A N/A N/A N/A
LDP160R10RCR02 EMEA region only M22 1.5 SAE Filter Assembly Diesel Spin-on 160 In Head PTC Heater (12V to 24V) (Diesel Only) Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 20 Micron
LDP160R10RCR18 EMEA region only M22 1.5 SAE Filter Assembly Diesel Spin-on 160 No Heater Button Priming Pump (Diesel) 160 gph (600 lph) Deep Bowl, Clear Engineering Plastic 98% @ 20 Micron
645R10-H5 EMEA region only ⅜"-18 NPTF (SAE J476) Filter Assembly Kit Diesel Spin-on 600 No Heater No Pump 45 gph (170 lph) Standard, Clear Engineering Plastic) 98% @ 10 Micron
MD5790R10RCR01 EMEA region only M16 1.5 Filter Assembly Diesel Spin-on MD57 No Heater Hand Plunger Priming Pump (Diesel or Gasoline) 90 gph (340 lph) Deep Bowl 98% @ 10 Micron
4160R-D-MPA-30 EMEA region only 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater (Diesel or Gasoline) Button Priming Pump (Diesel) 160 gph (600 lph) Aluminium Alloy 98% @ 30 Micron
MD57160R10RCR13 EMEA region only M16 1.5 Filter Assembly Diesel Spin-on MD57 28V Bowl Heater Hand Plunger Priming Pump (Diesel or Gasoline) 160 gph (600 lph) Clear Engineering Plastic 98% @ 10 Micron
120BP North America and EMEA regions 3/8"-24 UNF-2B Filter Assembly Diesel Spin-on 120 No Heater No Pump 20 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
120BT North America and EMEA regions 3/8"-24 UNF-2B Filter Assembly Diesel Spin-on 120 No Heater No Pump 20 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 10 Micron
120R-GD-05 North America and EMEA regions 9/16"-18 UNF-2B Filter Assembly Diesel Spin-on 120 No Heater No Pump 15 gph (114 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
320-OTC-01 North America and EMEA regions 7/8"-14 UNF (SAE J1926) Filter Assembly Diesel Spin-on 300 No Heater No Pump 60 gph (227 lph) Standard, Clear Engineering Plastic 98% @ 7 Micron
445R-SS-01 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
445R-SS-02 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
445R122 North America and EMEA regions 3/8"-18 NPTF (SAE J476) Filter Assembly Diesel Spin-on 400 12V / 200W (Diesel Only) Button Priming Pump 45 gph (170 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
490RPDC North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 No Heater Button Priming Pump 90 gph (340 lph) Standard, Clear Engineering Plastic DCM 98% @ 4 Micron
490RPDC12 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 12V / 200W (Diesel Only) Button Priming Pump 90 gph (340 lph) Standard, Clear Engineering Plastic DCM 98% @ 4 Micron
490RPDC24 North America and EMEA regions 3/4"-16 SAE (SAE J1926) Filter Assembly Diesel Spin-on 400 24V / 200W (Diesel Only) Button Priming Pump 90 gph (340 lph) Standard, Clear Engineering Plastic DCM 98% @ 4 Micron
75/B32009-2 North America and EMEA regions 7/8"-14 UNF (SAE J1926) Filter Assembly Diesel Spin-on 300 No Heater No Pump One Unit: 60 gph (227 lph) / Two Units: 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 4 Micron
75/B32009-30 North America and EMEA regions 7/8"-14 UNF (SAE J1926) Filter Assembly Diesel Spin-on 300 No Heater No Pump One Unit: 60 gph (227 lph) / Two Units: 120 gph (454 lph) Standard, Clear Engineering Plastic 98% @ 30 Micron
B32012 North America and EMEA regions No Heater
B32016S No Heater
R120-DDC No Heater
R13P No Heater
R13S No Heater
R13T No Heater
S3201S No Heater
S3206 No Heater
S6484 No Heater

687852
687630