DP® HD - Custom Size Pleated Filters | #0447900142


LOADING IMAGES
0447900142

DP® HD - Custom Size Pleated Filters | #0447900142

DP® HD pleated air filters provide extended service life in challenging commercial HVAC and process filtration applications. Achieves MERV 9 before and after conditioning. This filter lasts up to 4 times longer than standard high-capacity alternatives.


Especificaciones técnicas

  • Número de modelo: DPHD SP2-DBL 20X35X2
  • Marca: Airguard
  • División: HVAC Filtration Division
  • Industria: HVAC and Refrigeration
  • Aplicación: Air Filtration
  • Tecnología: Filtration
  • Tipo de productos: Pleated Filters
  • Estilo de productos: HVAC Frame System
  • Para tipo de fluido: Air
  • Notas: Contact factory for specifications and availability

Información del artículo

Product Overview

Airguard® DP® HD extended surface, heavy-duty air filters are designed to withstand even the most demanding commercial HVAC and process filtration applications -- lasting up to 4 times longer than standard high-capacity alternatives. The heavy-duty media, die-cut frame and corrosion-resistant wire backing enable the DP® HD to withstand harsh environments, where elevated moisture conditions and high amounts of airborne dust can result in filter delaminating, excessive buckling, collapsing, racking, and warping.

The filters are manufactured using sophisticated production control techniques to ensure consistent pleat count, height, shape, and spacing. This uniform spacing contributes to a better-performing pleat with low pressure drop, full-depth dust loading, and longer service life. The 4-in. filters feature two sets of pleat stabilizers (fingers) inserted to maintain proper pleat separation and reduce fluttering in operation.

The media consists of proprietary hydrophobic (water repellant) polyester fiber. The pleated media pack is contained in a frame made of two pieces of 27-point heavy-duty, die-cut beverage board with high wet-strength characteristics. Diagonal support members are an integral part of both die-cut pieces, providing support for the media pack on both sides. The two mating pieces of the die-cut frame fully overlap the entire perimeter of the filter. Frame corners include interlocking flaps to provide additional strength and eliminate bypass in the corners.
Markets:
•Commercial and Industrial HVAC
•Process Air Filtration
Applications:
•Air handling systems
•Rooftop units
•Side access housings
•Built-up filter banks
•Pre-filters in single and multi-stage systems
Benefits:
•Rugged design ensures performance in demanding HVAC and process applications
•Low pressure drop and high dust-loading capacity
•Resistant to moisture, fire, mechanical damage, and microbial growth
•Performs to MERV 9 before and after filter conditioning
•Lasts up to 4X times longer than standard commercial high-capacity pleated filters
•Heavy-duty media, die-cut frame, and wire backing prevent delaminating, buckling, collapsing, racking, and warping

Features:
•Filtration efficiency: MERV 9
•Nominal thickness (in.): 1, 2, 4
•Maximum operating temperatures: 225 °F (107 °C)
•Material of construction: 27-point moisture resistant beverage board frame

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
682632