LQC, Liquid Cooling CDU Quick Disconnects - CDT Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Metade de acoplamento

Tamanho da rosca da conexão

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
LQC, Liquid Cooling CDU Quick Disconnects - CDT Series LQC, Liquid Cooling CDU Quick Disconnects - CDT Series

LQC, Liquid Cooling CDU Quick Disconnects - CDT Series

Parker’s CDT Series, flat face, threaded quick disconnects, are optimized for CDU and pump, liquid cooling applications in data centers, servers and supercomputers. Large Quick Connect, LQC V2 spec is based on an Open Compute, OCP design.

Especificações técnicas

  • Aplicação: Liquid Cooling, Thermal Management
  • Pressão máxima de operação: 12 bar, 175 psi
  • Tipo de produto: Screw to Connect
  • Temperatura máxima de operação: 60 °C, 140 °F
  • Tipo de válvula: Flat Face
  • Temperatura mínima de operação: 32 °F
  • Tamanho do corpo: 1" inch
  • Taxa de fluxo máximo: 26 gal/min
  • Tipo de conexão: Female BSPP
  • Material do corpo: Stainless Steel
  • Material de vedação: EPDM
  • Especificação: OCP, LQC V2

Descrição completa do produto

CDT Series quick disconnect couplings, developed in collaboration with OCP is a critical component within the data center liquid cooling architecture. Both plugs and sockets are interoperable and interchangeable with other OCP-approved LQC manufacturers. Parker's CDT is compliant with V2 performance and testing specification requirements. The threaded design provides mechanical advantage for connecting under pressure, while the flat face valving automatically shuts to prevent spillage.

These QDs are manufactured with high-quality stainless steel and are available in a wide range of port configurations to be deployed across several designs of rack manifolds, flexible hoses, and IT gears.

Parker’s CDT series products are assembled and tested in a clean room environment to reduce contamination, with final assemblies tested to a helium-leak specification to ensure robust assembly and trusted quality.

Technical Characteristics:
- Sizes: 1”
- Materials: Stainless Steel
- Port Ends: Male ORB
- Seal Material: EPDM
- V2 Compliant

Markets & Applications:
- Information Technology
- Electronics
- Data Centers
- Supercomputers
- Liquid Cooling
- Servers
- Rackable Server Systems

Features/Benefits:
- Flush-face valve design prevents fluid loss and optimum protection of electrical components
- Threaded design provides mechanical advantage for connect under pressure capabilities
- End of line helium leak testing for quality assurance
- Reduced pressure drop for superior energy efficiency and system performance
- Manufacturing and assembly processes that reduces contamination
- Red and Blue color coding bands provided

Documentos relacionados

×
Produtos Metade de acoplamento Tamanho da rosca da conexão
CDT-1001-16FB Female Coupler G 1-11 BSPP
CDT-1002-16FB Male Nipple G 1-11 BSPP

687852
687539