GLASS-MATE™ PMG Liquid Filter Cartridge | #109769


LOADING IMAGES
109769

GLASS-MATE™ PMG Liquid Filter Cartridge | #109769

PMG010-20FN-DO


Especificaciones técnicas

  • Material del núcleo: Glass-Filled Polypropylene
  • Serie del producto: PMG
  • Material del tapón terminal: Polypropylene
  • Temperatura máxima de funcionamiento: 200 F
  • Diferencia de presiones máxima: 90 PSID @ 75 F
  • Material de la junta: Buna-N
  • Configuración del tapón terminal: DOE - Double Open End
  • Número de modelo: ELMT PMG010-20FN-DO
  • Longitud del cartucho: 19.9375"
  • Valor de filtración (micras): 1
  • Material del cuerpo: Polypropylene Extruded Cage
  • División: Industrial Process Filtration Division
  • Marca: PARKER
  • Diámetro exterior nominal: 2.5 inch
  • Diámetro interior nominal: 1 inch
  • Estructura del filtro: Pleated
  • Material del filtro: Glass with Acrylic
  • Diferencial de presión de cambio: 35 psid
  • Rango de pH: 3 to 9
  • Dirección de flujo: Outside-To-Inside
  • Cantidad por caja: 6.0
  • Tipo de productos: Filter Cartridge
  • Industria: Industrial
  • Aplicación: Liquid Particulate Filtration
  • Tecnología: Filtration

Información del artículo

Glass-Mate™, Series PMG cartridges feature a laminated microglass with acrylic binder media along with a protective extruded outer cage or netting. End caps are thermally bonded providing a high degree of compatibility with a wide range of liquid applications. Glass-Mate cartridges are available in a broad range of efficiency ratings and with common endcap configurations such as double open end, single open end, 222 o-rings, 226 o-ring with locking ears, and fin extender. The Glass-Mate product line is ideal for pre-filtration and point-of-use filtration for many industrial applications.

Glass-Mate is available from 0.2 to 40 micron rating options. All micron ratings are made using FDA compliant materials with the exception of the 0.2, 0.45, 3, 20, and 40 micron ratings.

Glass-Mate can be used in Parker industrial liquid vessels or competitor vessels of similar design.

INDUSTRIES
• Industrial
• Oil & Gas

FEATURES/BENEFITS
• Absolute rated glass media provides reliable removal efficiency
• Thermal bonding of components eliminates particle bypass
• Laminated media/support maximizes flow capacity and media utilization plus minimizes media migration
• Non-fiber releasing media provides minimal extractables for high-purity filtrate
• All materials are FDA listed as acceptable for potable and edible liquid contact according to CFR Title 21 (excludes 0.2, 0.45, 3, 20, and 40 micron)
• Common sizes and end cap styles to fit in many types of vessel designs

APPLICATIONS
• Chemicals
• Industrial Fluids
• Water

Leer más Mostrar menos

Diseños en CAD + Archivos

No hay archivo CAD disponible

OK

x

Documentos relacionados

Literature and Reference Materials
GLASS-MATE™ PMG Liquid Filter Cartridge
×

Cantidad
Solicitar un presupuesto

El artículo se ha añadido correctamente a la cesta de presupuesto IR A MIS COTIZACIONES

x

OK

x

Encontrar un distribuidor

Puntos de venta

Contacto local

Latin American Group Headquarters

Parker Hannifin Ind. e Com. Ltda.

Estrada Municipal Joel de Paula, 900

São José dos Campos

SP

Brasil

12247-015

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.

687852
702106