Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas) | Product Series

Filtrar por

    No hay ningún filtro seleccionado

Volumen (Galones)

Material de la carcasa

Material de elastómero

Consiga su cuenta de Parker hoy mismo!

Cree una cuenta para gestionar todo lo que haga con Parker, desde sus preferencias de compra hasta su acceso a la aplicación.


LOADING IMAGES
Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas)

Hydraulic Reservoir Isolator - KVE Series KleenVent® - (Americas)

As a maintenance-free alternative to traditional filler breathers, a KleenVent® protects against the ingestion of airborne contamination and keeps hydraulic fluid clean - extending oil life and reducing the overall cost of hydraulic system maintenance

Especificaciones técnicas

  • Volumen: 3.8 - 378.5 L
  • Altura: 27 - 74 inch, 68.6 - 1879.6 mm
  • Anchura: 12.00" - 21.4" inch, 304.8 - 543.5 mm
  • Profundidad: 12.00" - 21.4" inch, 304.8 - 543.5 mm
  • Peso: Up to 65.5 lb, 29.7 kg
  • Temperatura de funcionamiento: -20 to 200, '-40 to 200, -40 to 225 , -40 to 200, -10 to 250 °F, -29°C to 93°C, -40°C to 93°C, -40°C to 107°C, -10°F to 250°F °C
  • Rango de presión: Atmospheric psi
  • Tamaño del puerto: Barbed Fitting for 1" I.D. Hose Connection
  • Revestimiento: Black Powder Coat
  • Para tipo de fluido: Compatible with most mineral oil-based fluids, Compatible with most mineral oil-based fluids with enhanced low temperature performance, Compatible with most phosphate ester fluids and some synthetic fluids, Compatible with some synthetic fluids and water
  • Material de la carcasa: metal-16 gauge steel

Descripción completa del producto

Parker's KleenVent®  hydraulic reservoir isolator provides protection against the ingestion of airborne contaminants - dust, chemical and water vapor - reducing system maintenance and maximizing uptime, which creates a marketable OEM advantage to increase OEM revenues. These characteristics make KleenVent® the ideal alternative to traditional filler breather filters used in hydraulic reservoir applications. 



Fluid contamination can lead to high maintenance costs and downtime in hydraulic systems. KleenVent® reservoir isolators provide protection against the ingestion of airborne contaminants – dust, chemicals, and water vapor – into your hydraulic system through the reservoirs breather-vent. By using an elastomer bladder as a lung, the changes in gas volume in a hydraulic system's reservoir can be trapped and prevented from mixing with the outside atmosphere. And unlike conventional breather-vent filters, KleenVent® reservoir isolators provide a positive separation without the possibility of clogging or need for maintenance. Work smarter with a Kleen

Hydraulic System. 







Markets:

• Industrial

• Automotive

• Marine & Offshore

• Oil & Gas

• Renewable & Wind Energy

• Power Generation

• Mining

• Construction

• Transport Rail & Truck



Features and Benefits:

• Provides low maintenance solution, reducing downtime and extending breather filter life

• Reduces cost for hydraulic system maintenance and waste disposal

• Standard capacities up to 100 Gallons (378.5 Liters) - Units can be tied in parallel to achieve larger capacity

• Urethane bladder compound offers larger capacities and custom designs/shapes

• Five additional elastomeric bladder polymers offer a wide range of fluid compatibility

• Compatible with virtually any industrial fluid with the proper bladder selection (Consult factory)

• Available temperature range of -40°F to 400°F (-40°C to 204°C)

• Thermoplastic reservoir constructed enclosure offers lightweight and cost effective design

• Steel hydraulic reservoir enclosure option offers a robust design for arduous applications

• Optional pressure/vacuum breaker installation kits available



Applications:

• Steel/primary metal mills

• Foundries

• Tire presses

• Pulp and paper mills

• Plastic molding facilities

• Power generation plants

• Gear boxes

• Wind Turbines

• Automotive plants

• Custom designs for mobile applications (consult factory)

• Any environments with high levels of air contamination

• Any environments with high humidity





Learn more about all the benefits of KleenVent® hydraulic fluid reservoir isolator and its’ breather vent advantages, options and dimensions under Product Support. 

Documentos relacionados

Literature and Reference Materials
KleenVent® Brochure
×
Productos Volumen (Galones) Material de la carcasa Material de elastómero
KVE005M50A2 5 Metal - 16 Gauge Steel Urethane
KVE020M50A2 20 Metal - 16 Gauge Steel Urethane
KVE040M50A2 40 Metal - 16 Gauge Steel Urethane
KVE080M50A2 80 Metal - 16 Gauge Steel Urethane

687852
687492