Marine Fuel Filter Water Separator – Racor Spin-on Series | Product Series

Filtrar por

    Nenhum filtro selecionado

Meio filtrado

Taxa de fluxo

Material da tigela

Bomba de escorva integral

Classificação em mícrons

Tamanho da porta

Certificação UL

Faça sua conta da Parker hoje mesmo!

Crie uma conta para gerenciar tudo o que você faz com a Parker, desde as preferências de compra até o acesso aos equipamentos.


LOADING IMAGES
Marine Fuel Filter Water Separator – Racor Spin-on Series

Marine Fuel Filter Water Separator – Racor Spin-on Series

Racor Marine Spin-on Series Fuel Filter Water Separators provide maximum protection of modern engines by effectively removing water, sand, dirt, and rust contamination from fuel. UL-approved versions available.

Especificações técnicas

  • Séries do Produto: Marine Spin-on FF/WS, Diesel Spin-on, Gasoline Spin-on
  • Marca: Racor
  • Tipo de montagem: Head bracket included.
  • Queda de pressão limpa: 0.15 to 1 psi at maximum flow, 1.04 to 6.9 kPa at maximum flow
  • Elemento compatível: Standard spin-on elements and other efficiency ratings; depends on product selected.
  • Tipo de filtro de elemento: Spin-on elements with 2, 10, or 30 micron efficiency rating, depending on product selected.
  • Altura: 5.7 inch, 14.5 cm, 12.8 inch, 32.5 cm depending on product selected.
  • Largura: 3.2 to 4.5 inch, 8.1 to 11.4 cm depending on product selected.
  • Profundidade: 3.2 to 5 inch, 8.1 to 12.7 cm depending on product selected.
  • Peso: 1.1 lb / 0.5 Kg to 3.3 lb / 1.5 Kg, depending on product selected.
  • Pressão máxima de operação: depending on product selected., depending on product selected.
  • Materiais de construção: Power Coated Aluminium Alloy
  • Número de portas: 2, 3 or 4 depending on product selected.

Descrição completa do produto

No matter how carefully gasoline or diesel is handled, contamination in the form of dirt, sludge or water will always find its way into your marine vessel’s fuel tank. With modern engines now injecting fuel at over 36,000 psi (2,500 bar) and injector tolerances measured in microns, even a small amount of dirt or water corrosion can cause damaged components, reduced engine efficiency, and in severe cases, complete injector break-down.

Racor Marine Spin-on Series Fuel Filter Water Separators provide maximum protection of modern marine diesel and gasoline engines by effectively removing contaminants from fuel, such as water, silica, sand, dirt, and rust. The mounting head and filter body are protected with a durable electrostatically-applied powder coating for superior corrosion resistance. The unique spin-on filter design is easy to service and features a reusable clear engineered plastic or metal contaminant collection bowl with a self-venting drain or metal plug.

Filters can be mounted on-engine or remotely, and come with hand-operated fuel priming pumps, which allow for easy filter replacement and air purge. When it’s time for service, only the filter element is replaced—the bowl and drain plug are reused. Water-in-fuel (WIF) sensor upgrades are available for diesel applications to alert operators to drain accumulated water from the bowl.

All Marine Spin-on Series Fuel Filter Water Separators utilize Racor’s high-efficiency Aquabloc® engineered media, which repels water and removes solid contaminants from fuel at 98% efficiency of their micron rating. Depending on the product selected, three different micron ratings are available for purchase, including:

30 micron (98%@30 micron) – Ideally suited as a pre-filter to protect downstream filters from excessive contamination. Extends the life of on-engine filters.

10 micron (98%@10 micron) - Captures more contaminants than 30 micron elements, and is more effective at stopping water. Extends the life of the entire fuel system.

“2” micron (98%@4 microns) – Provides maximum water removal and filtration and is capable of protecting all modern injection systems, while greatly extending the life of difficult-to-service on-engine filters.

How it works:

Racor Marine Spin-on Series Fuel Filter Water Separators use Aquabloc® media to reliably remove dirt and water from diesel and gasoline. Aquabloc® media is pleated, corrugated, and arranged for high water rejection and long service life. Fuel entering the filter head is diverted downward past the vertical media pleats, allowing larger water droplets and contamination particles to fall directly to the collection bowl. Smaller water droplets converge and coalesce on the specially treated media surface until they are large enough to also drop to the collection bowl. Small contamination particles are stopped at the surface of the Aquabloc® media, while even smaller particles are held deeper in its layers. This results in dry, clean motor fuel being delivered to your engine.

Notes on use:

• Gasoline filters used in an enclosed location should use a metal bowl.
• Clear bowls in gasoline systems are a routine inspection item: Inspect for damage, deformation, and discoloration often, and replace as necessary.
• Heaters and water probes must NOT be used in gasoline
• Gasoline filters available first fit with 10 micron media element only.

Notes on selection:

To ensure selection of the proper Spin-on Series marine filter, follow the steps below:

1.Choose your engine fuel to be filtered; gasoline or diesel fuel.
2.Select total flow rate through the fuel system (gpm or lpm).
3.Choose bowl material. Engineered plastic bowls are only available for gasoline outboard applications.
4.If available, choose or reject hand primer feature.
5.If available, select media micron rating.
6.Choose port size.
7.Select UL Certified or not.

Markets:

• Marine Power Generation
• Marine Propulsion

Applications:

• Diesel and Biodiesel Engines
• Gasoline Engines

Benefits:

• Offers exceptional removal of water that enters the system through condensation in the fuel tank. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• High-efficiency Aquabloc® media helps OEMs’ diesel engines adhere to rigid government emission standards.
• UL-listed filters meet ABYC, ASTM, ISO, and many other global standards for filters used in marine engine rooms.
• Corrosion-resistant construction means bowls will not deteriorate from water collection, alcohol blended fuels, exposure to harsh additives, salt spray or UV light.

Features:

• Water-in-fuel (WIF) sensor upgrades are available for diesel applications to alert operators of accumulated water in the bowl.
• Reusable, clear plastic or metal collection bowl with self-venting drain
• Metal bowl units for inboard-powered boats meet 33 CFR and USCG regulations
• Replacement cartridge elements exhibit high dirt-holding capacity and long service life.
• Corrosion-resistant coatings and construction
• Gasket and o-ring materials designed for diesel and gasoline use.
• Ports available: ¼”-18 NPTF, 3/8”-18 NPTF, ½”-14 NPTF
• Hand primer available on selected models.

Documentos relacionados

×
Produtos Meio filtrado Taxa de fluxo Material da tigela Bomba de escorva integral Classificação em mícrons Tamanho da porta Certificação UL
445MAM10 Diesel 45 gph / 170 lph Aluminum Bowl Yes 98% @ 10 Micron 3/8"-18 NPTF Yes
460MAM10 Diesel 60 gph / 227 lph Aluminum Bowl Yes 98% @ 10 Micron 3/8"-18 NPTF Yes
490MAM10 Diesel 90 gph / 341 lph Aluminum Bowl Yes 98% @ 10 Micron 3/8"-18 NPTF Yes
490R-RAC-01 Gasoline 90 gph / 341 lph Clear Engineering Plastic Yes 98% @ 10 Micron 3/8"-18 NPTF No

687852
687630